aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Verify wipe package when wiping A/B device in recovery.Yabin Cui2016-10-192-36/+18
* Create bootloader_message static library.Yabin Cui2016-10-183-123/+7
* Turn on -Werror for recoveryTianjie Xu2016-09-291-7/+8
* Report uncrypt errors in detailsTianjie Xu2016-09-271-40/+65
* Switch to <android-base/properties.h>.Elliott Hughes2016-09-262-13/+12
* save uncrypt status to last_installTianjie Xu2016-09-121-0/+21
* Switch recovery to libbase loggingTianjie Xu2016-09-011-47/+44
* Merge "Fix google-runtime-int warnings." am: a1f4a1eChih-hung Hsieh2016-04-181-2/+3
|\
| * Fix google-runtime-int warnings.Chih-Hung Hsieh2016-04-181-2/+3
| * uncrypt: remove --read-bcb option.Yabin Cui2016-03-291-32/+0
* | resolve merge conflicts of a58a6db to nyc-dev-plus-aospYabin Cui2016-04-084-45/+160
|\ \
| * | uncrypt: split libbootloader_message_writer for reuse.Yabin Cui2016-04-084-44/+160
| * | Merge "uncrypt: fix call to close()." into nyc-devYabin Cui2016-03-291-2/+2
| |\ \
| | * | uncrypt: fix call to close().Yabin Cui2016-03-291-2/+2
* | | | resolve merge conflicts of 61799ba to nyc-dev-plus-aospYabin Cui2016-03-291-32/+0
|\| | |
| * | | uncrypt: remove --read-bcb option.Yabin Cui2016-03-291-32/+0
| |/ /
* | | Fix uncrypt.cpp unique_fd build breakage.Elliott Hughes2016-03-291-10/+10
* | | resolve merge conflicts of 5cf4701 to nyc-dev-plus-aospElliott Hughes2016-03-291-36/+34
|\ \ \ | |/ / |/| / | |/
| * Switch to <android-base/unique_fd.h>.Elliott Hughes2016-03-291-51/+52
* | uncrypt: Communicate via /dev/socket/uncrypt.Tao Bao2016-03-032-79/+184
* | uncrypt: Retire pre-recovery service.Tao Bao2016-02-222-19/+2
|/
* uncrypt: add options to setup bcb and clear bcb.Yabin Cui2016-02-032-104/+198
* uncrypt: generate map file by renaming tmp file.Yabin Cui2016-02-011-75/+93
* uncrypt: avoid use-after-freeDaniel Micay2016-01-121-3/+4
* uncrypt: Suppress the compiler warnings on LP64.Tao Bao2015-12-091-10/+12
* Track rename from base/ to android-base/.Elliott Hughes2015-12-041-2/+2
* We can use fclose directly in std::unique_ptr.Elliott Hughes2015-11-121-5/+5
* uncrypt: remove O_SYNC to avoid time-out failuresJaegeuk Kim2015-11-041-1/+1
* move uncrypt from init.rc to uncrypt.rcTom Cherry2015-09-032-0/+11
* Use unique_ptr and unique_fd to manager FDs.Tao Bao2015-08-102-16/+18
* uncrypt: Support file level encryption.Tao Bao2015-07-241-1/+1
* uncrypt: Write status when it reboots to factory resetTao Bao2015-06-091-7/+10
* Separate uncrypt into two modesTao Bao2015-06-092-95/+92
* recovery: Switch to clangTao Bao2015-06-031-0/+2
* Clean up the sleep()'s after poking init servicesTao Bao2015-05-271-4/+8
* uncrypt: Switch to C++Tao Bao2015-05-062-42/+40
* uncrypt: package on non-data partition should follow the right pathTao Bao2015-05-051-20/+41
* Check all lseek calls succeed.Elliott Hughes2015-04-291-8/+12
* am aeecac54: Merge "Add missing includes."Elliott Hughes2015-01-301-0/+1
|\
| * Add missing includes.Elliott Hughes2015-01-291-0/+1
* | am 538d7d83: Merge "Fix missing #includes in bootable/recovery."Elliott Hughes2014-12-301-0/+1
|\|
| * Fix missing #includes in bootable/recovery.Elliott Hughes2014-12-291-0/+1
* | Add O_CREAT option for openSungmin Choi2014-12-101-2/+10
* | Force write to disk while doing uncryptMichael Runge2014-11-211-5/+10
|/
* create block map for all update packages on /dataDoug Zongker2014-09-051-12/+9
* open misc device in write-only modeDoug Zongker2014-08-262-19/+27
* clear BCB in misc partition before rebootingDoug Zongker2014-08-181-3/+43
* revert uncrypt back to dynamic linking, fix libsDoug Zongker2014-08-141-6/+1
* change uncrypt to static linkingDoug Zongker2014-08-141-0/+2
* only do uncryption on packages in /dataDoug Zongker2014-07-311-1/+1