aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* uncrypt: Suppress the compiler warnings on LP64.Tao Bao2015-12-091-10/+12
* Track rename from base/ to android-base/.Elliott Hughes2015-12-041-2/+2
* We can use fclose directly in std::unique_ptr.Elliott Hughes2015-11-121-5/+5
* uncrypt: remove O_SYNC to avoid time-out failuresJaegeuk Kim2015-11-041-1/+1
* move uncrypt from init.rc to uncrypt.rcTom Cherry2015-09-032-0/+11
* Use unique_ptr and unique_fd to manager FDs.Tao Bao2015-08-102-16/+18
* uncrypt: Support file level encryption.Tao Bao2015-07-241-1/+1
* uncrypt: Write status when it reboots to factory resetTao Bao2015-06-091-7/+10
* Separate uncrypt into two modesTao Bao2015-06-092-95/+92
* recovery: Switch to clangTao Bao2015-06-031-0/+2
* Clean up the sleep()'s after poking init servicesTao Bao2015-05-271-4/+8
* uncrypt: Switch to C++Tao Bao2015-05-062-42/+40
* uncrypt: package on non-data partition should follow the right pathTao Bao2015-05-051-20/+41
* Check all lseek calls succeed.Elliott Hughes2015-04-291-8/+12
* am aeecac54: Merge "Add missing includes."Elliott Hughes2015-01-301-0/+1
|\
| * Add missing includes.Elliott Hughes2015-01-291-0/+1
* | am 538d7d83: Merge "Fix missing #includes in bootable/recovery."Elliott Hughes2014-12-301-0/+1
|\|
| * Fix missing #includes in bootable/recovery.Elliott Hughes2014-12-291-0/+1
* | Add O_CREAT option for openSungmin Choi2014-12-101-2/+10
* | Force write to disk while doing uncryptMichael Runge2014-11-211-5/+10
|/
* create block map for all update packages on /dataDoug Zongker2014-09-051-12/+9
* open misc device in write-only modeDoug Zongker2014-08-262-19/+27
* clear BCB in misc partition before rebootingDoug Zongker2014-08-181-3/+43
* revert uncrypt back to dynamic linking, fix libsDoug Zongker2014-08-141-6/+1
* change uncrypt to static linkingDoug Zongker2014-08-141-0/+2
* only do uncryption on packages in /dataDoug Zongker2014-07-311-1/+1
* recovery: 64 bit build issuesMark Salyzyn2014-03-191-3/+3
* Fix a crash when going into recovery mode.Maxim Siniavine2014-02-131-1/+6
* program to store unencrypted files in an encrypted filesystemDoug Zongker2014-01-162-0/+405