aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Check all lseek calls succeed.Elliott Hughes2015-04-291-28/+20
* Don't remove existing explicitly stashed blocksSami Tolvanen2015-04-171-10/+28
* Always use strerror to report errno in recovery.Elliott Hughes2015-03-231-19/+20
* Remove more dead code from minzip.Narayan Kamath2015-02-271-1/+1
* Initialize stashbase even stash_max_blocks = 0Jesse Zhao2015-02-171-1/+1
* am 42b09d25: am 6a0d2fbc: Merge "There\'s no GPL code in \'updater\'."Elliott Hughes2015-02-082-339/+0
|\
| * am 6a0d2fbc: Merge "There\'s no GPL code in \'updater\'."Elliott Hughes2015-02-072-339/+0
| |\
| | * There's no GPL code in 'updater'.Elliott Hughes2015-02-052-339/+0
* | | Merge "Support resuming block based OTAs"Sami Tolvanen2015-02-061-346/+1460
|\ \ \ | |/ / |/| |
| * | Support resuming block based OTAsSami Tolvanen2015-01-301-346/+1460
* | | am aeecac54: Merge "Add missing includes."Elliott Hughes2015-01-301-0/+1
|\ \ \ | |/ / |/| / | |/
| * Add missing includes.Elliott Hughes2015-01-291-0/+1
* | am c43b17f0: Merge "Fix recovery image build for 32p"Ying Wang2014-12-011-1/+1
|\|
| * Fix recovery image build for 32pBruce Beare2014-11-301-1/+1
* | am b278c252: Add support for tune2fs file operationsMichael Runge2014-11-232-0/+43
|\ \
| * | Add support for tune2fs file operationsMichael Runge2014-11-212-0/+43
* | | am 5ddf4293: Log mount/unmount errors to UIMichael Runge2014-10-241-5/+9
|\| |
| * | Log mount/unmount errors to UIMichael Runge2014-10-241-5/+9
* | | am 68802416: unconditionally apply SELinux labels to symlinksNick Kralevich2014-10-241-10/+9
|\| |
| * | unconditionally apply SELinux labels to symlinksNick Kralevich2014-10-231-10/+9
* | | am 168f7778: Allow passing of mount args to mountFnMichael Runge2014-10-231-5/+18
|\| |
| * | Allow passing of mount args to mountFnMichael Runge2014-10-231-5/+18
* | | am 473967d8: Merge "Log to UI any metadata setting errors" into lmp-devBrian Carlstrom2014-10-231-34/+50
|\| |
| * | Merge "Log to UI any metadata setting errors" into lmp-devBrian Carlstrom2014-10-231-34/+50
| |\ \
| | * | Log to UI any metadata setting errorsMichael Runge2014-10-231-34/+50
| | |/
* | | am 2f0ef730: Treat already-renamed files as having no problems.Michael Runge2014-10-231-0/+3
|\| |
| * | Treat already-renamed files as having no problems.Michael Runge2014-10-221-0/+3
| |/
* / support for version 2 of block image diffsDoug Zongker2014-09-251-45/+209
|/
* Merge "fix comment in blockimg updater code" into lmp-devDoug Zongker2014-09-041-3/+3
|\
| * fix comment in blockimg updater codeDoug Zongker2014-09-041-3/+3
* | use lseek64 instead of lseekAndrew Boie2014-09-041-11/+11
|/
* remove code for original block OTA mechanismDoug Zongker2014-08-262-209/+6
* fix two bugs in block image updaterDoug Zongker2014-08-211-18/+32
* installer for new block OTA systemDoug Zongker2014-08-196-1/+662
* remove spurious parens from error messageDoug Zongker2014-08-061-4/+3
* Auto create parent directories for rename supportMichael Runge2014-07-212-3/+7
* Support F2FS for the data partitionJP Abgrall2014-06-161-2/+35
* advance progress bar during block OTA installationsDoug Zongker2014-06-091-2/+23
* disable async reboot during package installationDoug Zongker2014-05-231-0/+11
* Allow lines without = signs.Michael Runge2014-05-011-5/+3
* am 4b6de1ba: am 026ebe02: Merge "Recovery 64-bit compile issues"Mark Salyzyn2014-03-141-2/+2
|\
| * am 026ebe02: Merge "Recovery 64-bit compile issues"Mark Salyzyn2014-03-141-2/+2
| |\
| | * Recovery 64-bit compile issuesMark Salyzyn2014-03-141-2/+2
* | | support don't-care maps when writing the system imageDoug Zongker2014-02-241-62/+172
* | | add flag for GPL licenseDoug Zongker2014-02-202-0/+339
* | | Merge "clean up some warnings when building recovery"Doug Zongker2014-02-183-5/+5
|\ \ \
| * | | clean up some warnings when building recoveryDoug Zongker2014-02-133-5/+5
* | | | remove remaining libminelf referencesDoug Zongker2014-02-131-1/+0
|/ / /
* | | remove 'retouch' ASLR supportDoug Zongker2014-02-131-1/+1
* | | add syspatch support to updaterDoug Zongker2014-02-132-14/+115