aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Revert "Some cleanups to recovery."Dan Albert2016-10-261-3/+4
* Some cleanups to recovery.Tao Bao2016-10-261-4/+3
* Replace minzip with libziparchiveTianjie Xu2016-10-171-1/+1
* Switch recovery to libbase loggingTianjie Xu2016-09-011-25/+25
* Merge "recovery: Dump the signature in the zip package." into nyc-devTao Bao2016-04-221-2/+15
|\
| * recovery: Dump the signature in the zip package.Tao Bao2016-04-201-2/+15
* | Decrease OTA package verification times further.Elliott Hughes2016-04-201-4/+4
|\|
| * Decrease OTA package verification times further.Elliott Hughes2016-04-191-4/+4
* | Merge "Fix IWYU errors." am: 51dcd0dTreehugger Robot2016-04-151-0/+1
|\ \ | |/ |/|
| * Fix IWYU errors.David Benjamin2016-04-151-0/+1
| * Convert recovery to use BoringSSL instead of mincrypt.Mattias Nissler2016-04-061-107/+203
* | Use BoringSSL instead of mincrypt to speed up package verification.Elliott Hughes2016-04-131-111/+209
|/
* recovery: Refactor verifier and verifier_test.Tao Bao2016-02-021-141/+124
* Add missing includes.Elliott Hughes2015-01-281-2/+3
* am 4b6de1ba: am 026ebe02: Merge "Recovery 64-bit compile issues"Mark Salyzyn2014-03-141-7/+7
|\
| * Recovery 64-bit compile issuesMark Salyzyn2014-03-141-7/+7
* | do verification and extraction on memory, not filesDoug Zongker2014-01-161-55/+15
|/
* Add support for ECDSA signaturesKenny Root2013-10-101-32/+198
* verifier: update to support certificates using SHA-256Doug Zongker2013-09-251-17/+63
* move key loading to verifier codeDoug Zongker2012-11-021-0/+102
* refactor ui functions into a classDoug Zongker2011-10-311-2/+4
* turn recovery into a C++ binaryDoug Zongker2011-10-311-0/+185