The Recovery Image ================== Quick turn-around testing ------------------------- mm -j && m ramdisk-nodeps && m recoveryimage-nodeps # To boot into the new recovery image # without flashing the recovery partition: adb reboot bootloader fastboot boot $ANDROID_PRODUCT_OUT/recovery.img Running the tests ----------------- # After setting up environment and lunch. mmma -j bootable/recovery # Running the tests on device. adb root adb sync data # 32-bit device adb shell /data/nativetest/recovery_unit_test/recovery_unit_test adb shell /data/nativetest/recovery_component_test/recovery_component_test # Or 64-bit device adb shell /data/nativetest64/recovery_unit_test/recovery_unit_test adb shell /data/nativetest64/recovery_component_test/recovery_component_test Running the manual tests ------------------------ `recovery-refresh` and `recovery-persist` executables exist only on systems without /cache partition. And we need to follow special steps to run tests for them. - Execute the test on an A/B device first. The test should fail but it will log some contents to pmsg. - Reboot the device immediately and run the test again. The test should save the contents of pmsg buffer into /data/misc/recovery/inject.txt. Test will pass if this file has expected contents. `ResourceTest` validates whether the png files are qualified as background text image under recovery. 1. `adb sync data` to make sure the test-dir has the images to test. 2. The test will automatically pickup and verify all `_text.png` files in the test dir.