The Recovery Image ================== Quick turn-around testing ------------------------- mm -j && m ramdisk-nodeps && m recoveryimage-nodeps # To boot into the new recovery image # without flashing the recovery partition: adb reboot bootloader fastboot boot $ANDROID_PRODUCT_OUT/recovery.img Running the tests ----------------- # After setting up environment and lunch. mmma -j bootable/recovery # Running the tests on device. adb root adb sync data # 32-bit device adb shell /data/nativetest/recovery_unit_test/recovery_unit_test adb shell /data/nativetest/recovery_component_test/recovery_component_test # Or 64-bit device adb shell /data/nativetest64/recovery_unit_test/recovery_unit_test adb shell /data/nativetest64/recovery_component_test/recovery_component_test