/* * Copyright (C) 2013 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef ASN1_DECODER_H_ #define ASN1_DECODER_H_ #include class asn1_context { public: asn1_context(const uint8_t* buffer, size_t length) : p_(buffer), length_(length), app_type_(0) {} int asn1_constructed_type() const; asn1_context* asn1_constructed_get(); bool asn1_constructed_skip_all(); asn1_context* asn1_sequence_get(); asn1_context* asn1_set_get(); bool asn1_sequence_next(); bool asn1_oid_get(const uint8_t** oid, size_t* length); bool asn1_octet_string_get(const uint8_t** octet_string, size_t* length); private: static constexpr int kMaskConstructed = 0xE0; static constexpr int kMaskTag = 0x7F; static constexpr int kMaskAppType = 0x1F; static constexpr int kTagOctetString = 0x04; static constexpr int kTagOid = 0x06; static constexpr int kTagSequence = 0x30; static constexpr int kTagSet = 0x31; static constexpr int kTagConstructed = 0xA0; int peek_byte() const; int get_byte(); bool skip_bytes(size_t num_skip); bool decode_length(size_t* out_len); const uint8_t* p_; size_t length_; int app_type_; }; #endif /* ASN1_DECODER_H_ */