import /init.recovery.${ro.hardware}.rc on early-init # Set the security context of /postinstall if present. restorecon /postinstall start ueventd on init export ANDROID_ROOT /system export ANDROID_DATA /data export EXTERNAL_STORAGE /sdcard symlink /system/bin /bin symlink /system/etc /etc mount cgroup none /acct cpuacct mkdir /acct/uid mkdir /sdcard mkdir /system mkdir /data mkdir /cache mkdir /sideload mount tmpfs tmpfs /tmp chown root shell /tmp chmod 0775 /tmp write /proc/sys/kernel/panic_on_oops 1 write /proc/sys/vm/max_map_count 1000000 on fs write /sys/class/android_usb/android0/f_ffs/aliases adb mkdir /dev/usb-ffs 0770 shell shell mkdir /dev/usb-ffs/adb 0770 shell shell mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 write /sys/class/android_usb/android0/enable 0 write /sys/class/android_usb/android0/idVendor 18D1 write /sys/class/android_usb/android0/idProduct D001 write /sys/class/android_usb/android0/functions adb write /sys/class/android_usb/android0/iManufacturer ${ro.product.manufacturer} write /sys/class/android_usb/android0/iProduct ${ro.product.model} write /sys/class/android_usb/android0/iSerial ${ro.serialno} on boot ifup lo hostname localhost domainname localdomain class_start default # Load properties from /system/ + /factory after fs mount. on load_system_props_action load_system_props on firmware_mounts_complete rm /dev/.booting # Mount filesystems and start core system services. on late-init trigger early-fs trigger fs trigger post-fs trigger post-fs-data # Load properties from /system/ + /factory after fs mount. Place # this in another action so that the load will be scheduled after the prior # issued fs triggers have completed. trigger load_system_props_action # Remove a file to wake up anything waiting for firmware trigger firmware_mounts_complete trigger early-boot trigger boot service ueventd /sbin/ueventd critical seclabel u:r:ueventd:s0 service charger /charger -r critical seclabel u:r:charger:s0 service recovery /sbin/recovery seclabel u:r:recovery:s0 service adbd /sbin/adbd --root_seclabel=u:r:su:s0 --device_banner=recovery disabled socket adbd stream 660 system system seclabel u:r:adbd:s0 # Always start adbd on userdebug and eng builds on property:ro.debuggable=1 write /sys/class/android_usb/android0/enable 1 start adbd # Restart adbd so it can run as root on property:service.adb.root=1 write /sys/class/android_usb/android0/enable 0 restart adbd write /sys/class/android_usb/android0/enable 1