/* * Copyright (C) 2014 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #include #include #include #include #include #include #include #include "fuse_sideload.h" struct file_data { int fd; // the underlying sdcard file uint64_t file_size; uint32_t block_size; }; static int read_block_file(void* cookie, uint32_t block, uint8_t* buffer, uint32_t fetch_size) { file_data* fd = reinterpret_cast(cookie); off64_t offset = ((off64_t) block) * fd->block_size; if (TEMP_FAILURE_RETRY(lseek64(fd->fd, offset, SEEK_SET)) == -1) { fprintf(stderr, "seek on sdcard failed: %s\n", strerror(errno)); return -EIO; } if (!android::base::ReadFully(fd->fd, buffer, fetch_size)) { fprintf(stderr, "read on sdcard failed: %s\n", strerror(errno)); return -EIO; } return 0; } static void close_file(void* cookie) { file_data* fd = reinterpret_cast(cookie); close(fd->fd); } bool start_sdcard_fuse(const char* path) { struct stat sb; if (stat(path, &sb) == -1) { fprintf(stderr, "failed to stat %s: %s\n", path, strerror(errno)); return false; } file_data fd; fd.fd = open(path, O_RDONLY); if (fd.fd == -1) { fprintf(stderr, "failed to open %s: %s\n", path, strerror(errno)); return false; } fd.file_size = sb.st_size; fd.block_size = 65536; provider_vtab vtab; vtab.read_block = read_block_file; vtab.close = close_file; // The installation process expects to find the sdcard unmounted. // Unmount it with MNT_DETACH so that our open file continues to // work but new references see it as unmounted. umount2("/sdcard", MNT_DETACH); return run_fuse_sideload(&vtab, &fd, fd.file_size, fd.block_size) == 0; }