aboutsummaryrefslogtreecommitdiffstats
blob: 602a8567399223326b6e6a0064af8df61b43fdb9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
# Copyright (C) 2007 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.

LOCAL_PATH := $(call my-dir)

include $(CLEAR_VARS)

LOCAL_SRC_FILES := fuse_sideload.cpp
LOCAL_CLANG := true
LOCAL_CFLAGS := -O2 -g -DADB_HOST=0 -Wall -Wno-unused-parameter
LOCAL_CFLAGS += -D_XOPEN_SOURCE -D_GNU_SOURCE

LOCAL_MODULE := libfusesideload

LOCAL_STATIC_LIBRARIES := libcutils libc libmincrypt
include $(BUILD_STATIC_LIBRARY)

include $(CLEAR_VARS)

LOCAL_SRC_FILES := \
    adb_install.cpp \
    asn1_decoder.cpp \
    bootloader.cpp \
    device.cpp \
    fuse_sdcard_provider.cpp \
    install.cpp \
    recovery.cpp \
    roots.cpp \
    screen_ui.cpp \
    ui.cpp \
    verifier.cpp \
    wear_ui.cpp \

LOCAL_MODULE := recovery

LOCAL_FORCE_STATIC_EXECUTABLE := true

ifeq ($(TARGET_USERIMAGES_USE_F2FS),true)
ifeq ($(HOST_OS),linux)
LOCAL_REQUIRED_MODULES := mkfs.f2fs
endif
endif

RECOVERY_API_VERSION := 3
RECOVERY_FSTAB_VERSION := 2
LOCAL_CFLAGS += -DRECOVERY_API_VERSION=$(RECOVERY_API_VERSION)
LOCAL_CFLAGS += -Wno-unused-parameter
LOCAL_CLANG := true

LOCAL_C_INCLUDES += \
    system/vold \
    system/extras/ext4_utils \
    system/core/adb \

LOCAL_STATIC_LIBRARIES := \
    libext4_utils_static \
    libsparse_static \
    libminzip \
    libz \
    libmtdutils \
    libmincrypt \
    libminadbd \
    libfusesideload \
    libminui \
    libpng \
    libfs_mgr \
    libbase \
    libcutils \
    liblog \
    libselinux \
    libm \
    libc

ifeq ($(TARGET_USERIMAGES_USE_EXT4), true)
    LOCAL_CFLAGS += -DUSE_EXT4
    LOCAL_C_INCLUDES += system/extras/ext4_utils
    LOCAL_STATIC_LIBRARIES += libext4_utils_static libz
endif

LOCAL_MODULE_PATH := $(TARGET_RECOVERY_ROOT_OUT)/sbin

ifeq ($(TARGET_RECOVERY_UI_LIB),)
  LOCAL_SRC_FILES += default_device.cpp
else
  LOCAL_STATIC_LIBRARIES += $(TARGET_RECOVERY_UI_LIB)
endif

include $(BUILD_EXECUTABLE)

# All the APIs for testing
include $(CLEAR_VARS)
LOCAL_CLANG := true
LOCAL_MODULE := libverifier
LOCAL_MODULE_TAGS := tests
LOCAL_SRC_FILES := \
    asn1_decoder.cpp
include $(BUILD_STATIC_LIBRARY)

include $(CLEAR_VARS)
LOCAL_CLANG := true
LOCAL_MODULE := verifier_test
LOCAL_FORCE_STATIC_EXECUTABLE := true
LOCAL_MODULE_TAGS := tests
LOCAL_CFLAGS += -Wno-unused-parameter
LOCAL_SRC_FILES := \
    verifier_test.cpp \
    asn1_decoder.cpp \
    verifier.cpp \
    ui.cpp
LOCAL_STATIC_LIBRARIES := \
    libmincrypt \
    libminui \
    libminzip \
    libcutils \
    libc
include $(BUILD_EXECUTABLE)


include $(LOCAL_PATH)/minui/Android.mk \
    $(LOCAL_PATH)/minzip/Android.mk \
    $(LOCAL_PATH)/minadbd/Android.mk \
    $(LOCAL_PATH)/mtdutils/Android.mk \
    $(LOCAL_PATH)/tests/Android.mk \
    $(LOCAL_PATH)/tools/Android.mk \
    $(LOCAL_PATH)/edify/Android.mk \
    $(LOCAL_PATH)/uncrypt/Android.mk \
    $(LOCAL_PATH)/updater/Android.mk \
    $(LOCAL_PATH)/update_verifier/Android.mk \
    $(LOCAL_PATH)/applypatch/Android.mk