aboutsummaryrefslogtreecommitdiffstats
blob: c556db36b1096d6f8f943c3f74d07408a3bb4c62 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
ifneq ($(TARGET_SIMULATOR),true)
ifeq ($(TARGET_ARCH),arm)

LOCAL_PATH := $(call my-dir)
include $(CLEAR_VARS)

commands_recovery_local_path := $(LOCAL_PATH)

LOCAL_SRC_FILES := \
    recovery.c \
    bootloader.c \
    install.c \
    roots.c \
    ui.c \
    verifier.c \
    efs_migration.c

LOCAL_SRC_FILES += test_roots.c

LOCAL_MODULE := recovery

LOCAL_FORCE_STATIC_EXECUTABLE := true

RECOVERY_API_VERSION := 3
LOCAL_CFLAGS += -DRECOVERY_API_VERSION=$(RECOVERY_API_VERSION)

# This binary is in the recovery ramdisk, which is otherwise a copy of root.
# It gets copied there in config/Makefile.  LOCAL_MODULE_TAGS suppresses
# a (redundant) copy of the binary in /system/bin for user builds.
# TODO: Build the ramdisk image in a more principled way.

LOCAL_MODULE_TAGS := eng

LOCAL_STATIC_LIBRARIES :=
ifeq ($(TARGET_RECOVERY_UI_LIB),)
  LOCAL_SRC_FILES += default_recovery_ui.c
else
  LOCAL_STATIC_LIBRARIES += $(TARGET_RECOVERY_UI_LIB)
endif
LOCAL_STATIC_LIBRARIES += libminzip libunz libmtdutils libmincrypt
LOCAL_STATIC_LIBRARIES += libminui libpixelflinger_static libpng libcutils
LOCAL_STATIC_LIBRARIES += libstdc++ libc

include $(BUILD_EXECUTABLE)


include $(CLEAR_VARS)

LOCAL_SRC_FILES := verifier_test.c verifier.c

LOCAL_MODULE := verifier_test

LOCAL_FORCE_STATIC_EXECUTABLE := true

LOCAL_MODULE_TAGS := tests

LOCAL_STATIC_LIBRARIES := libmincrypt libcutils libstdc++ libc

include $(BUILD_EXECUTABLE)


include $(commands_recovery_local_path)/minui/Android.mk
include $(commands_recovery_local_path)/minzip/Android.mk
include $(commands_recovery_local_path)/mtdutils/Android.mk
include $(commands_recovery_local_path)/tools/Android.mk
include $(commands_recovery_local_path)/edify/Android.mk
include $(commands_recovery_local_path)/updater/Android.mk
include $(commands_recovery_local_path)/applypatch/Android.mk
commands_recovery_local_path :=

endif   # TARGET_ARCH == arm
endif    # !TARGET_SIMULATOR