aboutsummaryrefslogtreecommitdiffstats
blob: 6ab498e7e62ab84d87be57788fd4d8d153b9b393 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
LOCAL_PATH := $(call my-dir)
include $(CLEAR_VARS)

commands_recovery_local_path := $(LOCAL_PATH)

ifneq ($(TARGET_SIMULATOR),true)
ifeq ($(TARGET_ARCH),arm)

LOCAL_SRC_FILES := \
	recovery.c \
	bootloader.c \
	commands.c \
	firmware.c \
	install.c \
	roots.c \
	ui.c \
	verifier.c

LOCAL_SRC_FILES += test_roots.c

LOCAL_MODULE := recovery

LOCAL_FORCE_STATIC_EXECUTABLE := true

# This binary is in the recovery ramdisk, which is otherwise a copy of root.
# It gets copied there in config/Makefile.  LOCAL_MODULE_TAGS suppresses
# a (redundant) copy of the binary in /system/bin for user builds.
# TODO: Build the ramdisk image in a more principled way.

LOCAL_MODULE_TAGS := eng

LOCAL_STATIC_LIBRARIES := libminzip libunz libamend libmtdutils libmincrypt
LOCAL_STATIC_LIBRARIES += libminui libpixelflinger_static libpng libcutils
LOCAL_STATIC_LIBRARIES += libstdc++ libc

include $(BUILD_EXECUTABLE)

include $(commands_recovery_local_path)/minui/Android.mk
include $(commands_recovery_local_path)/amend/Android.mk
include $(commands_recovery_local_path)/minzip/Android.mk
include $(commands_recovery_local_path)/mtdutils/Android.mk
include $(commands_recovery_local_path)/tools/Android.mk
include $(commands_recovery_local_path)/edify/Android.mk
include $(commands_recovery_local_path)/updater/Android.mk
commands_recovery_local_path :=

endif   # TARGET_ARCH == arm
endif	# !TARGET_SIMULATOR