aboutsummaryrefslogtreecommitdiffstats
blob: 01fab9465de85ee7bf43390dc158e995f13cd9e9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
The Recovery Image
==================

Quick turn-around testing
-------------------------

    mm -j && m ramdisk-nodeps && m recoveryimage-nodeps

    # To boot into the new recovery image
    # without flashing the recovery partition:
    adb reboot bootloader
    fastboot boot $ANDROID_PRODUCT_OUT/recovery.img

Running the tests
-----------------
    # After setting up environment and lunch.
    mmma -j bootable/recovery

    # Running the tests on device.
    adb root
    adb sync data

    # 32-bit device
    adb shell /data/nativetest/recovery_unit_test/recovery_unit_test
    adb shell /data/nativetest/recovery_component_test/recovery_component_test

    # Or 64-bit device
    adb shell /data/nativetest64/recovery_unit_test/recovery_unit_test
    adb shell /data/nativetest64/recovery_component_test/recovery_component_test