aboutsummaryrefslogtreecommitdiffstats
blob: ac0130651ba1769df62747c4426263ae92dd7e40 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "adb_install.h"

#include <errno.h>
#include <fcntl.h>
#include <signal.h>
#include <stdlib.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <sys/wait.h>
#include <unistd.h>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/properties.h>
#include <android-base/unique_fd.h>

#include "common.h"
#include "fuse_sideload.h"
#include "install.h"
#include "ui.h"

static void set_usb_driver(bool enabled) {
  // USB configfs doesn't use /s/c/a/a/enable.
  if (android::base::GetBoolProperty("sys.usb.configfs", false)) {
    return;
  }

  static constexpr const char* USB_DRIVER_CONTROL = "/sys/class/android_usb/android0/enable";
  android::base::unique_fd fd(open(USB_DRIVER_CONTROL, O_WRONLY));
  if (fd == -1) {
    PLOG(ERROR) << "Failed to open driver control";
    return;
  }
  // Not using android::base::WriteStringToFile since that will open with O_CREAT and give EPERM
  // when USB_DRIVER_CONTROL doesn't exist. When it gives EPERM, we don't know whether that's due
  // to non-existent USB_DRIVER_CONTROL or indeed a permission issue.
  if (!android::base::WriteStringToFd(enabled ? "1" : "0", fd)) {
    PLOG(ERROR) << "Failed to set driver control";
  }
}

static void stop_adbd() {
  ui->Print("Stopping adbd...\n");
  android::base::SetProperty("ctl.stop", "adbd");
  set_usb_driver(false);
}

static void maybe_restart_adbd() {
  if (is_ro_debuggable()) {
    ui->Print("Restarting adbd...\n");
    set_usb_driver(true);
    android::base::SetProperty("ctl.start", "adbd");
  }
}

int apply_from_adb(bool* wipe_cache, const char* install_file) {
  modified_flash = true;

  stop_adbd();
  set_usb_driver(true);

  ui->Print(
      "\n\nNow send the package you want to apply\n"
      "to the device with \"adb sideload <filename>\"...\n");

  pid_t child;
  if ((child = fork()) == 0) {
    execl("/sbin/recovery", "recovery", "--adbd", nullptr);
    _exit(EXIT_FAILURE);
  }

  // How long (in seconds) we wait for the host to start sending us a package, before timing out.
  static constexpr int ADB_INSTALL_TIMEOUT = 300;

  // FUSE_SIDELOAD_HOST_PATHNAME will start to exist once the host connects and starts serving a
  // package. Poll for its appearance. (Note that inotify doesn't work with FUSE.)
  int result = INSTALL_ERROR;
  int status;
  bool waited = false;
  for (int i = 0; i < ADB_INSTALL_TIMEOUT; ++i) {
    if (waitpid(child, &status, WNOHANG) != 0) {
      result = INSTALL_ERROR;
      waited = true;
      break;
    }

    struct stat st;
    if (stat(FUSE_SIDELOAD_HOST_PATHNAME, &st) != 0) {
      if (errno == ENOENT && i < ADB_INSTALL_TIMEOUT - 1) {
        sleep(1);
        continue;
      } else {
        ui->Print("\nTimed out waiting for package.\n\n");
        result = INSTALL_ERROR;
        kill(child, SIGKILL);
        break;
      }
    }
    result = install_package(FUSE_SIDELOAD_HOST_PATHNAME, wipe_cache, install_file, false, 0);
    break;
  }

  if (!waited) {
    // Calling stat() on this magic filename signals the minadbd subprocess to shut down.
    struct stat st;
    stat(FUSE_SIDELOAD_HOST_EXIT_PATHNAME, &st);

    // TODO: there should be a way to cancel waiting for a package (by pushing some button combo on
    // the device). For now you just have to 'adb sideload' a file that's not a valid package, like
    // "/dev/null".
    waitpid(child, &status, 0);
  }

  if (!WIFEXITED(status) || WEXITSTATUS(status) != 0) {
    if (WEXITSTATUS(status) == 3) {
      ui->Print("\nYou need adb 1.0.32 or newer to sideload\nto this device.\n\n");
    } else if (!WIFSIGNALED(status)) {
      ui->Print("\n(adbd status %d)\n", WEXITSTATUS(status));
    }
  }

  set_usb_driver(false);
  maybe_restart_adbd();

  return result;
}