aboutsummaryrefslogtreecommitdiffstats
blob: 285214f16cc4c2ecdca78f8da9ba14932b55666b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
/*
 * Copyright (C) 2013 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "asn1_decoder.h"

#include <stdint.h>

int asn1_context::peek_byte() const {
  if (length_ == 0) {
    return -1;
  }
  return *p_;
}

int asn1_context::get_byte() {
  if (length_ == 0) {
    return -1;
  }

  int byte = *p_;
  p_++;
  length_--;
  return byte;
}

bool asn1_context::skip_bytes(size_t num_skip) {
  if (length_ < num_skip) {
    return false;
  }
  p_ += num_skip;
  length_ -= num_skip;
  return true;
}

bool asn1_context::decode_length(size_t* out_len) {
  int num_octets = get_byte();
  if (num_octets == -1) {
    return false;
  }
  if ((num_octets & 0x80) == 0x00) {
    *out_len = num_octets;
    return true;
  }
  num_octets &= kMaskTag;
  if (static_cast<size_t>(num_octets) >= sizeof(size_t)) {
    return false;
  }
  size_t length = 0;
  for (int i = 0; i < num_octets; ++i) {
    int byte = get_byte();
    if (byte == -1) {
      return false;
    }
    length <<= 8;
    length += byte;
  }
  *out_len = length;
  return true;
}

/**
 * Returns the constructed type and advances the pointer. E.g. A0 -> 0
 */
asn1_context* asn1_context::asn1_constructed_get() {
  int type = get_byte();
  if (type == -1 || (type & kMaskConstructed) != kTagConstructed) {
    return nullptr;
  }
  size_t length;
  if (!decode_length(&length) || length > length_) {
    return nullptr;
  }
  asn1_context* app_ctx = new asn1_context(p_, length);
  app_ctx->app_type_ = type & kMaskAppType;
  return app_ctx;
}

bool asn1_context::asn1_constructed_skip_all() {
  int byte = peek_byte();
  while (byte != -1 && (byte & kMaskConstructed) == kTagConstructed) {
    skip_bytes(1);
    size_t length;
    if (!decode_length(&length) || !skip_bytes(length)) {
      return false;
    }
    byte = peek_byte();
  }
  return byte != -1;
}

int asn1_context::asn1_constructed_type() const {
  return app_type_;
}

asn1_context* asn1_context::asn1_sequence_get() {
  if ((get_byte() & kMaskTag) != kTagSequence) {
    return nullptr;
  }
  size_t length;
  if (!decode_length(&length) || length > length_) {
    return nullptr;
  }
  return new asn1_context(p_, length);
}

asn1_context* asn1_context::asn1_set_get() {
  if ((get_byte() & kMaskTag) != kTagSet) {
    return nullptr;
  }
  size_t length;
  if (!decode_length(&length) || length > length_) {
    return nullptr;
  }
  return new asn1_context(p_, length);
}

bool asn1_context::asn1_sequence_next() {
  size_t length;
  if (get_byte() == -1 || !decode_length(&length) || !skip_bytes(length)) {
    return false;
  }
  return true;
}

bool asn1_context::asn1_oid_get(const uint8_t** oid, size_t* length) {
  if (get_byte() != kTagOid) {
    return false;
  }
  if (!decode_length(length) || *length == 0 || *length > length_) {
    return false;
  }
  *oid = p_;
  return true;
}

bool asn1_context::asn1_octet_string_get(const uint8_t** octet_string, size_t* length) {
  if (get_byte() != kTagOctetString) {
    return false;
  }
  if (!decode_length(length) || *length == 0 || *length > length_) {
    return false;
  }
  *octet_string = p_;
  return true;
}