aboutsummaryrefslogtreecommitdiffstats
blob: dad0bab30dd7f8b1bf134612c0e125ca1f8080ef (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
/*
 * Copyright (C) 2008 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <errno.h>
#include <fcntl.h>
#include <inttypes.h>
#include <stdio.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <unistd.h>

#include <fs_mgr.h>

#include <android-base/logging.h>
#include <android-base/unique_fd.h>

#include "bootloader.h"
#include "roots.h"

static int get_bootloader_message_block(bootloader_message* out, const Volume* v);
static int set_bootloader_message_block(const bootloader_message* in, const Volume* v);

int get_bootloader_message(bootloader_message* out) {
    Volume* v = volume_for_path("/misc");
    if (v == nullptr) {
        LOG(ERROR) << "Cannot load volume /misc!";
        return -1;
    }
    if (strcmp(v->fs_type, "emmc") == 0) {
        return get_bootloader_message_block(out, v);
    }
    LOG(ERROR) << "unknown misc partition fs_type \"" << v->fs_type << "\"";
    return -1;
}

int set_bootloader_message(const bootloader_message* in) {
    Volume* v = volume_for_path("/misc");
    if (v == nullptr) {
        LOG(ERROR) << "Cannot load volume /misc!";
        return -1;
    }
    if (strcmp(v->fs_type, "emmc") == 0) {
        return set_bootloader_message_block(in, v);
    }
    LOG(ERROR) << "unknown misc partition fs_type \"" << v->fs_type << "\"";
    return -1;
}

// ------------------------------------
// for misc partitions on block devices
// ------------------------------------

static void wait_for_device(const char* fn) {
    int tries = 0;
    int ret;
    do {
        ++tries;
        struct stat buf;
        ret = stat(fn, &buf);
        if (ret == -1) {
            printf("failed to stat \"%s\" try %d: %s\n", fn, tries, strerror(errno));
            sleep(1);
        }
    } while (ret && tries < 10);

    if (ret) {
        printf("failed to stat \"%s\"\n", fn);
    }
}

static int get_bootloader_message_block(bootloader_message* out,
                                        const Volume* v) {
    wait_for_device(v->blk_device);
    FILE* f = fopen(v->blk_device, "rb");
    if (f == nullptr) {
        PLOG(ERROR) << "failed to open \"" << v->blk_device << "\"";
        return -1;
    }
    bootloader_message temp;
    int count = fread(&temp, sizeof(temp), 1, f);
    if (count != 1) {
        PLOG(ERROR) << "failed to read \"" << v->blk_device << "\"";
        return -1;
    }
    if (fclose(f) != 0) {
        PLOG(ERROR) << "failed to close \"" << v->blk_device << "\"";
        return -1;
    }
    memcpy(out, &temp, sizeof(temp));
    return 0;
}

static int set_bootloader_message_block(const bootloader_message* in,
                                        const Volume* v) {
    wait_for_device(v->blk_device);
    android::base::unique_fd fd(open(v->blk_device, O_WRONLY | O_SYNC));
    if (fd == -1) {
        PLOG(ERROR) << "failed to open \"" << v->blk_device << "\"";
        return -1;
    }

    size_t written = 0;
    const uint8_t* start = reinterpret_cast<const uint8_t*>(in);
    size_t total = sizeof(*in);
    while (written < total) {
        ssize_t wrote = TEMP_FAILURE_RETRY(write(fd, start + written, total - written));
        if (wrote == -1) {
            PLOG(ERROR) << "failed to write " << total << " bytes, " << written
                        << " bytes written";
            return -1;
        }
        written += wrote;
    }

    if (fsync(fd) == -1) {
        PLOG(ERROR) << "failed to fsync \"" << v->blk_device << "\"";
        return -1;
    }
    return 0;
}