aboutsummaryrefslogtreecommitdiffstats
blob: 61501869ef514fa1048a553f3337ee037cb010f8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "device.h"

static const char* MENU_ITEMS[] = {
    "Reboot system now",
    "Reboot to bootloader",
    "Apply update from ADB",
    "Apply update from SD card",
    "Wipe data/factory reset",
#ifndef AB_OTA_UPDATER
    "Wipe cache partition",
#endif  // !AB_OTA_UPDATER
    "Mount /system",
    "View recovery logs",
    "Run graphics test",
    "Power off",
    NULL,
};

static const Device::BuiltinAction MENU_ACTIONS[] = {
    Device::REBOOT,
    Device::REBOOT_BOOTLOADER,
    Device::APPLY_ADB_SIDELOAD,
    Device::APPLY_SDCARD,
    Device::WIPE_DATA,
#ifndef AB_OTA_UPDATER
    Device::WIPE_CACHE,
#endif  // !AB_OTA_UPDATER
    Device::MOUNT_SYSTEM,
    Device::VIEW_RECOVERY_LOGS,
    Device::RUN_GRAPHICS_TEST,
    Device::SHUTDOWN,
};

static_assert(sizeof(MENU_ITEMS) / sizeof(MENU_ITEMS[0]) ==
              sizeof(MENU_ACTIONS) / sizeof(MENU_ACTIONS[0]) + 1,
              "MENU_ITEMS and MENU_ACTIONS should have the same length, "
              "except for the extra NULL entry in MENU_ITEMS.");

const char* const* Device::GetMenuItems() {
  return MENU_ITEMS;
}

Device::BuiltinAction Device::InvokeMenuItem(int menu_position) {
  return menu_position < 0 ? NO_ACTION : MENU_ACTIONS[menu_position];
}

int Device::HandleMenuKey(int key, bool visible) {
  if (!visible) {
    return kNoAction;
  }

  switch (key) {
    case KEY_DOWN:
    case KEY_VOLUMEDOWN:
      return kHighlightDown;

    case KEY_UP:
    case KEY_VOLUMEUP:
      return kHighlightUp;

    case KEY_ENTER:
    case KEY_POWER:
      return kInvokeItem;

    default:
      // If you have all of the above buttons, any other buttons
      // are ignored. Otherwise, any button cycles the highlight.
      return ui_->HasThreeButtons() ? kNoAction : kHighlightDown;
  }
}