aboutsummaryrefslogtreecommitdiffstats
blob: baf4dd21d4f30dceec9feecf5c40a888477f959b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
# Copyright 2009 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.

LOCAL_PATH := $(call my-dir)

edify_src_files := \
    lexer.ll \
    parser.yy \
    expr.cpp

#
# Build the host-side command line tool (host executable)
#
include $(CLEAR_VARS)

LOCAL_SRC_FILES := \
    $(edify_src_files) \
    edify_parser.cpp

LOCAL_CFLAGS := -Wall -Werror
LOCAL_CPPFLAGS := -g -O0
LOCAL_MODULE := edify_parser
LOCAL_YACCFLAGS := -v
LOCAL_CPPFLAGS += -Wno-unused-parameter
LOCAL_CPPFLAGS += -Wno-deprecated-register
LOCAL_C_INCLUDES += $(LOCAL_PATH)/..
LOCAL_STATIC_LIBRARIES += libbase

include $(BUILD_HOST_EXECUTABLE)

#
# Build the device-side library (static library)
#
include $(CLEAR_VARS)

LOCAL_SRC_FILES := $(edify_src_files)

LOCAL_CFLAGS := -Wall -Werror
LOCAL_CPPFLAGS := -Wno-unused-parameter
LOCAL_CPPFLAGS += -Wno-deprecated-register
LOCAL_MODULE := libedify
LOCAL_C_INCLUDES += $(LOCAL_PATH)/..
LOCAL_STATIC_LIBRARIES += libbase

include $(BUILD_STATIC_LIBRARY)