aboutsummaryrefslogtreecommitdiffstats
blob: bd2e0105f2f9c383c7b202c22e1d3f5b3c5f835d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
%{
/*
 * Copyright (C) 2009 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <stdio.h>
#include <stdlib.h>
#include <string.h>

#include <memory>
#include <string>
#include <vector>

#include <android-base/macros.h>

#include "edify/expr.h"
#include "yydefs.h"
#include "parser.h"

extern int gLine;
extern int gColumn;

void yyerror(std::unique_ptr<Expr>* root, int* error_count, const char* s);
int yyparse(std::unique_ptr<Expr>* root, int* error_count);

struct yy_buffer_state;
void yy_switch_to_buffer(struct yy_buffer_state* new_buffer);
struct yy_buffer_state* yy_scan_string(const char* yystr);

// Convenience function for building expressions with a fixed number
// of arguments.
static Expr* Build(Function fn, YYLTYPE loc, size_t count, ...) {
    va_list v;
    va_start(v, count);
    Expr* e = new Expr(fn, "(operator)", loc.start, loc.end);
    for (size_t i = 0; i < count; ++i) {
        e->argv.emplace_back(va_arg(v, Expr*));
    }
    va_end(v);
    return e;
}

%}

%locations

%union {
    char* str;
    Expr* expr;
    std::vector<std::unique_ptr<Expr>>* args;
}

%token AND OR SUBSTR SUPERSTR EQ NE IF THEN ELSE ENDIF
%token <str> STRING BAD
%type <expr> expr
%type <args> arglist

%destructor { delete $$; } expr
%destructor { delete $$; } arglist

%parse-param {std::unique_ptr<Expr>* root}
%parse-param {int* error_count}
%error-verbose

/* declarations in increasing order of precedence */
%left ';'
%left ','
%left OR
%left AND
%left EQ NE
%left '+'
%right '!'

%%

input:  expr           { root->reset($1); }
;

expr:  STRING {
    $$ = new Expr(Literal, $1, @$.start, @$.end);
}
|  '(' expr ')'                      { $$ = $2; $$->start=@$.start; $$->end=@$.end; }
|  expr ';'                          { $$ = $1; $$->start=@1.start; $$->end=@1.end; }
|  expr ';' expr                     { $$ = Build(SequenceFn, @$, 2, $1, $3); }
|  error ';' expr                    { $$ = $3; $$->start=@$.start; $$->end=@$.end; }
|  expr '+' expr                     { $$ = Build(ConcatFn, @$, 2, $1, $3); }
|  expr EQ expr                      { $$ = Build(EqualityFn, @$, 2, $1, $3); }
|  expr NE expr                      { $$ = Build(InequalityFn, @$, 2, $1, $3); }
|  expr AND expr                     { $$ = Build(LogicalAndFn, @$, 2, $1, $3); }
|  expr OR expr                      { $$ = Build(LogicalOrFn, @$, 2, $1, $3); }
|  '!' expr                          { $$ = Build(LogicalNotFn, @$, 1, $2); }
|  IF expr THEN expr ENDIF           { $$ = Build(IfElseFn, @$, 2, $2, $4); }
|  IF expr THEN expr ELSE expr ENDIF { $$ = Build(IfElseFn, @$, 3, $2, $4, $6); }
| STRING '(' arglist ')' {
    Function fn = FindFunction($1);
    if (fn == nullptr) {
        std::string msg = "unknown function \"" + std::string($1) + "\"";
        yyerror(root, error_count, msg.c_str());
        YYERROR;
    }
    $$ = new Expr(fn, $1, @$.start, @$.end);
    $$->argv = std::move(*$3);
}
;

arglist:    /* empty */ {
    $$ = new std::vector<std::unique_ptr<Expr>>;
}
| expr {
    $$ = new std::vector<std::unique_ptr<Expr>>;
    $$->emplace_back($1);
}
| arglist ',' expr {
    UNUSED($1);
    $$->push_back(std::unique_ptr<Expr>($3));
}
;

%%

void yyerror(std::unique_ptr<Expr>* root, int* error_count, const char* s) {
  if (strlen(s) == 0) {
    s = "syntax error";
  }
  printf("line %d col %d: %s\n", gLine, gColumn, s);
  ++*error_count;
}

int parse_string(const char* str, std::unique_ptr<Expr>* root, int* error_count) {
    yy_switch_to_buffer(yy_scan_string(str));
    return yyparse(root, error_count);
}