aboutsummaryrefslogtreecommitdiffstats
blob: 1b34cbdb08960834a5308c99bbfe73af2c30b3c7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
/*
 * Copyright (C) 2014 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef __FUSE_SIDELOAD_H
#define __FUSE_SIDELOAD_H

#include <functional>

// Define the filenames created by the sideload FUSE filesystem.
static constexpr const char* FUSE_SIDELOAD_HOST_MOUNTPOINT = "/sideload";
static constexpr const char* FUSE_SIDELOAD_HOST_FILENAME = "package.zip";
static constexpr const char* FUSE_SIDELOAD_HOST_PATHNAME = "/sideload/package.zip";
static constexpr const char* FUSE_SIDELOAD_HOST_EXIT_FLAG = "exit";
static constexpr const char* FUSE_SIDELOAD_HOST_EXIT_PATHNAME = "/sideload/exit";

struct provider_vtab {
  // read a block
  std::function<int(uint32_t block, uint8_t* buffer, uint32_t fetch_size)> read_block;

  // close down
  std::function<void(void)> close;
};

int run_fuse_sideload(const provider_vtab& vtab, uint64_t file_size, uint32_t block_size,
                      const char* mount_point = FUSE_SIDELOAD_HOST_MOUNTPOINT);

#endif