aboutsummaryrefslogtreecommitdiffstats
blob: 0f9088a7a17b55270b7868f06da72547a9aa1cea (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <ctype.h>
#include <errno.h>
#include <fcntl.h>
#include <limits.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/wait.h>
#include <unistd.h>

#include <chrono>
#include <string>
#include <vector>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/parseint.h>
#include <android-base/stringprintf.h>
#include <android-base/strings.h>
#include <ziparchive/zip_archive.h>

#include "common.h"
#include "error_code.h"
#include "install.h"
#include "minui/minui.h"
#include "otautil/SysUtil.h"
#include "roots.h"
#include "ui.h"
#include "verifier.h"

extern RecoveryUI* ui;

#define ASSUMED_UPDATE_BINARY_NAME  "META-INF/com/google/android/update-binary"
#define PUBLIC_KEYS_FILE "/res/keys"
static constexpr const char* METADATA_PATH = "META-INF/com/android/metadata";
static constexpr const char* UNCRYPT_STATUS = "/cache/recovery/uncrypt_status";

// Default allocation of progress bar segments to operations
static const int VERIFICATION_PROGRESS_TIME = 60;
static const float VERIFICATION_PROGRESS_FRACTION = 0.25;
static const float DEFAULT_FILES_PROGRESS_FRACTION = 0.4;
static const float DEFAULT_IMAGE_PROGRESS_FRACTION = 0.1;

// This function parses and returns the build.version.incremental
static int parse_build_number(const std::string& str) {
    size_t pos = str.find('=');
    if (pos != std::string::npos) {
        std::string num_string = android::base::Trim(str.substr(pos+1));
        int build_number;
        if (android::base::ParseInt(num_string.c_str(), &build_number, 0)) {
            return build_number;
        }
    }

    LOG(ERROR) << "Failed to parse build number in " << str;
    return -1;
}

bool read_metadata_from_package(ZipArchiveHandle zip, std::string* meta_data) {
    ZipString metadata_path(METADATA_PATH);
    ZipEntry meta_entry;
    if (meta_data == nullptr) {
        LOG(ERROR) << "string* meta_data can't be nullptr";
        return false;
    }
    if (FindEntry(zip, metadata_path, &meta_entry) != 0) {
        LOG(ERROR) << "Failed to find " << METADATA_PATH << " in update package";
        return false;
    }

    meta_data->resize(meta_entry.uncompressed_length, '\0');
    if (ExtractToMemory(zip, &meta_entry, reinterpret_cast<uint8_t*>(&(*meta_data)[0]),
                        meta_entry.uncompressed_length) != 0) {
        LOG(ERROR) << "Failed to read metadata in update package";
        return false;
    }
    return true;
}

// Read the build.version.incremental of src/tgt from the metadata and log it to last_install.
static void read_source_target_build(ZipArchiveHandle zip, std::vector<std::string>& log_buffer) {
    std::string meta_data;
    if (!read_metadata_from_package(zip, &meta_data)) {
        return;
    }
    // Examples of the pre-build and post-build strings in metadata:
    // pre-build-incremental=2943039
    // post-build-incremental=2951741
    std::vector<std::string> lines = android::base::Split(meta_data, "\n");
    for (const std::string& line : lines) {
        std::string str = android::base::Trim(line);
        if (android::base::StartsWith(str, "pre-build-incremental")){
            int source_build = parse_build_number(str);
            if (source_build != -1) {
                log_buffer.push_back(android::base::StringPrintf("source_build: %d",
                        source_build));
            }
        } else if (android::base::StartsWith(str, "post-build-incremental")) {
            int target_build = parse_build_number(str);
            if (target_build != -1) {
                log_buffer.push_back(android::base::StringPrintf("target_build: %d",
                        target_build));
            }
        }
    }
}

// If the package contains an update binary, extract it and run it.
static int
try_update_binary(const char* path, ZipArchiveHandle zip, bool* wipe_cache,
                  std::vector<std::string>& log_buffer, int retry_count)
{
    read_source_target_build(zip, log_buffer);

    ZipString binary_name(ASSUMED_UPDATE_BINARY_NAME);
    ZipEntry binary_entry;
    if (FindEntry(zip, binary_name, &binary_entry) != 0) {
        return INSTALL_CORRUPT;
    }

    const char* binary = "/tmp/update_binary";
    unlink(binary);
    int fd = creat(binary, 0755);
    if (fd < 0) {
        PLOG(ERROR) << "Can't make " << binary;
        return INSTALL_ERROR;
    }
    int error = ExtractEntryToFile(zip, &binary_entry, fd);
    close(fd);

    if (error != 0) {
        LOG(ERROR) << "Can't copy " << ASSUMED_UPDATE_BINARY_NAME
                   << " : " << ErrorCodeString(error);
        return INSTALL_ERROR;
    }

    int pipefd[2];
    pipe(pipefd);

    // When executing the update binary contained in the package, the
    // arguments passed are:
    //
    //   - the version number for this interface
    //
    //   - an fd to which the program can write in order to update the
    //     progress bar.  The program can write single-line commands:
    //
    //        progress <frac> <secs>
    //            fill up the next <frac> part of of the progress bar
    //            over <secs> seconds.  If <secs> is zero, use
    //            set_progress commands to manually control the
    //            progress of this segment of the bar.
    //
    //        set_progress <frac>
    //            <frac> should be between 0.0 and 1.0; sets the
    //            progress bar within the segment defined by the most
    //            recent progress command.
    //
    //        firmware <"hboot"|"radio"> <filename>
    //            arrange to install the contents of <filename> in the
    //            given partition on reboot.
    //
    //            (API v2: <filename> may start with "PACKAGE:" to
    //            indicate taking a file from the OTA package.)
    //
    //            (API v3: this command no longer exists.)
    //
    //        ui_print <string>
    //            display <string> on the screen.
    //
    //        wipe_cache
    //            a wipe of cache will be performed following a successful
    //            installation.
    //
    //        clear_display
    //            turn off the text display.
    //
    //        enable_reboot
    //            packages can explicitly request that they want the user
    //            to be able to reboot during installation (useful for
    //            debugging packages that don't exit).
    //
    //   - the name of the package zip file.
    //
    //   - an optional argument "retry" if this update is a retry of a failed
    //   update attempt.
    //

    const char* args[6];
    args[0] = binary;
    args[1] = EXPAND(RECOVERY_API_VERSION);   // defined in Android.mk
    char temp[16];
    snprintf(temp, sizeof(temp), "%d", pipefd[1]);
    args[2] = temp;
    args[3] = path;
    args[4] = retry_count > 0 ? "retry" : NULL;
    args[5] = NULL;

    pid_t pid = fork();
    if (pid == 0) {
        umask(022);
        close(pipefd[0]);
        execv(binary, const_cast<char**>(args));
        fprintf(stdout, "E:Can't run %s (%s)\n", binary, strerror(errno));
        _exit(-1);
    }
    close(pipefd[1]);

    *wipe_cache = false;
    bool retry_update = false;

    char buffer[1024];
    FILE* from_child = fdopen(pipefd[0], "r");
    while (fgets(buffer, sizeof(buffer), from_child) != NULL) {
        char* command = strtok(buffer, " \n");
        if (command == NULL) {
            continue;
        } else if (strcmp(command, "progress") == 0) {
            char* fraction_s = strtok(NULL, " \n");
            char* seconds_s = strtok(NULL, " \n");

            float fraction = strtof(fraction_s, NULL);
            int seconds = strtol(seconds_s, NULL, 10);

            ui->ShowProgress(fraction * (1-VERIFICATION_PROGRESS_FRACTION), seconds);
        } else if (strcmp(command, "set_progress") == 0) {
            char* fraction_s = strtok(NULL, " \n");
            float fraction = strtof(fraction_s, NULL);
            ui->SetProgress(fraction);
        } else if (strcmp(command, "ui_print") == 0) {
            char* str = strtok(NULL, "\n");
            if (str) {
                ui->PrintOnScreenOnly("%s", str);
            } else {
                ui->PrintOnScreenOnly("\n");
            }
            fflush(stdout);
        } else if (strcmp(command, "wipe_cache") == 0) {
            *wipe_cache = true;
        } else if (strcmp(command, "clear_display") == 0) {
            ui->SetBackground(RecoveryUI::NONE);
        } else if (strcmp(command, "enable_reboot") == 0) {
            // packages can explicitly request that they want the user
            // to be able to reboot during installation (useful for
            // debugging packages that don't exit).
            ui->SetEnableReboot(true);
        } else if (strcmp(command, "retry_update") == 0) {
            retry_update = true;
        } else if (strcmp(command, "log") == 0) {
            // Save the logging request from updater and write to
            // last_install later.
            log_buffer.push_back(std::string(strtok(NULL, "\n")));
        } else {
            LOG(ERROR) << "unknown command [" << command << "]";
        }
    }
    fclose(from_child);

    int status;
    waitpid(pid, &status, 0);
    if (retry_update) {
        return INSTALL_RETRY;
    }
    if (!WIFEXITED(status) || WEXITSTATUS(status) != 0) {
        LOG(ERROR) << "Error in " << path << " (Status " << WEXITSTATUS(status) << ")";
        return INSTALL_ERROR;
    }

    return INSTALL_SUCCESS;
}

static int
really_install_package(const char *path, bool* wipe_cache, bool needs_mount,
                       std::vector<std::string>& log_buffer, int retry_count)
{
    ui->SetBackground(RecoveryUI::INSTALLING_UPDATE);
    ui->Print("Finding update package...\n");
    // Give verification half the progress bar...
    ui->SetProgressType(RecoveryUI::DETERMINATE);
    ui->ShowProgress(VERIFICATION_PROGRESS_FRACTION, VERIFICATION_PROGRESS_TIME);
    LOG(INFO) << "Update location: " << path;

    // Map the update package into memory.
    ui->Print("Opening update package...\n");

    if (path && needs_mount) {
        if (path[0] == '@') {
            ensure_path_mounted(path+1);
        } else {
            ensure_path_mounted(path);
        }
    }

    MemMapping map;
    if (sysMapFile(path, &map) != 0) {
        LOG(ERROR) << "failed to map file";
        return INSTALL_CORRUPT;
    }

    // Verify package.
    if (!verify_package(map.addr, map.length)) {
        log_buffer.push_back(android::base::StringPrintf("error: %d", kZipVerificationFailure));
        sysReleaseMap(&map);
        return INSTALL_CORRUPT;
    }

    // Try to open the package.
    ZipArchiveHandle zip;
    int err = OpenArchiveFromMemory(map.addr, map.length, path, &zip);
    if (err != 0) {
        LOG(ERROR) << "Can't open " << path << " : " << ErrorCodeString(err);
        log_buffer.push_back(android::base::StringPrintf("error: %d", kZipOpenFailure));

        sysReleaseMap(&map);
        CloseArchive(zip);
        return INSTALL_CORRUPT;
    }

    // Verify and install the contents of the package.
    ui->Print("Installing update...\n");
    if (retry_count > 0) {
        ui->Print("Retry attempt: %d\n", retry_count);
    }
    ui->SetEnableReboot(false);
    int result = try_update_binary(path, zip, wipe_cache, log_buffer, retry_count);
    ui->SetEnableReboot(true);
    ui->Print("\n");

    sysReleaseMap(&map);
    CloseArchive(zip);
    return result;
}

int
install_package(const char* path, bool* wipe_cache, const char* install_file,
                bool needs_mount, int retry_count)
{
    modified_flash = true;
    auto start = std::chrono::system_clock::now();

    int result;
    std::vector<std::string> log_buffer;
    if (setup_install_mounts() != 0) {
        LOG(ERROR) << "failed to set up expected mounts for install; aborting";
        result = INSTALL_ERROR;
    } else {
        result = really_install_package(path, wipe_cache, needs_mount, log_buffer, retry_count);
    }

    // Measure the time spent to apply OTA update in seconds.
    std::chrono::duration<double> duration = std::chrono::system_clock::now() - start;
    int time_total = static_cast<int>(duration.count());

    if (ensure_path_mounted(UNCRYPT_STATUS) != 0) {
        LOG(WARNING) << "Can't mount " << UNCRYPT_STATUS;
    } else {
        std::string uncrypt_status;
        if (!android::base::ReadFileToString(UNCRYPT_STATUS, &uncrypt_status)) {
            PLOG(WARNING) << "failed to read uncrypt status";
        } else if (!android::base::StartsWith(uncrypt_status, "uncrypt_")) {
            LOG(WARNING) << "corrupted uncrypt_status: " << uncrypt_status;
        } else {
            log_buffer.push_back(android::base::Trim(uncrypt_status));
        }
    }

    // The first two lines need to be the package name and install result.
    std::vector<std::string> log_header = {
        path,
        result == INSTALL_SUCCESS ? "1" : "0",
        "time_total: " + std::to_string(time_total),
        "retry: " + std::to_string(retry_count),
    };
    std::string log_content = android::base::Join(log_header, "\n") + "\n" +
            android::base::Join(log_buffer, "\n");
    if (!android::base::WriteStringToFile(log_content, install_file)) {
        PLOG(ERROR) << "failed to write " << install_file;
    }

    // Write a copy into last_log.
    LOG(INFO) << log_content;

    return result;
}

bool verify_package(const unsigned char* package_data, size_t package_size) {
    std::vector<Certificate> loadedKeys;
    if (!load_keys(PUBLIC_KEYS_FILE, loadedKeys)) {
        LOG(ERROR) << "Failed to load keys";
        return false;
    }
    LOG(INFO) << loadedKeys.size() << " key(s) loaded from " << PUBLIC_KEYS_FILE;

    // Verify package.
    ui->Print("Verifying update package...\n");
    auto t0 = std::chrono::system_clock::now();
    int err = verify_file(const_cast<unsigned char*>(package_data), package_size, loadedKeys);
    std::chrono::duration<double> duration = std::chrono::system_clock::now() - t0;
    ui->Print("Update package verification took %.1f s (result %d).\n", duration.count(), err);
    if (err != VERIFY_SUCCESS) {
        LOG(ERROR) << "Signature verification failed";
        LOG(ERROR) << "error: " << kZipVerificationFailure;
        return false;
    }
    return true;
}