aboutsummaryrefslogtreecommitdiffstats
blob: b51807615d6472af3a6b305412b6ec91ea2c3a44 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

/* this file contains system-dependent definitions used by ADB
 * they're related to threads, sockets and file descriptors
 */
#ifndef _ADB_SYSDEPS_H
#define _ADB_SYSDEPS_H

#ifdef __CYGWIN__
#  undef _WIN32
#endif

#ifdef _WIN32

#include <windows.h>
#include <winsock2.h>
#include <ws2tcpip.h>
#include <process.h>
#include <fcntl.h>
#include <io.h>
#include <sys/stat.h>
#include <errno.h>
#include <ctype.h>

#define OS_PATH_SEPARATOR '\\'
#define OS_PATH_SEPARATOR_STR "\\"

typedef CRITICAL_SECTION          adb_mutex_t;

#define  ADB_MUTEX_DEFINE(x)     adb_mutex_t   x

/* declare all mutexes */
/* For win32, adb_sysdeps_init() will do the mutex runtime initialization. */
#define  ADB_MUTEX(x)   extern adb_mutex_t  x;
#include "mutex_list.h"

extern void  adb_sysdeps_init(void);

static __inline__ void adb_mutex_lock( adb_mutex_t*  lock )
{
    EnterCriticalSection( lock );
}

static __inline__ void  adb_mutex_unlock( adb_mutex_t*  lock )
{
    LeaveCriticalSection( lock );
}

typedef struct { unsigned  tid; }  adb_thread_t;

typedef  void*  (*adb_thread_func_t)(void*  arg);

typedef  void (*win_thread_func_t)(void*  arg);

static __inline__ int  adb_thread_create( adb_thread_t  *thread, adb_thread_func_t  func, void*  arg)
{
    thread->tid = _beginthread( (win_thread_func_t)func, 0, arg );
    if (thread->tid == (unsigned)-1L) {
        return -1;
    }
    return 0;
}

static __inline__ void  close_on_exec(int  fd)
{
    /* nothing really */
}

extern void  disable_tcp_nagle(int  fd);

#define  lstat    stat   /* no symlinks on Win32 */

#define  S_ISLNK(m)   0   /* no symlinks on Win32 */

static __inline__  int    adb_unlink(const char*  path)
{
    int  rc = unlink(path);

    if (rc == -1 && errno == EACCES) {
        /* unlink returns EACCES when the file is read-only, so we first */
        /* try to make it writable, then unlink again...                  */
        rc = chmod(path, _S_IREAD|_S_IWRITE );
        if (rc == 0)
            rc = unlink(path);
    }
    return rc;
}
#undef  unlink
#define unlink  ___xxx_unlink

static __inline__ int  adb_mkdir(const char*  path, int mode)
{
	return _mkdir(path);
}
#undef   mkdir
#define  mkdir  ___xxx_mkdir

extern int  adb_open(const char*  path, int  options);
extern int  adb_creat(const char*  path, int  mode);
extern int  adb_read(int  fd, void* buf, int len);
extern int  adb_write(int  fd, const void*  buf, int  len);
extern int  adb_lseek(int  fd, int  pos, int  where);
extern int  adb_shutdown(int  fd);
extern int  adb_close(int  fd);

static __inline__ int  unix_close(int fd)
{
    return close(fd);
}
#undef   close
#define  close   ____xxx_close

static __inline__  int  unix_read(int  fd, void*  buf, size_t  len)
{
    return read(fd, buf, len);
}
#undef   read
#define  read  ___xxx_read

static __inline__  int  unix_write(int  fd, const void*  buf, size_t  len)
{
    return write(fd, buf, len);
}
#undef   write
#define  write  ___xxx_write

static __inline__ int  adb_open_mode(const char* path, int options, int mode)
{
    return adb_open(path, options);
}

static __inline__ int  unix_open(const char*  path, int options,...)
{
    if ((options & O_CREAT) == 0)
    {
        return  open(path, options);
    }
    else
    {
        int      mode;
        va_list  args;
        va_start( args, options );
        mode = va_arg( args, int );
        va_end( args );
        return open(path, options, mode);
    }
}
#define  open    ___xxx_unix_open


/* normally provided by <cutils/misc.h> */
extern void*  load_file(const char*  pathname, unsigned*  psize);

/* normally provided by <cutils/sockets.h> */
extern int socket_loopback_client(int port, int type);
extern int socket_network_client(const char *host, int port, int type);
extern int socket_loopback_server(int port, int type);
extern int socket_inaddr_any_server(int port, int type);

/* normally provided by "fdevent.h" */

#define FDE_READ              0x0001
#define FDE_WRITE             0x0002
#define FDE_ERROR             0x0004
#define FDE_DONT_CLOSE        0x0080

typedef struct fdevent fdevent;

typedef void (*fd_func)(int fd, unsigned events, void *userdata);

fdevent *fdevent_create(int fd, fd_func func, void *arg);
void     fdevent_destroy(fdevent *fde);
void     fdevent_install(fdevent *fde, int fd, fd_func func, void *arg);
void     fdevent_remove(fdevent *item);
void     fdevent_set(fdevent *fde, unsigned events);
void     fdevent_add(fdevent *fde, unsigned events);
void     fdevent_del(fdevent *fde, unsigned events);
void     fdevent_loop();

struct fdevent {
    fdevent *next;
    fdevent *prev;

    int fd;
    int force_eof;

    unsigned short state;
    unsigned short events;

    fd_func func;
    void *arg;
};

static __inline__ void  adb_sleep_ms( int  mseconds )
{
    Sleep( mseconds );
}

extern int  adb_socket_accept(int  serverfd, struct sockaddr*  addr, socklen_t  *addrlen);

#undef   accept
#define  accept  ___xxx_accept

static __inline__  int  adb_socket_setbufsize( int   fd, int  bufsize )
{
    int opt = bufsize;
    return setsockopt(fd, SOL_SOCKET, SO_RCVBUF, (const char*)&opt, sizeof(opt));
}

extern int  adb_socketpair( int  sv[2] );

static __inline__  char*  adb_dirstart( const char*  path )
{
    char*  p  = strchr(path, '/');
    char*  p2 = strchr(path, '\\');

    if ( !p )
        p = p2;
    else if ( p2 && p2 > p )
        p = p2;

    return p;
}

static __inline__  char*  adb_dirstop( const char*  path )
{
    char*  p  = strrchr(path, '/');
    char*  p2 = strrchr(path, '\\');

    if ( !p )
        p = p2;
    else if ( p2 && p2 > p )
        p = p2;

    return p;
}

static __inline__  int  adb_is_absolute_host_path( const char*  path )
{
    return isalpha(path[0]) && path[1] == ':' && path[2] == '\\';
}

#else /* !_WIN32 a.k.a. Unix */

#include "fdevent.h"
#include <cutils/sockets.h>
#include <cutils/properties.h>
#include <cutils/misc.h>
#include <signal.h>
#include <sys/wait.h>
#include <sys/stat.h>
#include <fcntl.h>

#include <pthread.h>
#include <unistd.h>
#include <fcntl.h>
#include <stdarg.h>
#include <netinet/in.h>
#include <netinet/tcp.h>
#include <string.h>

#define OS_PATH_SEPARATOR '/'
#define OS_PATH_SEPARATOR_STR "/"

typedef  pthread_mutex_t          adb_mutex_t;

#define  ADB_MUTEX_INITIALIZER    PTHREAD_MUTEX_INITIALIZER
#define  adb_mutex_init           pthread_mutex_init
#define  adb_mutex_lock           pthread_mutex_lock
#define  adb_mutex_unlock         pthread_mutex_unlock
#define  adb_mutex_destroy        pthread_mutex_destroy

#define  ADB_MUTEX_DEFINE(m)      adb_mutex_t   m = PTHREAD_MUTEX_INITIALIZER

#define  adb_cond_t               pthread_cond_t
#define  adb_cond_init            pthread_cond_init
#define  adb_cond_wait            pthread_cond_wait
#define  adb_cond_broadcast       pthread_cond_broadcast
#define  adb_cond_signal          pthread_cond_signal
#define  adb_cond_destroy         pthread_cond_destroy

/* declare all mutexes */
#define  ADB_MUTEX(x)   extern adb_mutex_t  x;
#include "mutex_list.h"

static __inline__ void  close_on_exec(int  fd)
{
    fcntl( fd, F_SETFD, FD_CLOEXEC );
}

static __inline__ int  unix_open(const char*  path, int options,...)
{
    if ((options & O_CREAT) == 0)
    {
        return  open(path, options);
    }
    else
    {
        int      mode;
        va_list  args;
        va_start( args, options );
        mode = va_arg( args, int );
        va_end( args );
        return open(path, options, mode);
    }
}

static __inline__ int  adb_open_mode( const char*  pathname, int  options, int  mode )
{
    return open( pathname, options, mode );
}


static __inline__ int  adb_open( const char*  pathname, int  options )
{
    int  fd = open( pathname, options );
    if (fd < 0)
        return -1;
    close_on_exec( fd );
    return fd;
}
#undef   open
#define  open    ___xxx_open

static __inline__ int  adb_shutdown(int fd)
{
    return shutdown(fd, SHUT_RDWR);
}
#undef   shutdown
#define  shutdown   ____xxx_shutdown

static __inline__ int  adb_close(int fd)
{
    return close(fd);
}
#undef   close
#define  close   ____xxx_close


static __inline__  int  adb_read(int  fd, void*  buf, size_t  len)
{
    return read(fd, buf, len);
}

#undef   read
#define  read  ___xxx_read

static __inline__  int  adb_write(int  fd, const void*  buf, size_t  len)
{
    return write(fd, buf, len);
}
#undef   write
#define  write  ___xxx_write

static __inline__ int   adb_lseek(int  fd, int  pos, int  where)
{
    return lseek(fd, pos, where);
}
#undef   lseek
#define  lseek   ___xxx_lseek

static __inline__  int    adb_unlink(const char*  path)
{
    return  unlink(path);
}
#undef  unlink
#define unlink  ___xxx_unlink

static __inline__  int  adb_creat(const char*  path, int  mode)
{
    int  fd = creat(path, mode);

    if ( fd < 0 )
        return -1;

    close_on_exec(fd);
    return fd;
}
#undef   creat
#define  creat  ___xxx_creat

static __inline__ int  adb_socket_accept(int  serverfd, struct sockaddr*  addr, socklen_t  *addrlen)
{
    int fd;

    fd = accept(serverfd, addr, addrlen);
    if (fd >= 0)
        close_on_exec(fd);

    return fd;
}

#undef   accept
#define  accept  ___xxx_accept

#define  unix_read   adb_read
#define  unix_write  adb_write
#define  unix_close  adb_close

typedef  pthread_t                 adb_thread_t;

typedef void*  (*adb_thread_func_t)( void*  arg );

static __inline__ int  adb_thread_create( adb_thread_t  *pthread, adb_thread_func_t  start, void*  arg )
{
    pthread_attr_t   attr;

    pthread_attr_init (&attr);
    pthread_attr_setdetachstate (&attr, PTHREAD_CREATE_DETACHED);

    return pthread_create( pthread, &attr, start, arg );
}

static __inline__  int  adb_socket_setbufsize( int   fd, int  bufsize )
{
    int opt = bufsize;
    return setsockopt(fd, SOL_SOCKET, SO_RCVBUF, &opt, sizeof(opt));
}

static __inline__ void  disable_tcp_nagle(int fd)
{
    int  on = 1;
    setsockopt( fd, IPPROTO_TCP, TCP_NODELAY, (void*)&on, sizeof(on) );
}


static __inline__ int  unix_socketpair( int  d, int  type, int  protocol, int sv[2] )
{
    return socketpair( d, type, protocol, sv );
}

static __inline__ int  adb_socketpair( int  sv[2] )
{
    int  rc;

    rc = unix_socketpair( AF_UNIX, SOCK_STREAM, 0, sv );
    if (rc < 0)
        return -1;

    close_on_exec( sv[0] );
    close_on_exec( sv[1] );
    return 0;
}

#undef   socketpair
#define  socketpair   ___xxx_socketpair

static __inline__ void  adb_sleep_ms( int  mseconds )
{
    usleep( mseconds*1000 );
}

static __inline__ int  adb_mkdir(const char*  path, int mode)
{
    return mkdir(path, mode);
}
#undef   mkdir
#define  mkdir  ___xxx_mkdir

static __inline__ void  adb_sysdeps_init(void)
{
}

static __inline__ char*  adb_dirstart(const char*  path)
{
    return strchr(path, '/');
}

static __inline__ char*  adb_dirstop(const char*  path)
{
    return strrchr(path, '/');
}

static __inline__  int  adb_is_absolute_host_path( const char*  path )
{
    return path[0] == '/';
}

#endif /* !_WIN32 */

#endif /* _ADB_SYSDEPS_H */