aboutsummaryrefslogtreecommitdiffstats
blob: 2894c3b6b36d50b1a0803bf429f080808dfcb295 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <dirent.h>
#include <errno.h>
#include <fcntl.h>
#include <linux/input.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/epoll.h>
#include <sys/ioctl.h>
#include <unistd.h>

#include <functional>

#include "minui/minui.h"

#define MAX_DEVICES 16
#define MAX_MISC_FDS 16

#define BITS_PER_LONG (sizeof(unsigned long) * 8)
#define BITS_TO_LONGS(x) (((x) + BITS_PER_LONG - 1) / BITS_PER_LONG)

struct fd_info {
  int fd;
  ev_callback cb;
};

static int g_epoll_fd;
static epoll_event polledevents[MAX_DEVICES + MAX_MISC_FDS];
static int npolledevents;

static fd_info ev_fdinfo[MAX_DEVICES + MAX_MISC_FDS];

static unsigned ev_count = 0;
static unsigned ev_dev_count = 0;
static unsigned ev_misc_count = 0;

static bool test_bit(size_t bit, unsigned long* array) { // NOLINT
    return (array[bit/BITS_PER_LONG] & (1UL << (bit % BITS_PER_LONG))) != 0;
}

int ev_init(ev_callback input_cb, bool allow_touch_inputs) {
  g_epoll_fd = epoll_create(MAX_DEVICES + MAX_MISC_FDS);
  if (g_epoll_fd == -1) {
    return -1;
  }

  bool epollctlfail = false;
  DIR* dir = opendir("/dev/input");
  if (dir != nullptr) {
    dirent* de;
    while ((de = readdir(dir))) {
      if (strncmp(de->d_name, "event", 5)) continue;
      int fd = openat(dirfd(dir), de->d_name, O_RDONLY);
      if (fd == -1) continue;

      // Use unsigned long to match ioctl's parameter type.
      unsigned long ev_bits[BITS_TO_LONGS(EV_MAX)];  // NOLINT

      // Read the evbits of the input device.
      if (ioctl(fd, EVIOCGBIT(0, sizeof(ev_bits)), ev_bits) == -1) {
        close(fd);
        continue;
      }

      // We assume that only EV_KEY, EV_REL, and EV_SW event types are ever needed. EV_ABS is also
      // allowed if allow_touch_inputs is set.
      if (!test_bit(EV_KEY, ev_bits) && !test_bit(EV_REL, ev_bits) && !test_bit(EV_SW, ev_bits)) {
        if (!allow_touch_inputs || !test_bit(EV_ABS, ev_bits)) {
          close(fd);
          continue;
        }
      }

      epoll_event ev;
      ev.events = EPOLLIN | EPOLLWAKEUP;
      ev.data.ptr = &ev_fdinfo[ev_count];
      if (epoll_ctl(g_epoll_fd, EPOLL_CTL_ADD, fd, &ev) == -1) {
        close(fd);
        epollctlfail = true;
        continue;
      }

      ev_fdinfo[ev_count].fd = fd;
      ev_fdinfo[ev_count].cb = std::move(input_cb);
      ev_count++;
      ev_dev_count++;
      if (ev_dev_count == MAX_DEVICES) break;
    }

    closedir(dir);
  }

  if (epollctlfail && !ev_count) {
    close(g_epoll_fd);
    g_epoll_fd = -1;
    return -1;
  }

  return 0;
}

int ev_get_epollfd(void) {
    return g_epoll_fd;
}

int ev_add_fd(int fd, ev_callback cb) {
  if (ev_misc_count == MAX_MISC_FDS || cb == NULL) {
    return -1;
  }

  epoll_event ev;
  ev.events = EPOLLIN | EPOLLWAKEUP;
  ev.data.ptr = static_cast<void*>(&ev_fdinfo[ev_count]);
  int ret = epoll_ctl(g_epoll_fd, EPOLL_CTL_ADD, fd, &ev);
  if (!ret) {
    ev_fdinfo[ev_count].fd = fd;
    ev_fdinfo[ev_count].cb = std::move(cb);
    ev_count++;
    ev_misc_count++;
  }

  return ret;
}

void ev_exit(void) {
    while (ev_count > 0) {
        close(ev_fdinfo[--ev_count].fd);
    }
    ev_misc_count = 0;
    ev_dev_count = 0;
    close(g_epoll_fd);
}

int ev_wait(int timeout) {
    npolledevents = epoll_wait(g_epoll_fd, polledevents, ev_count, timeout);
    if (npolledevents <= 0) {
        return -1;
    }
    return 0;
}

void ev_dispatch(void) {
  for (int n = 0; n < npolledevents; n++) {
    fd_info* fdi = static_cast<fd_info*>(polledevents[n].data.ptr);
    const ev_callback& cb = fdi->cb;
    if (cb) {
      cb(fdi->fd, polledevents[n].events);
    }
  }
}

int ev_get_input(int fd, uint32_t epevents, input_event* ev) {
    if (epevents & EPOLLIN) {
        ssize_t r = TEMP_FAILURE_RETRY(read(fd, ev, sizeof(*ev)));
        if (r == sizeof(*ev)) {
            return 0;
        }
    }
    return -1;
}

int ev_sync_key_state(const ev_set_key_callback& set_key_cb) {
  // Use unsigned long to match ioctl's parameter type.
  unsigned long ev_bits[BITS_TO_LONGS(EV_MAX)];    // NOLINT
  unsigned long key_bits[BITS_TO_LONGS(KEY_MAX)];  // NOLINT

  for (size_t i = 0; i < ev_dev_count; ++i) {
    memset(ev_bits, 0, sizeof(ev_bits));
    memset(key_bits, 0, sizeof(key_bits));

    if (ioctl(ev_fdinfo[i].fd, EVIOCGBIT(0, sizeof(ev_bits)), ev_bits) == -1) {
      continue;
    }
    if (!test_bit(EV_KEY, ev_bits)) {
      continue;
    }
    if (ioctl(ev_fdinfo[i].fd, EVIOCGKEY(sizeof(key_bits)), key_bits) == -1) {
      continue;
    }

    for (int code = 0; code <= KEY_MAX; code++) {
      if (test_bit(code, key_bits)) {
        set_key_cb(code, 1);
      }
    }
  }

  return 0;
}

void ev_iterate_available_keys(const std::function<void(int)>& f) {
    // Use unsigned long to match ioctl's parameter type.
    unsigned long ev_bits[BITS_TO_LONGS(EV_MAX)]; // NOLINT
    unsigned long key_bits[BITS_TO_LONGS(KEY_MAX)]; // NOLINT

    for (size_t i = 0; i < ev_dev_count; ++i) {
        memset(ev_bits, 0, sizeof(ev_bits));
        memset(key_bits, 0, sizeof(key_bits));

        // Does this device even have keys?
        if (ioctl(ev_fdinfo[i].fd, EVIOCGBIT(0, sizeof(ev_bits)), ev_bits) == -1) {
            continue;
        }
        if (!test_bit(EV_KEY, ev_bits)) {
            continue;
        }

        int rc = ioctl(ev_fdinfo[i].fd, EVIOCGBIT(EV_KEY, KEY_MAX), key_bits);
        if (rc == -1) {
            continue;
        }

        for (int key_code = 0; key_code <= KEY_MAX; ++key_code) {
            if (test_bit(key_code, key_bits)) {
                f(key_code);
            }
        }
    }
}

void ev_iterate_touch_inputs(const std::function<void(int)>& action) {
  for (size_t i = 0; i < ev_dev_count; ++i) {
    // Use unsigned long to match ioctl's parameter type.
    unsigned long ev_bits[BITS_TO_LONGS(EV_MAX)] = {};  // NOLINT
    if (ioctl(ev_fdinfo[i].fd, EVIOCGBIT(0, sizeof(ev_bits)), ev_bits) == -1) {
      continue;
    }
    if (!test_bit(EV_ABS, ev_bits)) {
      continue;
    }

    unsigned long key_bits[BITS_TO_LONGS(KEY_MAX)] = {};  // NOLINT
    if (ioctl(ev_fdinfo[i].fd, EVIOCGBIT(EV_ABS, KEY_MAX), key_bits) == -1) {
      continue;
    }

    for (int key_code = 0; key_code <= KEY_MAX; ++key_code) {
      if (test_bit(key_code, key_bits)) {
        action(key_code);
      }
    }
  }
}