aboutsummaryrefslogtreecommitdiffstats
blob: 56f471bce25c95919450ab09459fcecbe1593c6c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "graphics.h"

#include <stdint.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>

#include <memory>

#include "font_10x18.h"
#include "graphics_adf.h"
#include "graphics_drm.h"
#include "graphics_fbdev.h"
#include "minui/minui.h"

static GRFont* gr_font = NULL;
static MinuiBackend* gr_backend = nullptr;

static int overscan_percent = OVERSCAN_PERCENT;
static int overscan_offset_x = 0;
static int overscan_offset_y = 0;

static uint32_t gr_current = ~0;
static constexpr uint32_t alpha_mask = 0xff000000;

static GRSurface* gr_draw = NULL;
static GRRotation rotation = ROTATION_NONE;

static bool outside(int x, int y) {
  return x < 0 || x >= (rotation % 2 ? gr_draw->height : gr_draw->width) || y < 0 ||
         y >= (rotation % 2 ? gr_draw->width : gr_draw->height);
}

const GRFont* gr_sys_font() {
  return gr_font;
}

int gr_measure(const GRFont* font, const char* s) {
  return font->char_width * strlen(s);
}

void gr_font_size(const GRFont* font, int* x, int* y) {
  *x = font->char_width;
  *y = font->char_height;
}

// Blends gr_current onto pix value, assumes alpha as most significant byte.
static inline uint32_t pixel_blend(uint8_t alpha, uint32_t pix) {
  if (alpha == 255) return gr_current;
  if (alpha == 0) return pix;
  uint32_t pix_r = pix & 0xff;
  uint32_t pix_g = pix & 0xff00;
  uint32_t pix_b = pix & 0xff0000;
  uint32_t cur_r = gr_current & 0xff;
  uint32_t cur_g = gr_current & 0xff00;
  uint32_t cur_b = gr_current & 0xff0000;

  uint32_t out_r = (pix_r * (255 - alpha) + cur_r * alpha) / 255;
  uint32_t out_g = (pix_g * (255 - alpha) + cur_g * alpha) / 255;
  uint32_t out_b = (pix_b * (255 - alpha) + cur_b * alpha) / 255;

  return (out_r & 0xff) | (out_g & 0xff00) | (out_b & 0xff0000) | (gr_current & 0xff000000);
}

// increments pixel pointer right, with current rotation.
static void incr_x(uint32_t** p, int row_pixels) {
  if (rotation % 2) {
    *p = *p + (rotation == 1 ? 1 : -1) * row_pixels;
  } else {
    *p = *p + (rotation ? -1 : 1);
  }
}

// increments pixel pointer down, with current rotation.
static void incr_y(uint32_t** p, int row_pixels) {
  if (rotation % 2) {
    *p = *p + (rotation == 1 ? -1 : 1);
  } else {
    *p = *p + (rotation ? -1 : 1) * row_pixels;
  }
}

// returns pixel pointer at given coordinates with rotation adjustment.
static uint32_t* pixel_at(GRSurface* surf, int x, int y, int row_pixels) {
  switch (rotation) {
    case ROTATION_NONE:
      return reinterpret_cast<uint32_t*>(surf->data) + y * row_pixels + x;
    case ROTATION_RIGHT:
      return reinterpret_cast<uint32_t*>(surf->data) + x * row_pixels + (surf->width - y);
    case ROTATION_DOWN:
      return reinterpret_cast<uint32_t*>(surf->data) + (surf->height - 1 - y) * row_pixels +
             (surf->width - 1 - x);
    case ROTATION_LEFT:
      return reinterpret_cast<uint32_t*>(surf->data) + (surf->height - 1 - x) * row_pixels + y;
    default:
      printf("invalid rotation %d", rotation);
  }
  return nullptr;
}

static void text_blend(uint8_t* src_p, int src_row_bytes, uint32_t* dst_p, int dst_row_pixels,
                       int width, int height) {
  uint8_t alpha_current = static_cast<uint8_t>((alpha_mask & gr_current) >> 24);
  for (int j = 0; j < height; ++j) {
    uint8_t* sx = src_p;
    uint32_t* px = dst_p;
    for (int i = 0; i < width; ++i, incr_x(&px, dst_row_pixels)) {
      uint8_t a = *sx++;
      if (alpha_current < 255) a = (static_cast<uint32_t>(a) * alpha_current) / 255;
      *px = pixel_blend(a, *px);
    }
    src_p += src_row_bytes;
    incr_y(&dst_p, dst_row_pixels);
  }
}

void gr_text(const GRFont* font, int x, int y, const char* s, bool bold) {
  if (!font || !font->texture || (gr_current & alpha_mask) == 0) return;

  if (font->texture->pixel_bytes != 1) {
    printf("gr_text: font has wrong format\n");
    return;
  }

  bold = bold && (font->texture->height != font->char_height);

  x += overscan_offset_x;
  y += overscan_offset_y;

  unsigned char ch;
  while ((ch = *s++)) {
    if (outside(x, y) || outside(x + font->char_width - 1, y + font->char_height - 1)) break;

    if (ch < ' ' || ch > '~') {
      ch = '?';
    }

    int row_pixels = gr_draw->row_bytes / gr_draw->pixel_bytes;
    uint8_t* src_p = font->texture->data + ((ch - ' ') * font->char_width) +
                     (bold ? font->char_height * font->texture->row_bytes : 0);
    uint32_t* dst_p = pixel_at(gr_draw, x, y, row_pixels);

    text_blend(src_p, font->texture->row_bytes, dst_p, row_pixels, font->char_width,
               font->char_height);

    x += font->char_width;
  }
}

void gr_texticon(int x, int y, GRSurface* icon) {
  if (icon == NULL) return;

  if (icon->pixel_bytes != 1) {
    printf("gr_texticon: source has wrong format\n");
    return;
  }

  x += overscan_offset_x;
  y += overscan_offset_y;

  if (outside(x, y) || outside(x + icon->width - 1, y + icon->height - 1)) return;

  int row_pixels = gr_draw->row_bytes / gr_draw->pixel_bytes;
  uint8_t* src_p = icon->data;
  uint32_t* dst_p = pixel_at(gr_draw, x, y, row_pixels);

  text_blend(src_p, icon->row_bytes, dst_p, row_pixels, icon->width, icon->height);
}

void gr_color(unsigned char r, unsigned char g, unsigned char b, unsigned char a) {
  uint32_t r32 = r, g32 = g, b32 = b, a32 = a;
#if defined(RECOVERY_ABGR) || defined(RECOVERY_BGRA)
  gr_current = (a32 << 24) | (r32 << 16) | (g32 << 8) | b32;
#else
  gr_current = (a32 << 24) | (b32 << 16) | (g32 << 8) | r32;
#endif
}

void gr_clear() {
  if ((gr_current & 0xff) == ((gr_current >> 8) & 0xff) &&
      (gr_current & 0xff) == ((gr_current >> 16) & 0xff) &&
      (gr_current & 0xff) == ((gr_current >> 24) & 0xff) &&
      gr_draw->row_bytes == gr_draw->width * gr_draw->pixel_bytes) {
    memset(gr_draw->data, gr_current & 0xff, gr_draw->height * gr_draw->row_bytes);
  } else {
    uint32_t* px = reinterpret_cast<uint32_t*>(gr_draw->data);
    int row_diff = gr_draw->row_bytes / gr_draw->pixel_bytes - gr_draw->width;
    for (int y = 0; y < gr_draw->height; ++y) {
      for (int x = 0; x < gr_draw->width; ++x) {
        *px++ = gr_current;
      }
      px += row_diff;
    }
  }
}

void gr_fill(int x1, int y1, int x2, int y2) {
  x1 += overscan_offset_x;
  y1 += overscan_offset_y;

  x2 += overscan_offset_x;
  y2 += overscan_offset_y;

  if (outside(x1, y1) || outside(x2 - 1, y2 - 1)) return;

  int row_pixels = gr_draw->row_bytes / gr_draw->pixel_bytes;
  uint32_t* p = pixel_at(gr_draw, x1, y1, row_pixels);
  uint8_t alpha = static_cast<uint8_t>(((gr_current & alpha_mask) >> 24));
  if (alpha > 0) {
    for (int y = y1; y < y2; ++y) {
      uint32_t* px = p;
      for (int x = x1; x < x2; ++x) {
        *px = pixel_blend(alpha, *px);
        incr_x(&px, row_pixels);
      }
      incr_y(&p, row_pixels);
    }
  }
}

void gr_blit(GRSurface* source, int sx, int sy, int w, int h, int dx, int dy) {
  if (source == NULL) return;

  if (gr_draw->pixel_bytes != source->pixel_bytes) {
    printf("gr_blit: source has wrong format\n");
    return;
  }

  dx += overscan_offset_x;
  dy += overscan_offset_y;

  if (outside(dx, dy) || outside(dx + w - 1, dy + h - 1)) return;

  if (rotation) {
    int src_row_pixels = source->row_bytes / source->pixel_bytes;
    int row_pixels = gr_draw->row_bytes / gr_draw->pixel_bytes;
    uint32_t* src_py = reinterpret_cast<uint32_t*>(source->data) + sy * source->row_bytes / 4 + sx;
    uint32_t* dst_py = pixel_at(gr_draw, dx, dy, row_pixels);

    for (int y = 0; y < h; y += 1) {
      uint32_t* src_px = src_py;
      uint32_t* dst_px = dst_py;
      for (int x = 0; x < w; x += 1) {
        *dst_px = *src_px++;
        incr_x(&dst_px, row_pixels);
      }
      src_py += src_row_pixels;
      incr_y(&dst_py, row_pixels);
    }
  } else {
    unsigned char* src_p = source->data + sy * source->row_bytes + sx * source->pixel_bytes;
    unsigned char* dst_p = gr_draw->data + dy * gr_draw->row_bytes + dx * gr_draw->pixel_bytes;

    int i;
    for (i = 0; i < h; ++i) {
      memcpy(dst_p, src_p, w * source->pixel_bytes);
      src_p += source->row_bytes;
      dst_p += gr_draw->row_bytes;
    }
  }
}

unsigned int gr_get_width(GRSurface* surface) {
  if (surface == NULL) {
    return 0;
  }
  return surface->width;
}

unsigned int gr_get_height(GRSurface* surface) {
  if (surface == NULL) {
    return 0;
  }
  return surface->height;
}

int gr_init_font(const char* name, GRFont** dest) {
  GRFont* font = static_cast<GRFont*>(calloc(1, sizeof(*gr_font)));
  if (font == nullptr) {
    return -1;
  }

  int res = res_create_alpha_surface(name, &(font->texture));
  if (res < 0) {
    free(font);
    return res;
  }

  // The font image should be a 96x2 array of character images.  The
  // columns are the printable ASCII characters 0x20 - 0x7f.  The
  // top row is regular text; the bottom row is bold.
  font->char_width = font->texture->width / 96;
  font->char_height = font->texture->height / 2;

  *dest = font;

  return 0;
}

static void gr_init_font(void) {
  int res = gr_init_font("font", &gr_font);
  if (res == 0) {
    return;
  }

  printf("failed to read font: res=%d\n", res);

  // fall back to the compiled-in font.
  gr_font = static_cast<GRFont*>(calloc(1, sizeof(*gr_font)));
  gr_font->texture = static_cast<GRSurface*>(malloc(sizeof(*gr_font->texture)));
  gr_font->texture->width = font.width;
  gr_font->texture->height = font.height;
  gr_font->texture->row_bytes = font.width;
  gr_font->texture->pixel_bytes = 1;

  unsigned char* bits = static_cast<unsigned char*>(malloc(font.width * font.height));
  gr_font->texture->data = bits;

  unsigned char data;
  unsigned char* in = font.rundata;
  while ((data = *in++)) {
    memset(bits, (data & 0x80) ? 255 : 0, data & 0x7f);
    bits += (data & 0x7f);
  }

  gr_font->char_width = font.char_width;
  gr_font->char_height = font.char_height;
}

void gr_flip() {
  gr_draw = gr_backend->Flip();
}

int gr_init() {
  gr_init_font();

  auto backend = std::unique_ptr<MinuiBackend>{ std::make_unique<MinuiBackendAdf>() };
  gr_draw = backend->Init();

  if (!gr_draw) {
    backend = std::make_unique<MinuiBackendDrm>();
    gr_draw = backend->Init();
  }

  if (!gr_draw) {
    backend = std::make_unique<MinuiBackendFbdev>();
    gr_draw = backend->Init();
  }

  if (!gr_draw) {
    return -1;
  }

  gr_backend = backend.release();

  overscan_offset_x = gr_draw->width * overscan_percent / 100;
  overscan_offset_y = gr_draw->height * overscan_percent / 100;

  gr_flip();
  gr_flip();

  gr_rotate(DEFAULT_ROTATION);

  if (gr_draw->pixel_bytes != 4) {
    printf("gr_init: Only 4-byte pixel formats supported\n");
  }

  return 0;
}

void gr_exit() {
  delete gr_backend;
}

int gr_fb_width() {
  return rotation % 2 ? gr_draw->height - 2 * overscan_offset_y
                      : gr_draw->width - 2 * overscan_offset_x;
}

int gr_fb_height() {
  return rotation % 2 ? gr_draw->width - 2 * overscan_offset_x
                      : gr_draw->height - 2 * overscan_offset_y;
}

void gr_fb_blank(bool blank) {
  gr_backend->Blank(blank);
}

void gr_rotate(GRRotation rot) {
  rotation = rot;
}