aboutsummaryrefslogtreecommitdiffstats
blob: 76fa657391988fca22278a91c92d26863d0a7ffc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "mounts.h"

#include <errno.h>
#include <fcntl.h>
#include <mntent.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/mount.h>

#include <string>
#include <vector>

#include <android-base/logging.h>

struct MountedVolume {
    std::string device;
    std::string mount_point;
    std::string filesystem;
    std::string flags;
};

std::vector<MountedVolume*> g_mounts_state;

bool scan_mounted_volumes() {
    for (size_t i = 0; i < g_mounts_state.size(); ++i) {
        delete g_mounts_state[i];
    }
    g_mounts_state.clear();

    // Open and read mount table entries.
    FILE* fp = setmntent("/proc/mounts", "re");
    if (fp == NULL) {
        return false;
    }
    mntent* e;
    while ((e = getmntent(fp)) != NULL) {
        MountedVolume* v = new MountedVolume;
        v->device = e->mnt_fsname;
        v->mount_point = e->mnt_dir;
        v->filesystem = e->mnt_type;
        v->flags = e->mnt_opts;
        g_mounts_state.push_back(v);
    }
    endmntent(fp);
    return true;
}

MountedVolume* find_mounted_volume_by_mount_point(const char* mount_point) {
    for (size_t i = 0; i < g_mounts_state.size(); ++i) {
        if (g_mounts_state[i]->mount_point == mount_point) return g_mounts_state[i];
    }
    return nullptr;
}

int unmount_mounted_volume(MountedVolume* volume) {
  // Intentionally pass the empty string to umount if the caller tries to unmount a volume they
  // already unmounted using this function.
  std::string mount_point = volume->mount_point;
  volume->mount_point.clear();
  int result = umount(mount_point.c_str());
  if (result == -1) {
    PLOG(WARNING) << "Failed to umount " << mount_point;
  }
  return result;
}