aboutsummaryrefslogtreecommitdiffstats
blob: 383717612e24443cc73e39cbd21385dd55f27b15 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
# Copyright 2015 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific languae governing permissions and
# limitations under the License.

LOCAL_PATH := $(call my-dir)

include $(CLEAR_VARS)

otafault_static_libs := \
    libziparchive \
    libbase \
    liblog

LOCAL_CFLAGS := \
    -Wall \
    -Werror \
    -Wthread-safety \
    -Wthread-safety-negative \
    -D_LIBCPP_ENABLE_THREAD_SAFETY_ANNOTATIONS

LOCAL_SRC_FILES := config.cpp ota_io.cpp
LOCAL_MODULE_TAGS := eng
LOCAL_MODULE := libotafault
LOCAL_C_INCLUDES := bootable/recovery
LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)
LOCAL_WHOLE_STATIC_LIBRARIES := $(otafault_static_libs)

include $(BUILD_STATIC_LIBRARY)

# otafault_test (static executable)
# ===============================
include $(CLEAR_VARS)

LOCAL_SRC_FILES := config.cpp ota_io.cpp test.cpp
LOCAL_MODULE_TAGS := tests
LOCAL_MODULE := otafault_test
LOCAL_STATIC_LIBRARIES := $(otafault_static_libs)
LOCAL_CFLAGS := -Wall -Werror
LOCAL_C_INCLUDES := bootable/recovery
LOCAL_FORCE_STATIC_EXECUTABLE := true

include $(BUILD_EXECUTABLE)