aboutsummaryrefslogtreecommitdiffstats
blob: 5efb12d60615b26840da77fd829035765184d560 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
// Copyright (C) 2016 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.

cc_library_static {
    name: "libotautil",

    host_supported: true,

    srcs: [
        "SysUtil.cpp",
        "DirUtil.cpp",
        "ThermalUtil.cpp",
        "rangeset.cpp",
    ],

    static_libs: [
        "libselinux",
        "libbase",
    ],

    cflags: [
        "-D_FILE_OFFSET_BITS=64",
        "-Werror",
        "-Wall",
    ],

    export_include_dirs: [
        "include",
    ],
}