aboutsummaryrefslogtreecommitdiffstats
blob: d54a824d2889ab3d2a0e8b8b8371fbb0e34cb762 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
/*
 * Copyright 2006 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "otautil/SysUtil.h"

#include <fcntl.h>
#include <stdint.h>  // SIZE_MAX
#include <sys/mman.h>
#include <sys/stat.h>
#include <sys/types.h>

#include <string>
#include <vector>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/strings.h>
#include <android-base/unique_fd.h>

bool MemMapping::MapFD(int fd) {
  struct stat sb;
  if (fstat(fd, &sb) == -1) {
    PLOG(ERROR) << "fstat(" << fd << ") failed";
    return false;
  }

  void* memPtr = mmap(nullptr, sb.st_size, PROT_READ, MAP_PRIVATE, fd, 0);
  if (memPtr == MAP_FAILED) {
    PLOG(ERROR) << "mmap(" << sb.st_size << ", R, PRIVATE, " << fd << ", 0) failed";
    return false;
  }

  addr = static_cast<unsigned char*>(memPtr);
  length = sb.st_size;
  ranges_.clear();
  ranges_.emplace_back(MappedRange{ memPtr, static_cast<size_t>(sb.st_size) });

  return true;
}

// A "block map" which looks like this (from uncrypt/uncrypt.cpp):
//
//   /dev/block/platform/msm_sdcc.1/by-name/userdata     # block device
//   49652 4096                                          # file size in bytes, block size
//   3                                                   # count of block ranges
//   1000 1008                                           # block range 0
//   2100 2102                                           # ... block range 1
//   30 33                                               # ... block range 2
//
// Each block range represents a half-open interval; the line "30 33" reprents the blocks
// [30, 31, 32].
bool MemMapping::MapBlockFile(const std::string& filename) {
  std::string content;
  if (!android::base::ReadFileToString(filename, &content)) {
    PLOG(ERROR) << "Failed to read " << filename;
    return false;
  }

  std::vector<std::string> lines = android::base::Split(android::base::Trim(content), "\n");
  if (lines.size() < 4) {
    LOG(ERROR) << "Block map file is too short: " << lines.size();
    return false;
  }

  size_t size;
  size_t blksize;
  if (sscanf(lines[1].c_str(), "%zu %zu", &size, &blksize) != 2) {
    LOG(ERROR) << "Failed to parse file size and block size: " << lines[1];
    return false;
  }

  size_t range_count;
  if (sscanf(lines[2].c_str(), "%zu", &range_count) != 1) {
    LOG(ERROR) << "Failed to parse block map header: " << lines[2];
    return false;
  }

  size_t blocks;
  if (blksize != 0) {
    blocks = ((size - 1) / blksize) + 1;
  }
  if (size == 0 || blksize == 0 || blocks > SIZE_MAX / blksize || range_count == 0 ||
      lines.size() != 3 + range_count) {
    LOG(ERROR) << "Invalid data in block map file: size " << size << ", blksize " << blksize
               << ", range_count " << range_count << ", lines " << lines.size();
    return false;
  }

  // Reserve enough contiguous address space for the whole file.
  void* reserve = mmap64(nullptr, blocks * blksize, PROT_NONE, MAP_PRIVATE | MAP_ANON, -1, 0);
  if (reserve == MAP_FAILED) {
    PLOG(ERROR) << "failed to reserve address space";
    return false;
  }

  const std::string& block_dev = lines[0];
  android::base::unique_fd fd(TEMP_FAILURE_RETRY(open(block_dev.c_str(), O_RDONLY)));
  if (fd == -1) {
    PLOG(ERROR) << "failed to open block device " << block_dev;
    munmap(reserve, blocks * blksize);
    return false;
  }

  ranges_.clear();

  unsigned char* next = static_cast<unsigned char*>(reserve);
  size_t remaining_size = blocks * blksize;
  bool success = true;
  for (size_t i = 0; i < range_count; ++i) {
    const std::string& line = lines[i + 3];

    size_t start, end;
    if (sscanf(line.c_str(), "%zu %zu\n", &start, &end) != 2) {
      LOG(ERROR) << "failed to parse range " << i << ": " << line;
      success = false;
      break;
    }
    size_t range_size = (end - start) * blksize;
    if (end <= start || (end - start) > SIZE_MAX / blksize || range_size > remaining_size) {
      LOG(ERROR) << "Invalid range: " << start << " " << end;
      success = false;
      break;
    }

    void* range_start = mmap64(next, range_size, PROT_READ, MAP_PRIVATE | MAP_FIXED, fd,
                               static_cast<off64_t>(start) * blksize);
    if (range_start == MAP_FAILED) {
      PLOG(ERROR) << "failed to map range " << i << ": " << line;
      success = false;
      break;
    }
    ranges_.emplace_back(MappedRange{ range_start, range_size });

    next += range_size;
    remaining_size -= range_size;
  }
  if (success && remaining_size != 0) {
    LOG(ERROR) << "Invalid ranges: remaining_size " << remaining_size;
    success = false;
  }
  if (!success) {
    munmap(reserve, blocks * blksize);
    return false;
  }

  addr = static_cast<unsigned char*>(reserve);
  length = size;

  LOG(INFO) << "mmapped " << range_count << " ranges";

  return true;
}

bool MemMapping::MapFile(const std::string& fn) {
  if (fn.empty()) {
    LOG(ERROR) << "Empty filename";
    return false;
  }

  if (fn[0] == '@') {
    // Block map file "@/cache/recovery/block.map".
    if (!MapBlockFile(fn.substr(1))) {
      LOG(ERROR) << "Map of '" << fn << "' failed";
      return false;
    }
  } else {
    // This is a regular file.
    android::base::unique_fd fd(TEMP_FAILURE_RETRY(open(fn.c_str(), O_RDONLY)));
    if (fd == -1) {
      PLOG(ERROR) << "Unable to open '" << fn << "'";
      return false;
    }

    if (!MapFD(fd)) {
      LOG(ERROR) << "Map of '" << fn << "' failed";
      return false;
    }
  }
  return true;
}

MemMapping::~MemMapping() {
  for (const auto& range : ranges_) {
    if (munmap(range.addr, range.length) == -1) {
      PLOG(ERROR) << "Failed to munmap(" << range.addr << ", " << range.length << ")";
    }
  };
  ranges_.clear();
}