aboutsummaryrefslogtreecommitdiffstats
blob: b0ec141cb4ec29cab7b218669aef9b12888b74c9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

//
// Strictly to deal with reboot into system after OTA after /data
// mounts to pull the last pmsg file data and place it
// into /data/misc/recovery/ directory, rotating it in.
//
// Usage: recovery-persist [--force-persist]
//
//    On systems without /cache mount, all file content representing in the
//    recovery/ directory stored in /sys/fs/pstore/pmsg-ramoops-0 in logger
//    format that reside in the LOG_ID_SYSTEM buffer at ANDROID_LOG_INFO
//    priority or higher is transfered to the /data/misc/recovery/ directory.
//    The content is matched and rotated in as need be.
//
//    --force-persist  ignore /cache mount, always rotate in the contents.
//

#include <errno.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>

#include <string>

#include <android-base/file.h>
#include <android-base/logging.h>

#include <private/android_logger.h> /* private pmsg functions */

static const char *LAST_LOG_FILE = "/data/misc/recovery/last_log";
static const char *LAST_PMSG_FILE = "/sys/fs/pstore/pmsg-ramoops-0";
static const char *LAST_KMSG_FILE = "/data/misc/recovery/last_kmsg";
static const char *LAST_CONSOLE_FILE = "/sys/fs/pstore/console-ramoops-0";
static const char *ALT_LAST_CONSOLE_FILE = "/sys/fs/pstore/console-ramoops";

static const int KEEP_LOG_COUNT = 10;

// close a file, log an error if the error indicator is set
static void check_and_fclose(FILE *fp, const char *name) {
    fflush(fp);
    if (ferror(fp)) {
        PLOG(ERROR) << "Error in " << name;
    }
    fclose(fp);
}

static void copy_file(const char* source, const char* destination) {
    FILE* dest_fp = fopen(destination, "w");
    if (dest_fp == nullptr) {
        PLOG(ERROR) << "Can't open " << destination;
    } else {
        FILE* source_fp = fopen(source, "r");
        if (source_fp != nullptr) {
            char buf[4096];
            size_t bytes;
            while ((bytes = fread(buf, 1, sizeof(buf), source_fp)) != 0) {
                fwrite(buf, 1, bytes, dest_fp);
            }
            check_and_fclose(source_fp, source);
        }
        check_and_fclose(dest_fp, destination);
    }
}

static bool rotated = false;

// Rename last_log -> last_log.1 -> last_log.2 -> ... -> last_log.$max.
// Similarly rename last_kmsg -> last_kmsg.1 -> ... -> last_kmsg.$max.
// Overwrite any existing last_log.$max and last_kmsg.$max.
static void rotate_logs(int max) {
    // Logs should only be rotated once.

    if (rotated) {
        return;
    }
    rotated = true;

    for (int i = max-1; i >= 0; --i) {
        std::string old_log(LAST_LOG_FILE);
        if (i > 0) {
          old_log += "." + std::to_string(i);
        }
        std::string new_log(LAST_LOG_FILE);
        new_log += "." + std::to_string(i+1);

        // Ignore errors if old_log doesn't exist.
        rename(old_log.c_str(), new_log.c_str());

        std::string old_kmsg(LAST_KMSG_FILE);
        if (i > 0) {
          old_kmsg += "." + std::to_string(i);
        }
        std::string new_kmsg(LAST_KMSG_FILE);
        new_kmsg += "." + std::to_string(i+1);

        rename(old_kmsg.c_str(), new_kmsg.c_str());
    }
}

ssize_t logsave(
        log_id_t /* logId */,
        char /* prio */,
        const char *filename,
        const char *buf, size_t len,
        void * /* arg */) {

    std::string destination("/data/misc/");
    destination += filename;

    std::string buffer(buf, len);

    {
        std::string content;
        android::base::ReadFileToString(destination, &content);

        if (buffer.compare(content) == 0) {
            return len;
        }
    }

    // ToDo: Any others that match? Are we pulling in multiple
    // already-rotated files? Algorithm thus far is KISS: one file,
    // one rotation allowed.

    rotate_logs(KEEP_LOG_COUNT);

    return android::base::WriteStringToFile(buffer, destination.c_str());
}

int main(int argc, char **argv) {

    /* Is /cache a mount?, we have been delivered where we are not wanted */
    /*
     * Following code halves the size of the executable as compared to:
     *
     *    load_volume_table();
     *    has_cache = volume_for_path(CACHE_ROOT) != nullptr;
     */
    bool has_cache = false;
    static const char mounts_file[] = "/proc/mounts";
    FILE *fp = fopen(mounts_file, "r");
    if (!fp) {
        PLOG(ERROR) << "failed to open " << mounts_file;
    } else {
        char *line = NULL;
        size_t len = 0;
        ssize_t read;
        while ((read = getline(&line, &len, fp)) != -1) {
            if (strstr(line, " /cache ")) {
                has_cache = true;
                break;
            }
        }
        free(line);
        fclose(fp);
    }

    if (has_cache) {
        /*
         * TBD: Future location to move content from
         * /cache/recovery to /data/misc/recovery/
         */
        /* if --force-persist flag, then transfer pmsg data anyways */
        if ((argc <= 1) || !argv[1] || strcmp(argv[1], "--force-persist")) {
            return 0;
        }
    }

    /* Is there something in pmsg? */
    if (access(LAST_PMSG_FILE, R_OK)) {
        return 0;
    }

    // Take last pmsg file contents and send it off to the logsave
    __android_log_pmsg_file_read(
        LOG_ID_SYSTEM, ANDROID_LOG_INFO, "recovery/", logsave, NULL);

    /* Is there a last console log too? */
    if (rotated) {
        if (!access(LAST_CONSOLE_FILE, R_OK)) {
            copy_file(LAST_CONSOLE_FILE, LAST_KMSG_FILE);
        } else if (!access(ALT_LAST_CONSOLE_FILE, R_OK)) {
            copy_file(ALT_LAST_CONSOLE_FILE, LAST_KMSG_FILE);
        }
    }

    return 0;
}