aboutsummaryrefslogtreecommitdiffstats
blob: 46bb77e02cfab4656b12e70d7f875eaaebe1a09f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
/*
 * Copyright (C) 2007 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef RECOVERY_ROOTS_H_
#define RECOVERY_ROOTS_H_

#include <string>

typedef struct fstab_rec Volume;

// Load and parse volume data from /etc/recovery.fstab.
void load_volume_table();

// Return the Volume* record for this mount point (or nullptr).
Volume* volume_for_mount_point(const std::string& mount_point);

// Make sure that the volume 'path' is on is mounted.  Returns 0 on
// success (volume is mounted).
int ensure_path_mounted(const char* path);

// Similar to ensure_path_mounted, but allows one to specify the mount_point.
int ensure_path_mounted_at(const char* path, const char* mount_point);

// Make sure that the volume 'path' is on is unmounted.  Returns 0 on
// success (volume is unmounted);
int ensure_path_unmounted(const char* path);

// Reformat the given volume (must be the mount point only, eg
// "/cache"), no paths permitted.  Attempts to unmount the volume if
// it is mounted.
int format_volume(const char* volume);

// Reformat the given volume (must be the mount point only, eg
// "/cache"), no paths permitted.  Attempts to unmount the volume if
// it is mounted.
// Copies 'directory' to root of the newly formatted volume
int format_volume(const char* volume, const char* directory);

// Ensure that all and only the volumes that packages expect to find
// mounted (/tmp and /cache) are mounted.  Returns 0 on success.
int setup_install_mounts();

#endif  // RECOVERY_ROOTS_H_