aboutsummaryrefslogtreecommitdiffstats
blob: b38bc7134c2d335bb118edf435afc600d6984bd1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <string>
#include <vector>

#include <android-base/strings.h>
#include <bootloader_message/bootloader_message.h>
#include <gtest/gtest.h>

class BootloaderMessageTest : public ::testing::Test {
 protected:
  BootloaderMessageTest() : has_misc(true) {}

  virtual void SetUp() override {
    std::string err;
    has_misc = !get_bootloader_message_blk_device(&err).empty();
  }

  virtual void TearDown() override {
    // Clear the BCB.
    if (has_misc) {
      std::string err;
      ASSERT_TRUE(clear_bootloader_message(&err)) << "Failed to clear BCB: " << err;
    }
  }

  bool has_misc;
};

TEST_F(BootloaderMessageTest, clear_bootloader_message) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  // Clear the BCB.
  std::string err;
  ASSERT_TRUE(clear_bootloader_message(&err)) << "Failed to clear BCB: " << err;

  // Verify the content.
  bootloader_message boot;
  ASSERT_TRUE(read_bootloader_message(&boot, &err)) << "Failed to read BCB: " << err;

  // All the bytes should be cleared.
  ASSERT_EQ(std::string(sizeof(boot), '\0'),
            std::string(reinterpret_cast<const char*>(&boot), sizeof(boot)));
}

TEST_F(BootloaderMessageTest, read_and_write_bootloader_message) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  // Write the BCB.
  bootloader_message boot = {};
  strlcpy(boot.command, "command", sizeof(boot.command));
  strlcpy(boot.recovery, "message1\nmessage2\n", sizeof(boot.recovery));
  strlcpy(boot.status, "status1", sizeof(boot.status));

  std::string err;
  ASSERT_TRUE(write_bootloader_message(boot, &err)) << "Failed to write BCB: " << err;

  // Read and verify.
  bootloader_message boot_verify;
  ASSERT_TRUE(read_bootloader_message(&boot_verify, &err)) << "Failed to read BCB: " << err;

  ASSERT_EQ(std::string(reinterpret_cast<const char*>(&boot), sizeof(boot)),
            std::string(reinterpret_cast<const char*>(&boot_verify), sizeof(boot_verify)));
}

TEST_F(BootloaderMessageTest, write_bootloader_message_options) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  // Write the options to BCB.
  std::vector<std::string> options = { "option1", "option2" };
  std::string err;
  ASSERT_TRUE(write_bootloader_message(options, &err)) << "Failed to write BCB: " << err;

  // Inject some bytes into boot, which should be overwritten while reading.
  bootloader_message boot;
  strlcpy(boot.recovery, "random message", sizeof(boot.recovery));
  strlcpy(boot.reserved, "reserved bytes", sizeof(boot.reserved));

  ASSERT_TRUE(read_bootloader_message(&boot, &err)) << "Failed to read BCB: " << err;

  // Verify that command and recovery fields should be set.
  ASSERT_EQ("boot-recovery", std::string(boot.command));
  std::string expected = "recovery\n" + android::base::Join(options, "\n") + "\n";
  ASSERT_EQ(expected, std::string(boot.recovery));

  // The rest should be cleared.
  ASSERT_EQ(std::string(sizeof(boot.status), '\0'), std::string(boot.status, sizeof(boot.status)));
  ASSERT_EQ(std::string(sizeof(boot.stage), '\0'), std::string(boot.stage, sizeof(boot.stage)));
  ASSERT_EQ(std::string(sizeof(boot.reserved), '\0'),
            std::string(boot.reserved, sizeof(boot.reserved)));
}

TEST_F(BootloaderMessageTest, write_bootloader_message_options_empty) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  // Write empty vector.
  std::vector<std::string> options;
  std::string err;
  ASSERT_TRUE(write_bootloader_message(options, &err)) << "Failed to write BCB: " << err;

  // Read and verify.
  bootloader_message boot;
  ASSERT_TRUE(read_bootloader_message(&boot, &err)) << "Failed to read BCB: " << err;

  // command and recovery fields should be set.
  ASSERT_EQ("boot-recovery", std::string(boot.command));
  ASSERT_EQ("recovery\n", std::string(boot.recovery));

  // The rest should be cleared.
  ASSERT_EQ(std::string(sizeof(boot.status), '\0'), std::string(boot.status, sizeof(boot.status)));
  ASSERT_EQ(std::string(sizeof(boot.stage), '\0'), std::string(boot.stage, sizeof(boot.stage)));
  ASSERT_EQ(std::string(sizeof(boot.reserved), '\0'),
            std::string(boot.reserved, sizeof(boot.reserved)));
}

TEST_F(BootloaderMessageTest, write_bootloader_message_options_long) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  // Write super long message.
  std::vector<std::string> options;
  for (int i = 0; i < 100; i++) {
    options.push_back("option: " + std::to_string(i));
  }

  std::string err;
  ASSERT_TRUE(write_bootloader_message(options, &err)) << "Failed to write BCB: " << err;

  // Read and verify.
  bootloader_message boot;
  ASSERT_TRUE(read_bootloader_message(&boot, &err)) << "Failed to read BCB: " << err;

  // Make sure it's long enough.
  std::string expected = "recovery\n" + android::base::Join(options, "\n") + "\n";
  ASSERT_GE(expected.size(), sizeof(boot.recovery));

  // command and recovery fields should be set.
  ASSERT_EQ("boot-recovery", std::string(boot.command));
  ASSERT_EQ(expected.substr(0, sizeof(boot.recovery) - 1), std::string(boot.recovery));
  ASSERT_EQ('\0', boot.recovery[sizeof(boot.recovery) - 1]);

  // The rest should be cleared.
  ASSERT_EQ(std::string(sizeof(boot.status), '\0'), std::string(boot.status, sizeof(boot.status)));
  ASSERT_EQ(std::string(sizeof(boot.stage), '\0'), std::string(boot.stage, sizeof(boot.stage)));
  ASSERT_EQ(std::string(sizeof(boot.reserved), '\0'),
            std::string(boot.reserved, sizeof(boot.reserved)));
}

TEST_F(BootloaderMessageTest, update_bootloader_message) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  // Inject some bytes into boot, which should be not overwritten later.
  bootloader_message boot;
  strlcpy(boot.recovery, "random message", sizeof(boot.recovery));
  strlcpy(boot.reserved, "reserved bytes", sizeof(boot.reserved));
  std::string err;
  ASSERT_TRUE(write_bootloader_message(boot, &err)) << "Failed to write BCB: " << err;

  // Update the BCB message.
  std::vector<std::string> options = { "option1", "option2" };
  ASSERT_TRUE(update_bootloader_message(options, &err)) << "Failed to update BCB: " << err;

  bootloader_message boot_verify;
  ASSERT_TRUE(read_bootloader_message(&boot_verify, &err)) << "Failed to read BCB: " << err;

  // Verify that command and recovery fields should be set.
  ASSERT_EQ("boot-recovery", std::string(boot_verify.command));
  std::string expected = "recovery\n" + android::base::Join(options, "\n") + "\n";
  ASSERT_EQ(expected, std::string(boot_verify.recovery));

  // The rest should be intact.
  ASSERT_EQ(std::string(boot.status), std::string(boot_verify.status));
  ASSERT_EQ(std::string(boot.stage), std::string(boot_verify.stage));
  ASSERT_EQ(std::string(boot.reserved), std::string(boot_verify.reserved));
}