aboutsummaryrefslogtreecommitdiffstats
blob: 55baca2e3551f26c97f2cb8c9fdabad1ec837a35 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <arpa/inet.h>
#include <sys/socket.h>
#include <sys/types.h>
#include <sys/un.h>
#include <unistd.h>

#include <algorithm>
#include <string>

#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/properties.h>
#include <android-base/test_utils.h>
#include <android-base/unique_fd.h>
#include <bootloader_message/bootloader_message.h>
#include <gtest/gtest.h>

using namespace std::string_literals;

static const std::string UNCRYPT_SOCKET = "/dev/socket/uncrypt";
static const std::string INIT_SVC_SETUP_BCB = "init.svc.setup-bcb";
static const std::string INIT_SVC_CLEAR_BCB = "init.svc.clear-bcb";
static const std::string INIT_SVC_UNCRYPT = "init.svc.uncrypt";
static constexpr int SOCKET_CONNECTION_MAX_RETRY = 30;

static void StopService() {
  ASSERT_TRUE(android::base::SetProperty("ctl.stop", "setup-bcb"));
  ASSERT_TRUE(android::base::SetProperty("ctl.stop", "clear-bcb"));
  ASSERT_TRUE(android::base::SetProperty("ctl.stop", "uncrypt"));

  bool success = false;
  for (int retry = 0; retry < SOCKET_CONNECTION_MAX_RETRY; retry++) {
    std::string setup_bcb = android::base::GetProperty(INIT_SVC_SETUP_BCB, "");
    std::string clear_bcb = android::base::GetProperty(INIT_SVC_CLEAR_BCB, "");
    std::string uncrypt = android::base::GetProperty(INIT_SVC_UNCRYPT, "");
    GTEST_LOG_(INFO) << "setup-bcb: [" << setup_bcb << "] clear-bcb: [" << clear_bcb
                     << "] uncrypt: [" << uncrypt << "]";
    if (setup_bcb != "running" && clear_bcb != "running" && uncrypt != "running") {
      success = true;
      break;
    }
    sleep(1);
  }

  ASSERT_TRUE(success) << "uncrypt service is not available.";
}

class UncryptTest : public ::testing::Test {
 protected:
  UncryptTest() : has_misc(true) {}

  void SetUp() override {
    std::string err;
    has_misc = !get_bootloader_message_blk_device(&err).empty();
  }

  void TearDown() override {
    // Clear the BCB.
    if (has_misc) {
      std::string err;
      ASSERT_TRUE(clear_bootloader_message(&err)) << "Failed to clear BCB: " << err;
    }
  }

  void SetupOrClearBcb(bool isSetup, const std::string& message,
                       const std::string& message_in_bcb) const {
    // Restart the setup-bcb service.
    StopService();
    ASSERT_TRUE(android::base::SetProperty("ctl.start", isSetup ? "setup-bcb" : "clear-bcb"));

    // Test tends to be flaky if proceeding immediately ("Transport endpoint is not connected").
    sleep(1);

    sockaddr_un un = {};
    un.sun_family = AF_UNIX;
    strlcpy(un.sun_path, UNCRYPT_SOCKET.c_str(), sizeof(un.sun_path));

    int sockfd = socket(AF_UNIX, SOCK_STREAM | SOCK_CLOEXEC, 0);
    ASSERT_NE(-1, sockfd);

    // Connect to the uncrypt socket.
    bool success = false;
    for (int retry = 0; retry < SOCKET_CONNECTION_MAX_RETRY; retry++) {
      if (connect(sockfd, reinterpret_cast<sockaddr*>(&un), sizeof(sockaddr_un)) != 0) {
        success = true;
        break;
      }
      sleep(1);
    }
    ASSERT_TRUE(success);

    if (isSetup) {
      // Send out the BCB message.
      int length = static_cast<int>(message.size());
      int length_out = htonl(length);
      ASSERT_TRUE(android::base::WriteFully(sockfd, &length_out, sizeof(int)))
          << "Failed to write length: " << strerror(errno);
      ASSERT_TRUE(android::base::WriteFully(sockfd, message.data(), length))
          << "Failed to write message: " << strerror(errno);
    }

    // Check the status code from uncrypt.
    int status;
    ASSERT_TRUE(android::base::ReadFully(sockfd, &status, sizeof(int)));
    ASSERT_EQ(100U, ntohl(status));

    // Ack having received the status code.
    int code = 0;
    ASSERT_TRUE(android::base::WriteFully(sockfd, &code, sizeof(int)));

    ASSERT_EQ(0, close(sockfd));

    ASSERT_TRUE(android::base::SetProperty("ctl.stop", isSetup ? "setup-bcb" : "clear-bcb"));

    // Verify the message by reading from BCB directly.
    bootloader_message boot;
    std::string err;
    ASSERT_TRUE(read_bootloader_message(&boot, &err)) << "Failed to read BCB: " << err;

    if (isSetup) {
      ASSERT_EQ("boot-recovery", std::string(boot.command));
      ASSERT_EQ(message_in_bcb, std::string(boot.recovery));

      // The rest of the boot.recovery message should be zero'd out.
      ASSERT_LE(message_in_bcb.size(), sizeof(boot.recovery));
      size_t left = sizeof(boot.recovery) - message_in_bcb.size();
      ASSERT_EQ(std::string(left, '\0'), std::string(&boot.recovery[message_in_bcb.size()], left));

      // Clear the BCB.
      ASSERT_TRUE(clear_bootloader_message(&err)) << "Failed to clear BCB: " << err;
    } else {
      // All the bytes should be cleared.
      ASSERT_EQ(std::string(sizeof(boot), '\0'),
                std::string(reinterpret_cast<const char*>(&boot), sizeof(boot)));
    }
  }

  void VerifyBootloaderMessage(const std::string& expected) {
    std::string err;
    bootloader_message boot;
    ASSERT_TRUE(read_bootloader_message(&boot, &err)) << "Failed to read BCB: " << err;

    // Check that we have all the expected bytes.
    ASSERT_EQ(expected, std::string(reinterpret_cast<const char*>(&boot), sizeof(boot)));
  }

  bool has_misc;
};

TEST_F(UncryptTest, setup_bcb) {
  if (!has_misc) {
    GTEST_LOG_(INFO) << "Test skipped due to no /misc partition found on the device.";
    return;
  }

  std::string random_data;
  random_data.reserve(sizeof(bootloader_message));
  generate_n(back_inserter(random_data), sizeof(bootloader_message), []() { return rand() % 128; });

  bootloader_message boot;
  memcpy(&boot, random_data.c_str(), random_data.size());

  std::string err;
  ASSERT_TRUE(write_bootloader_message(boot, &err)) << "Failed to write BCB: " << err;
  VerifyBootloaderMessage(random_data);

  ASSERT_TRUE(clear_bootloader_message(&err)) << "Failed to clear BCB: " << err;
  VerifyBootloaderMessage(std::string(sizeof(bootloader_message), '\0'));

  std::string message = "--update_message=abc value";
  std::string message_in_bcb = "recovery\n--update_message=abc value\n";
  SetupOrClearBcb(true, message, message_in_bcb);

  SetupOrClearBcb(false, "", "");

  TemporaryFile wipe_package;
  ASSERT_TRUE(android::base::WriteStringToFile(std::string(345, 'a'), wipe_package.path));

  // It's expected to store a wipe package in /misc, with the package size passed to recovery.
  message = "--wipe_ab\n--wipe_package="s + wipe_package.path + "\n--reason=wipePackage"s;
  message_in_bcb = "recovery\n--wipe_ab\n--wipe_package_size=345\n--reason=wipePackage\n";
  SetupOrClearBcb(true, message, message_in_bcb);
}