aboutsummaryrefslogtreecommitdiffstats
blob: 64e3b59e6596ce03d4a12259eaa9e748194ffb25 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <dirent.h>
#include <string.h>
#include <sys/types.h>
#include <unistd.h>

#include <string>
#include <vector>

#include <android-base/file.h>
#include <android-base/strings.h>
#include <android/log.h>
#include <gtest/gtest.h>
#include <png.h>
#include <private/android_logger.h>

#include "minui/minui.h"

static const std::string myFilename = "/data/misc/recovery/inject.txt";
static const std::string myContent = "Hello World\nWelcome to my recovery\n";
static const std::string kLocale = "zu";
static const std::string kResourceTestDir = "/data/nativetest/recovery/";

// Failure is expected on systems that do not deliver either the
// recovery-persist or recovery-refresh executables. Tests also require
// a reboot sequence of test to truly verify.

static ssize_t __pmsg_fn(log_id_t logId, char prio, const char *filename,
                         const char *buf, size_t len, void *arg) {
  EXPECT_EQ(LOG_ID_SYSTEM, logId);
  EXPECT_EQ(ANDROID_LOG_INFO, prio);
  EXPECT_NE(std::string::npos, myFilename.find(filename));
  EXPECT_EQ(myContent, buf);
  EXPECT_EQ(myContent.size(), len);
  EXPECT_EQ(nullptr, arg);
  return len;
}

// recovery.refresh - May fail. Requires recovery.inject, two reboots,
//                    then expect success after second reboot.
TEST(recovery, refresh) {
  EXPECT_EQ(0, access("/system/bin/recovery-refresh", F_OK));

  ssize_t ret = __android_log_pmsg_file_read(
      LOG_ID_SYSTEM, ANDROID_LOG_INFO, "recovery/", __pmsg_fn, nullptr);
  if (ret == -ENOENT) {
    EXPECT_LT(0, __android_log_pmsg_file_write(LOG_ID_SYSTEM, ANDROID_LOG_INFO,
        myFilename.c_str(), myContent.c_str(), myContent.size()));

    fprintf(stderr, "injected test data, requires two intervening reboots "
        "to check for replication\n");
  }
  EXPECT_EQ(static_cast<ssize_t>(myContent.size()), ret);
}

// recovery.persist - Requires recovery.inject, then a reboot, then
//                    expect success after for this test on that boot.
TEST(recovery, persist) {
  EXPECT_EQ(0, access("/system/bin/recovery-persist", F_OK));

  ssize_t ret = __android_log_pmsg_file_read(
      LOG_ID_SYSTEM, ANDROID_LOG_INFO, "recovery/", __pmsg_fn, nullptr);
  if (ret == -ENOENT) {
    EXPECT_LT(0, __android_log_pmsg_file_write(LOG_ID_SYSTEM, ANDROID_LOG_INFO,
        myFilename.c_str(), myContent.c_str(), myContent.size()));

    fprintf(stderr, "injected test data, requires intervening reboot "
        "to check for storage\n");
  }

  std::string buf;
  EXPECT_TRUE(android::base::ReadFileToString(myFilename, &buf));
  EXPECT_EQ(myContent, buf);
  if (access(myFilename.c_str(), F_OK) == 0) {
    fprintf(stderr, "Removing persistent test data, "
        "check if reconstructed on reboot\n");
  }
  EXPECT_EQ(0, unlink(myFilename.c_str()));
}

std::vector<std::string> image_dir {
  "res-mdpi/images/",
  "res-hdpi/images/",
  "res-xhdpi/images/",
  "res-xxhdpi/images/",
  "res-xxxhdpi/images/"
};

static int png_filter(const dirent* de) {
  if (de->d_type != DT_REG || !android::base::EndsWith(de->d_name, "_text.png")) {
    return 0;
  }
  return 1;
}

// Find out all png files to test under /data/nativetest/recovery/.
static std::vector<std::string> add_files() {
  std::vector<std::string> files;
  for (const std::string& str : image_dir) {
    std::string dir_path = kResourceTestDir + str;
    dirent** namelist;
    int n = scandir(dir_path.c_str(), &namelist, png_filter, alphasort);
    if (n == -1) {
      printf("Failed to scan dir %s: %s\n", kResourceTestDir.c_str(), strerror(errno));
      return files;
    }
    if (n == 0) {
      printf("No file is added for test in %s\n", kResourceTestDir.c_str());
    }

    while (n--) {
      std::string file_path = dir_path + namelist[n]->d_name;
      files.push_back(file_path);
      free(namelist[n]);
    }
    free(namelist);
  }
  return files;
}

class ResourceTest : public testing::TestWithParam<std::string> {
 public:
  static std::vector<std::string> png_list;

  // Parse a png file and test if it's qualified for the background text image
  // under recovery.
  void SetUp() override {
    std::string file_path = GetParam();
    fp = fopen(file_path.c_str(), "rbe");
    ASSERT_NE(nullptr, fp);

    unsigned char header[8];
    size_t bytesRead = fread(header, 1, sizeof(header), fp);
    ASSERT_EQ(sizeof(header), bytesRead);
    ASSERT_EQ(0, png_sig_cmp(header, 0, sizeof(header)));

    png_ptr = png_create_read_struct(PNG_LIBPNG_VER_STRING, nullptr, nullptr, nullptr);
    ASSERT_NE(nullptr, png_ptr);

    info_ptr = png_create_info_struct(png_ptr);
    ASSERT_NE(nullptr, info_ptr);

    png_init_io(png_ptr, fp);
    png_set_sig_bytes(png_ptr, sizeof(header));
    png_read_info(png_ptr, info_ptr);

    int color_type, bit_depth;
    png_get_IHDR(png_ptr, info_ptr, &width, &height, &bit_depth, &color_type, nullptr, nullptr,
                 nullptr);
    ASSERT_EQ(PNG_COLOR_TYPE_GRAY, color_type) << "Recovery expects grayscale PNG file.";
    ASSERT_LT(static_cast<png_uint_32>(5), width);
    ASSERT_LT(static_cast<png_uint_32>(0), height);
    if (bit_depth <= 8) {
      // 1-, 2-, 4-, or 8-bit gray images: expand to 8-bit gray.
      png_set_expand_gray_1_2_4_to_8(png_ptr);
    }

    png_byte channels = png_get_channels(png_ptr, info_ptr);
    ASSERT_EQ(1, channels) << "Recovery background text images expects 1-channel PNG file.";
  }

  void TearDown() override {
    if (png_ptr != nullptr && info_ptr != nullptr) {
      png_destroy_read_struct(&png_ptr, &info_ptr, nullptr);
    }

    if (fp != nullptr) {
      fclose(fp);
    }
  }

 protected:
  png_structp png_ptr;
  png_infop info_ptr;
  png_uint_32 width, height;

  FILE* fp;
};

std::vector<std::string> ResourceTest::png_list = add_files();

TEST_P(ResourceTest, ValidateLocale) {
  std::vector<unsigned char> row(width);
  for (png_uint_32 y = 0; y < height; ++y) {
    png_read_row(png_ptr, row.data(), nullptr);
    int w = (row[1] << 8) | row[0];
    int h = (row[3] << 8) | row[2];
    int len = row[4];
    EXPECT_LT(0, w);
    EXPECT_LT(0, h);
    EXPECT_LT(0, len) << "Locale string should be non-empty.";
    EXPECT_NE(0, row[5]) << "Locale string is missing.";

    ASSERT_GT(height, y + 1 + h) << "Locale: " << kLocale << " is not found in the file.";
    char* loc = reinterpret_cast<char*>(&row[5]);
    if (matches_locale(loc, kLocale.c_str())) {
      EXPECT_TRUE(android::base::StartsWith(loc, kLocale));
      break;
    } else {
      for (int i = 0; i < h; ++i, ++y) {
        png_read_row(png_ptr, row.data(), nullptr);
      }
    }
  }
}

INSTANTIATE_TEST_CASE_P(BackgroundTextValidation, ResourceTest,
                        ::testing::ValuesIn(ResourceTest::png_list.cbegin(),
                                            ResourceTest::png_list.cend()));