aboutsummaryrefslogtreecommitdiffstats
blob: 3eb139842f8427d39bf423959f909a723254c53b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
/*
 * Copyright (C) 2008 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

package com.android.dumpkey;

import org.bouncycastle.jce.provider.BouncyCastleProvider;

import java.io.FileInputStream;
import java.math.BigInteger;
import java.security.cert.CertificateFactory;
import java.security.cert.X509Certificate;
import java.security.KeyStore;
import java.security.Key;
import java.security.PublicKey;
import java.security.Security;
import java.security.interfaces.ECPublicKey;
import java.security.interfaces.RSAPublicKey;
import java.security.spec.ECPoint;

/**
 * Command line tool to extract RSA public keys from X.509 certificates
 * and output source code with data initializers for the keys.
 * @hide
 */
class DumpPublicKey {
    /**
     * @param key to perform sanity checks on
     * @return version number of key.  Supported versions are:
     *     1: 2048-bit RSA key with e=3 and SHA-1 hash
     *     2: 2048-bit RSA key with e=65537 and SHA-1 hash
     *     3: 2048-bit RSA key with e=3 and SHA-256 hash
     *     4: 2048-bit RSA key with e=65537 and SHA-256 hash
     * @throws Exception if the key has the wrong size or public exponent
     */
    static int checkRSA(RSAPublicKey key, boolean useSHA256) throws Exception {
        BigInteger pubexp = key.getPublicExponent();
        BigInteger modulus = key.getModulus();
        int version;

        if (pubexp.equals(BigInteger.valueOf(3))) {
            version = useSHA256 ? 3 : 1;
        } else if (pubexp.equals(BigInteger.valueOf(65537))) {
            version = useSHA256 ? 4 : 2;
        } else {
            throw new Exception("Public exponent should be 3 or 65537 but is " +
                                pubexp.toString(10) + ".");
        }

        if (modulus.bitLength() != 2048) {
             throw new Exception("Modulus should be 2048 bits long but is " +
                        modulus.bitLength() + " bits.");
        }

        return version;
    }

    /**
     * @param key to perform sanity checks on
     * @return version number of key.  Supported versions are:
     *     5: 256-bit EC key with curve NIST P-256
     * @throws Exception if the key has the wrong size or public exponent
     */
    static int checkEC(ECPublicKey key) throws Exception {
        if (key.getParams().getCurve().getField().getFieldSize() != 256) {
            throw new Exception("Curve must be NIST P-256");
        }

        return 5;
    }

    /**
     * Perform sanity check on public key.
     */
    static int check(PublicKey key, boolean useSHA256) throws Exception {
        if (key instanceof RSAPublicKey) {
            return checkRSA((RSAPublicKey) key, useSHA256);
        } else if (key instanceof ECPublicKey) {
            if (!useSHA256) {
                throw new Exception("Must use SHA-256 with EC keys!");
            }
            return checkEC((ECPublicKey) key);
        } else {
            throw new Exception("Unsupported key class: " + key.getClass().getName());
        }
    }

    /**
     * @param key to output
     * @return a String representing this public key.  If the key is a
     *    version 1 key, the string will be a C initializer; this is
     *    not true for newer key versions.
     */
    static String printRSA(RSAPublicKey key, boolean useSHA256) throws Exception {
        int version = check(key, useSHA256);

        BigInteger N = key.getModulus();

        StringBuilder result = new StringBuilder();

        int nwords = N.bitLength() / 32;    // # of 32 bit integers in modulus

        if (version > 1) {
            result.append("v");
            result.append(Integer.toString(version));
            result.append(" ");
        }

        result.append("{");
        result.append(nwords);

        BigInteger B = BigInteger.valueOf(0x100000000L);  // 2^32
        BigInteger N0inv = B.subtract(N.modInverse(B));   // -1 / N[0] mod 2^32

        result.append(",0x");
        result.append(N0inv.toString(16));

        BigInteger R = BigInteger.valueOf(2).pow(N.bitLength());
        BigInteger RR = R.multiply(R).mod(N);    // 2^4096 mod N

        // Write out modulus as little endian array of integers.
        result.append(",{");
        for (int i = 0; i < nwords; ++i) {
            long n = N.mod(B).longValue();
            result.append(n);

            if (i != nwords - 1) {
                result.append(",");
            }

            N = N.divide(B);
        }
        result.append("}");

        // Write R^2 as little endian array of integers.
        result.append(",{");
        for (int i = 0; i < nwords; ++i) {
            long rr = RR.mod(B).longValue();
            result.append(rr);

            if (i != nwords - 1) {
                result.append(",");
            }

            RR = RR.divide(B);
        }
        result.append("}");

        result.append("}");
        return result.toString();
    }

    /**
     * @param key to output
     * @return a String representing this public key.  If the key is a
     *    version 1 key, the string will be a C initializer; this is
     *    not true for newer key versions.
     */
    static String printEC(ECPublicKey key) throws Exception {
        int version = checkEC(key);

        StringBuilder result = new StringBuilder();

        result.append("v");
        result.append(Integer.toString(version));
        result.append(" ");

        BigInteger X = key.getW().getAffineX();
        BigInteger Y = key.getW().getAffineY();
        int nbytes = key.getParams().getCurve().getField().getFieldSize() / 8;    // # of 32 bit integers in X coordinate

        result.append("{");
        result.append(nbytes);

        BigInteger B = BigInteger.valueOf(0x100L);  // 2^8

        // Write out Y coordinate as array of characters.
        result.append(",{");
        for (int i = 0; i < nbytes; ++i) {
            long n = X.mod(B).longValue();
            result.append(n);

            if (i != nbytes - 1) {
                result.append(",");
            }

            X = X.divide(B);
        }
        result.append("}");

        // Write out Y coordinate as array of characters.
        result.append(",{");
        for (int i = 0; i < nbytes; ++i) {
            long n = Y.mod(B).longValue();
            result.append(n);

            if (i != nbytes - 1) {
                result.append(",");
            }

            Y = Y.divide(B);
        }
        result.append("}");

        result.append("}");
        return result.toString();
    }

    static String print(PublicKey key, boolean useSHA256) throws Exception {
        if (key instanceof RSAPublicKey) {
            return printRSA((RSAPublicKey) key, useSHA256);
        } else if (key instanceof ECPublicKey) {
            return printEC((ECPublicKey) key);
        } else {
            throw new Exception("Unsupported key class: " + key.getClass().getName());
        }
    }

    public static void main(String[] args) {
        if (args.length < 1) {
            System.err.println("Usage: DumpPublicKey certfile ... > source.c");
            System.exit(1);
        }
        Security.addProvider(new BouncyCastleProvider());
        try {
            for (int i = 0; i < args.length; i++) {
                FileInputStream input = new FileInputStream(args[i]);
                CertificateFactory cf = CertificateFactory.getInstance("X.509");
                X509Certificate cert = (X509Certificate) cf.generateCertificate(input);

                boolean useSHA256 = false;
                String sigAlg = cert.getSigAlgName();
                if ("SHA1withRSA".equals(sigAlg) || "MD5withRSA".equals(sigAlg)) {
                    // SignApk has historically accepted "MD5withRSA"
                    // certificates, but treated them as "SHA1withRSA"
                    // anyway.  Continue to do so for backwards
                    // compatibility.
                  useSHA256 = false;
                } else if ("SHA256withRSA".equals(sigAlg) || "SHA256withECDSA".equals(sigAlg)) {
                  useSHA256 = true;
                } else {
                  System.err.println(args[i] + ": unsupported signature algorithm \"" +
                                     sigAlg + "\"");
                  System.exit(1);
                }

                PublicKey key = cert.getPublicKey();
                check(key, useSHA256);
                System.out.print(print(key, useSHA256));
                System.out.println(i < args.length - 1 ? "," : "");
            }
        } catch (Exception e) {
            e.printStackTrace();
            System.exit(1);
        }
        System.exit(0);
    }
}