aboutsummaryrefslogtreecommitdiffstats
blob: 0e90e94a1de371609db3bc3f7892af8e8ed7dbd3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
1399
1400
1401
1402
1403
1404
1405
1406
1407
1408
1409
1410
1411
1412
1413
1414
1415
1416
1417
1418
1419
1420
1421
1422
1423
1424
1425
1426
1427
1428
1429
1430
1431
1432
1433
1434
1435
1436
1437
1438
1439
1440
1441
1442
1443
1444
1445
1446
1447
1448
1449
1450
1451
1452
1453
1454
1455
1456
1457
1458
1459
1460
1461
1462
1463
1464
1465
1466
1467
1468
1469
1470
1471
1472
1473
1474
1475
1476
1477
1478
1479
1480
1481
1482
1483
1484
1485
1486
1487
1488
1489
1490
1491
1492
1493
1494
1495
1496
1497
1498
1499
1500
1501
1502
1503
1504
1505
1506
1507
1508
1509
1510
1511
1512
1513
1514
1515
1516
1517
1518
1519
1520
1521
1522
1523
1524
1525
1526
1527
1528
1529
1530
1531
1532
1533
1534
1535
1536
1537
1538
1539
1540
1541
1542
1543
1544
1545
1546
1547
1548
1549
1550
1551
1552
1553
1554
1555
1556
1557
1558
1559
1560
1561
1562
1563
1564
1565
1566
1567
1568
1569
1570
1571
1572
1573
1574
1575
1576
1577
1578
1579
1580
1581
1582
1583
1584
1585
1586
1587
1588
1589
1590
1591
1592
1593
1594
1595
1596
1597
1598
1599
1600
1601
1602
1603
1604
1605
1606
1607
1608
1609
1610
1611
1612
1613
1614
1615
1616
1617
1618
1619
1620
1621
1622
1623
1624
1625
1626
1627
1628
1629
1630
1631
1632
1633
1634
1635
1636
1637
1638
1639
1640
1641
1642
1643
1644
1645
1646
1647
1648
1649
1650
1651
1652
1653
1654
1655
1656
1657
1658
1659
1660
1661
1662
1663
1664
1665
1666
1667
1668
1669
1670
1671
1672
1673
1674
1675
1676
1677
1678
1679
1680
1681
1682
1683
1684
1685
1686
1687
1688
1689
1690
1691
1692
1693
1694
1695
1696
1697
1698
1699
1700
1701
1702
1703
1704
1705
1706
1707
1708
1709
1710
1711
1712
1713
1714
1715
1716
1717
1718
1719
1720
1721
1722
1723
1724
1725
1726
1727
1728
1729
1730
1731
1732
1733
1734
1735
1736
1737
1738
1739
1740
1741
1742
1743
1744
1745
1746
1747
1748
1749
1750
1751
1752
1753
1754
1755
1756
1757
1758
1759
1760
1761
1762
1763
1764
1765
1766
1767
1768
1769
1770
1771
1772
1773
1774
1775
1776
1777
1778
1779
1780
1781
1782
1783
1784
1785
1786
1787
1788
1789
1790
1791
1792
1793
1794
1795
1796
1797
1798
1799
1800
1801
1802
1803
1804
1805
1806
1807
1808
1809
1810
1811
1812
1813
1814
1815
1816
1817
1818
1819
1820
1821
1822
1823
1824
1825
1826
1827
1828
1829
1830
1831
1832
1833
1834
1835
1836
1837
1838
1839
1840
1841
1842
1843
1844
1845
1846
1847
1848
1849
1850
1851
1852
1853
1854
1855
1856
1857
1858
1859
1860
1861
1862
1863
1864
1865
1866
1867
1868
1869
1870
1871
1872
1873
1874
1875
1876
1877
1878
1879
1880
1881
1882
1883
1884
1885
1886
1887
1888
1889
1890
1891
1892
1893
1894
1895
1896
1897
1898
1899
1900
1901
1902
1903
1904
1905
1906
1907
1908
1909
1910
1911
1912
1913
1914
1915
1916
1917
1918
1919
1920
1921
1922
1923
1924
1925
1926
1927
1928
1929
1930
1931
1932
1933
1934
1935
1936
1937
1938
1939
1940
1941
1942
1943
1944
1945
1946
1947
1948
1949
1950
1951
1952
1953
1954
1955
1956
1957
1958
1959
1960
1961
1962
1963
1964
1965
/*
 * Copyright (C) 2014 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <ctype.h>
#include <errno.h>
#include <dirent.h>
#include <fcntl.h>
#include <inttypes.h>
#include <linux/fs.h>
#include <pthread.h>
#include <stdarg.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <sys/wait.h>
#include <sys/ioctl.h>
#include <time.h>
#include <unistd.h>
#include <fec/io.h>

#include <functional>
#include <memory>
#include <string>
#include <unordered_map>
#include <vector>

#include <android-base/logging.h>
#include <android-base/parseint.h>
#include <android-base/strings.h>
#include <android-base/unique_fd.h>
#include <applypatch/applypatch.h>
#include <brotli/decode.h>
#include <openssl/sha.h>
#include <private/android_filesystem_config.h>
#include <ziparchive/zip_archive.h>

#include "edify/expr.h"
#include "otafault/ota_io.h"
#include "otautil/error_code.h"
#include "otautil/print_sha1.h"
#include "otautil/rangeset.h"
#include "updater/install.h"
#include "updater/updater.h"

// Set this to 0 to interpret 'erase' transfers to mean do a
// BLKDISCARD ioctl (the normal behavior).  Set to 1 to interpret
// erase to mean fill the region with zeroes.
#define DEBUG_ERASE  0

static constexpr size_t BLOCKSIZE = 4096;
static constexpr const char* STASH_DIRECTORY_BASE = "/cache/recovery";
static constexpr mode_t STASH_DIRECTORY_MODE = 0700;
static constexpr mode_t STASH_FILE_MODE = 0600;

static CauseCode failure_type = kNoCause;
static bool is_retry = false;
static std::unordered_map<std::string, RangeSet> stash_map;

static int read_all(int fd, uint8_t* data, size_t size) {
    size_t so_far = 0;
    while (so_far < size) {
        ssize_t r = TEMP_FAILURE_RETRY(ota_read(fd, data+so_far, size-so_far));
        if (r == -1) {
            failure_type = kFreadFailure;
            PLOG(ERROR) << "read failed";
            return -1;
        } else if (r == 0) {
            failure_type = kFreadFailure;
            LOG(ERROR) << "read reached unexpected EOF.";
            return -1;
        }
        so_far += r;
    }
    return 0;
}

static int read_all(int fd, std::vector<uint8_t>& buffer, size_t size) {
    return read_all(fd, buffer.data(), size);
}

static int write_all(int fd, const uint8_t* data, size_t size) {
    size_t written = 0;
    while (written < size) {
        ssize_t w = TEMP_FAILURE_RETRY(ota_write(fd, data+written, size-written));
        if (w == -1) {
            failure_type = kFwriteFailure;
            PLOG(ERROR) << "write failed";
            return -1;
        }
        written += w;
    }

    return 0;
}

static int write_all(int fd, const std::vector<uint8_t>& buffer, size_t size) {
    return write_all(fd, buffer.data(), size);
}

static bool discard_blocks(int fd, off64_t offset, uint64_t size) {
  // Don't discard blocks unless the update is a retry run.
  if (!is_retry) {
    return true;
  }

  uint64_t args[2] = { static_cast<uint64_t>(offset), size };
  if (ioctl(fd, BLKDISCARD, &args) == -1) {
    PLOG(ERROR) << "BLKDISCARD ioctl failed";
    return false;
  }
  return true;
}

static bool check_lseek(int fd, off64_t offset, int whence) {
    off64_t rc = TEMP_FAILURE_RETRY(lseek64(fd, offset, whence));
    if (rc == -1) {
        failure_type = kLseekFailure;
        PLOG(ERROR) << "lseek64 failed";
        return false;
    }
    return true;
}

static void allocate(size_t size, std::vector<uint8_t>& buffer) {
    // if the buffer's big enough, reuse it.
    if (size <= buffer.size()) return;

    buffer.resize(size);
}

/**
 * RangeSinkWriter reads data from the given FD, and writes them to the destination specified by the
 * given RangeSet.
 */
class RangeSinkWriter {
 public:
  RangeSinkWriter(int fd, const RangeSet& tgt)
      : fd_(fd),
        tgt_(tgt),
        next_range_(0),
        current_range_left_(0),
        bytes_written_(0) {
    CHECK_NE(tgt.size(), static_cast<size_t>(0));
  };

  bool Finished() const {
    return next_range_ == tgt_.size() && current_range_left_ == 0;
  }

  size_t AvailableSpace() const {
    return tgt_.blocks() * BLOCKSIZE - bytes_written_;
  }

  // Return number of bytes written; and 0 indicates a writing failure.
  size_t Write(const uint8_t* data, size_t size) {
    if (Finished()) {
      LOG(ERROR) << "range sink write overrun; can't write " << size << " bytes";
      return 0;
    }

    size_t written = 0;
    while (size > 0) {
      // Move to the next range as needed.
      if (!SeekToOutputRange()) {
        break;
      }

      size_t write_now = size;
      if (current_range_left_ < write_now) {
        write_now = current_range_left_;
      }

      if (write_all(fd_, data, write_now) == -1) {
        break;
      }

      data += write_now;
      size -= write_now;

      current_range_left_ -= write_now;
      written += write_now;
    }

    bytes_written_ += written;
    return written;
  }

  size_t BytesWritten() const {
    return bytes_written_;
  }

 private:
  // Set up the output cursor, move to next range if needed.
  bool SeekToOutputRange() {
    // We haven't finished the current range yet.
    if (current_range_left_ != 0) {
      return true;
    }
    // We can't write any more; let the write function return how many bytes have been written
    // so far.
    if (next_range_ >= tgt_.size()) {
      return false;
    }

    const Range& range = tgt_[next_range_];
    off64_t offset = static_cast<off64_t>(range.first) * BLOCKSIZE;
    current_range_left_ = (range.second - range.first) * BLOCKSIZE;
    next_range_++;

    if (!discard_blocks(fd_, offset, current_range_left_)) {
      return false;
    }
    if (!check_lseek(fd_, offset, SEEK_SET)) {
      return false;
    }
    return true;
  }

  // The output file descriptor.
  int fd_;
  // The destination ranges for the data.
  const RangeSet& tgt_;
  // The next range that we should write to.
  size_t next_range_;
  // The number of bytes to write before moving to the next range.
  size_t current_range_left_;
  // Total bytes written by the writer.
  size_t bytes_written_;
};

/**
 * All of the data for all the 'new' transfers is contained in one file in the update package,
 * concatenated together in the order in which transfers.list will need it. We want to stream it out
 * of the archive (it's compressed) without writing it to a temp file, but we can't write each
 * section until it's that transfer's turn to go.
 *
 * To achieve this, we expand the new data from the archive in a background thread, and block that
 * threads 'receive uncompressed data' function until the main thread has reached a point where we
 * want some new data to be written. We signal the background thread with the destination for the
 * data and block the main thread, waiting for the background thread to complete writing that
 * section. Then it signals the main thread to wake up and goes back to blocking waiting for a
 * transfer.
 *
 * NewThreadInfo is the struct used to pass information back and forth between the two threads. When
 * the main thread wants some data written, it sets writer to the destination location and signals
 * the condition. When the background thread is done writing, it clears writer and signals the
 * condition again.
 */
struct NewThreadInfo {
  ZipArchiveHandle za;
  ZipEntry entry;
  bool brotli_compressed;

  std::unique_ptr<RangeSinkWriter> writer;
  BrotliDecoderState* brotli_decoder_state;
  bool receiver_available;

  pthread_mutex_t mu;
  pthread_cond_t cv;
};

static bool receive_new_data(const uint8_t* data, size_t size, void* cookie) {
  NewThreadInfo* nti = static_cast<NewThreadInfo*>(cookie);

  while (size > 0) {
    // Wait for nti->writer to be non-null, indicating some of this data is wanted.
    pthread_mutex_lock(&nti->mu);
    while (nti->writer == nullptr) {
      // End the new data receiver if we encounter an error when performing block image update.
      if (!nti->receiver_available) {
        pthread_mutex_unlock(&nti->mu);
        return false;
      }
      pthread_cond_wait(&nti->cv, &nti->mu);
    }
    pthread_mutex_unlock(&nti->mu);

    // At this point nti->writer is set, and we own it. The main thread is waiting for it to
    // disappear from nti.
    size_t write_now = std::min(size, nti->writer->AvailableSpace());
    if (nti->writer->Write(data, write_now) != write_now) {
      LOG(ERROR) << "Failed to write " << write_now << " bytes.";
      return false;
    }

    data += write_now;
    size -= write_now;

    if (nti->writer->Finished()) {
      // We have written all the bytes desired by this writer.

      pthread_mutex_lock(&nti->mu);
      nti->writer = nullptr;
      pthread_cond_broadcast(&nti->cv);
      pthread_mutex_unlock(&nti->mu);
    }
  }

  return true;
}

static bool receive_brotli_new_data(const uint8_t* data, size_t size, void* cookie) {
  NewThreadInfo* nti = static_cast<NewThreadInfo*>(cookie);

  while (size > 0 || BrotliDecoderHasMoreOutput(nti->brotli_decoder_state)) {
    // Wait for nti->writer to be non-null, indicating some of this data is wanted.
    pthread_mutex_lock(&nti->mu);
    while (nti->writer == nullptr) {
      // End the receiver if we encounter an error when performing block image update.
      if (!nti->receiver_available) {
        pthread_mutex_unlock(&nti->mu);
        return false;
      }
      pthread_cond_wait(&nti->cv, &nti->mu);
    }
    pthread_mutex_unlock(&nti->mu);

    // At this point nti->writer is set, and we own it. The main thread is waiting for it to
    // disappear from nti.

    size_t buffer_size = std::min<size_t>(32768, nti->writer->AvailableSpace());
    if (buffer_size == 0) {
      LOG(ERROR) << "No space left in output range";
      return false;
    }
    uint8_t buffer[buffer_size];
    size_t available_in = size;
    size_t available_out = buffer_size;
    uint8_t* next_out = buffer;

    // The brotli decoder will update |data|, |available_in|, |next_out| and |available_out|.
    BrotliDecoderResult result = BrotliDecoderDecompressStream(
        nti->brotli_decoder_state, &available_in, &data, &available_out, &next_out, nullptr);

    if (result == BROTLI_DECODER_RESULT_ERROR) {
      LOG(ERROR) << "Decompression failed with "
                 << BrotliDecoderErrorString(BrotliDecoderGetErrorCode(nti->brotli_decoder_state));
      return false;
    }

    LOG(DEBUG) << "bytes to write: " << buffer_size - available_out << ", bytes consumed "
               << size - available_in << ", decoder status " << result;

    size_t write_now = buffer_size - available_out;
    if (nti->writer->Write(buffer, write_now) != write_now) {
      LOG(ERROR) << "Failed to write " << write_now << " bytes.";
      return false;
    }

    // Update the remaining size. The input data ptr is already updated by brotli decoder function.
    size = available_in;

    if (nti->writer->Finished()) {
      // We have written all the bytes desired by this writer.

      pthread_mutex_lock(&nti->mu);
      nti->writer = nullptr;
      pthread_cond_broadcast(&nti->cv);
      pthread_mutex_unlock(&nti->mu);
    }
  }

  return true;
}

static void* unzip_new_data(void* cookie) {
  NewThreadInfo* nti = static_cast<NewThreadInfo*>(cookie);
  if (nti->brotli_compressed) {
    ProcessZipEntryContents(nti->za, &nti->entry, receive_brotli_new_data, nti);
  } else {
    ProcessZipEntryContents(nti->za, &nti->entry, receive_new_data, nti);
  }
  pthread_mutex_lock(&nti->mu);
  nti->receiver_available = false;
  if (nti->writer != nullptr) {
    pthread_cond_broadcast(&nti->cv);
  }
  pthread_mutex_unlock(&nti->mu);
  return nullptr;
}

static int ReadBlocks(const RangeSet& src, std::vector<uint8_t>& buffer, int fd) {
  size_t p = 0;
  for (const auto& range : src) {
    if (!check_lseek(fd, static_cast<off64_t>(range.first) * BLOCKSIZE, SEEK_SET)) {
      return -1;
    }

    size_t size = (range.second - range.first) * BLOCKSIZE;
    if (read_all(fd, buffer.data() + p, size) == -1) {
      return -1;
    }

    p += size;
  }

  return 0;
}

static int WriteBlocks(const RangeSet& tgt, const std::vector<uint8_t>& buffer, int fd) {
  size_t written = 0;
  for (const auto& range : tgt) {
    off64_t offset = static_cast<off64_t>(range.first) * BLOCKSIZE;
    size_t size = (range.second - range.first) * BLOCKSIZE;
    if (!discard_blocks(fd, offset, size)) {
      return -1;
    }

    if (!check_lseek(fd, offset, SEEK_SET)) {
      return -1;
    }

    if (write_all(fd, buffer.data() + written, size) == -1) {
      return -1;
    }

    written += size;
  }

  return 0;
}

// Parameters for transfer list command functions
struct CommandParameters {
    std::vector<std::string> tokens;
    size_t cpos;
    const char* cmdname;
    const char* cmdline;
    std::string freestash;
    std::string stashbase;
    bool canwrite;
    int createdstash;
    android::base::unique_fd fd;
    bool foundwrites;
    bool isunresumable;
    int version;
    size_t written;
    size_t stashed;
    NewThreadInfo nti;
    pthread_t thread;
    std::vector<uint8_t> buffer;
    uint8_t* patch_start;
};

// Print the hash in hex for corrupted source blocks (excluding the stashed blocks which is
// handled separately).
static void PrintHashForCorruptedSourceBlocks(const CommandParameters& params,
                                              const std::vector<uint8_t>& buffer) {
  LOG(INFO) << "unexpected contents of source blocks in cmd:\n" << params.cmdline;
  CHECK(params.tokens[0] == "move" || params.tokens[0] == "bsdiff" ||
        params.tokens[0] == "imgdiff");

  size_t pos = 0;
  // Command example:
  // move <onehash> <tgt_range> <src_blk_count> <src_range> [<loc_range> <stashed_blocks>]
  // bsdiff <offset> <len> <src_hash> <tgt_hash> <tgt_range> <src_blk_count> <src_range>
  //        [<loc_range> <stashed_blocks>]
  if (params.tokens[0] == "move") {
    // src_range for move starts at the 4th position.
    if (params.tokens.size() < 5) {
      LOG(ERROR) << "failed to parse source range in cmd:\n" << params.cmdline;
      return;
    }
    pos = 4;
  } else {
    // src_range for diff starts at the 7th position.
    if (params.tokens.size() < 8) {
      LOG(ERROR) << "failed to parse source range in cmd:\n" << params.cmdline;
      return;
    }
    pos = 7;
  }

  // Source blocks in stash only, no work to do.
  if (params.tokens[pos] == "-") {
    return;
  }

  RangeSet src = RangeSet::Parse(params.tokens[pos++]);
  if (!src) {
    LOG(ERROR) << "Failed to parse range in " << params.cmdline;
    return;
  }

  RangeSet locs;
  // If there's no stashed blocks, content in the buffer is consecutive and has the same
  // order as the source blocks.
  if (pos == params.tokens.size()) {
    locs = RangeSet(std::vector<Range>{ Range{ 0, src.blocks() } });
  } else {
    // Otherwise, the next token is the offset of the source blocks in the target range.
    // Example: for the tokens <4,63946,63947,63948,63979> <4,6,7,8,39> <stashed_blocks>;
    // We want to print SHA-1 for the data in buffer[6], buffer[8], buffer[9] ... buffer[38];
    // this corresponds to the 32 src blocks #63946, #63948, #63949 ... #63978.
    locs = RangeSet::Parse(params.tokens[pos++]);
    CHECK_EQ(src.blocks(), locs.blocks());
  }

  LOG(INFO) << "printing hash in hex for " << src.blocks() << " source blocks";
  for (size_t i = 0; i < src.blocks(); i++) {
    size_t block_num = src.GetBlockNumber(i);
    size_t buffer_index = locs.GetBlockNumber(i);
    CHECK_LE((buffer_index + 1) * BLOCKSIZE, buffer.size());

    uint8_t digest[SHA_DIGEST_LENGTH];
    SHA1(buffer.data() + buffer_index * BLOCKSIZE, BLOCKSIZE, digest);
    std::string hexdigest = print_sha1(digest);
    LOG(INFO) << "  block number: " << block_num << ", SHA-1: " << hexdigest;
  }
}

// If the calculated hash for the whole stash doesn't match the stash id, print the SHA-1
// in hex for each block.
static void PrintHashForCorruptedStashedBlocks(const std::string& id,
                                               const std::vector<uint8_t>& buffer,
                                               const RangeSet& src) {
  LOG(INFO) << "printing hash in hex for stash_id: " << id;
  CHECK_EQ(src.blocks() * BLOCKSIZE, buffer.size());

  for (size_t i = 0; i < src.blocks(); i++) {
    size_t block_num = src.GetBlockNumber(i);

    uint8_t digest[SHA_DIGEST_LENGTH];
    SHA1(buffer.data() + i * BLOCKSIZE, BLOCKSIZE, digest);
    std::string hexdigest = print_sha1(digest);
    LOG(INFO) << "  block number: " << block_num << ", SHA-1: " << hexdigest;
  }
}

// If the stash file doesn't exist, read the source blocks this stash contains and print the
// SHA-1 for these blocks.
static void PrintHashForMissingStashedBlocks(const std::string& id, int fd) {
  if (stash_map.find(id) == stash_map.end()) {
    LOG(ERROR) << "No stash saved for id: " << id;
    return;
  }

  LOG(INFO) << "print hash in hex for source blocks in missing stash: " << id;
  const RangeSet& src = stash_map[id];
  std::vector<uint8_t> buffer(src.blocks() * BLOCKSIZE);
  if (ReadBlocks(src, buffer, fd) == -1) {
      LOG(ERROR) << "failed to read source blocks for stash: " << id;
      return;
  }
  PrintHashForCorruptedStashedBlocks(id, buffer, src);
}

static int VerifyBlocks(const std::string& expected, const std::vector<uint8_t>& buffer,
        const size_t blocks, bool printerror) {
    uint8_t digest[SHA_DIGEST_LENGTH];
    const uint8_t* data = buffer.data();

    SHA1(data, blocks * BLOCKSIZE, digest);

    std::string hexdigest = print_sha1(digest);

    if (hexdigest != expected) {
        if (printerror) {
            LOG(ERROR) << "failed to verify blocks (expected " << expected << ", read "
                       << hexdigest << ")";
        }
        return -1;
    }

    return 0;
}

static std::string GetStashFileName(const std::string& base, const std::string& id,
        const std::string& postfix) {
    if (base.empty()) {
        return "";
    }

    std::string fn(STASH_DIRECTORY_BASE);
    fn += "/" + base + "/" + id + postfix;

    return fn;
}

// Does a best effort enumeration of stash files. Ignores possible non-file items in the stash
// directory and continues despite of errors. Calls the 'callback' function for each file.
static void EnumerateStash(const std::string& dirname,
                           const std::function<void(const std::string&)>& callback) {
  if (dirname.empty()) return;

  std::unique_ptr<DIR, decltype(&closedir)> directory(opendir(dirname.c_str()), closedir);

  if (directory == nullptr) {
    if (errno != ENOENT) {
      PLOG(ERROR) << "opendir \"" << dirname << "\" failed";
    }
    return;
  }

  dirent* item;
  while ((item = readdir(directory.get())) != nullptr) {
    if (item->d_type != DT_REG) continue;
    callback(dirname + "/" + item->d_name);
  }
}

// Deletes the stash directory and all files in it. Assumes that it only
// contains files. There is nothing we can do about unlikely, but possible
// errors, so they are merely logged.
static void DeleteFile(const std::string& fn) {
  if (fn.empty()) return;

  LOG(INFO) << "deleting " << fn;

  if (unlink(fn.c_str()) == -1 && errno != ENOENT) {
    PLOG(ERROR) << "unlink \"" << fn << "\" failed";
  }
}

static void DeleteStash(const std::string& base) {
  if (base.empty()) return;

  LOG(INFO) << "deleting stash " << base;

  std::string dirname = GetStashFileName(base, "", "");
  EnumerateStash(dirname, DeleteFile);

  if (rmdir(dirname.c_str()) == -1) {
    if (errno != ENOENT && errno != ENOTDIR) {
      PLOG(ERROR) << "rmdir \"" << dirname << "\" failed";
    }
  }
}

static int LoadStash(CommandParameters& params, const std::string& id, bool verify, size_t* blocks,
                     std::vector<uint8_t>& buffer, bool printnoent) {
  // In verify mode, if source range_set was saved for the given hash, check contents in the source
  // blocks first. If the check fails, search for the stashed files on /cache as usual.
  if (!params.canwrite) {
    if (stash_map.find(id) != stash_map.end()) {
      const RangeSet& src = stash_map[id];
      allocate(src.blocks() * BLOCKSIZE, buffer);

      if (ReadBlocks(src, buffer, params.fd) == -1) {
        LOG(ERROR) << "failed to read source blocks in stash map.";
        return -1;
      }
      if (VerifyBlocks(id, buffer, src.blocks(), true) != 0) {
        LOG(ERROR) << "failed to verify loaded source blocks in stash map.";
        PrintHashForCorruptedStashedBlocks(id, buffer, src);
        return -1;
      }
      return 0;
    }
  }

  size_t blockcount = 0;
  if (!blocks) {
    blocks = &blockcount;
  }

  std::string fn = GetStashFileName(params.stashbase, id, "");

  struct stat sb;
  if (stat(fn.c_str(), &sb) == -1) {
    if (errno != ENOENT || printnoent) {
      PLOG(ERROR) << "stat \"" << fn << "\" failed";
      PrintHashForMissingStashedBlocks(id, params.fd);
    }
    return -1;
  }

  LOG(INFO) << " loading " << fn;

  if ((sb.st_size % BLOCKSIZE) != 0) {
    LOG(ERROR) << fn << " size " << sb.st_size << " not multiple of block size " << BLOCKSIZE;
    return -1;
  }

  android::base::unique_fd fd(TEMP_FAILURE_RETRY(ota_open(fn.c_str(), O_RDONLY)));
  if (fd == -1) {
    PLOG(ERROR) << "open \"" << fn << "\" failed";
    return -1;
  }

  allocate(sb.st_size, buffer);

  if (read_all(fd, buffer, sb.st_size) == -1) {
    return -1;
  }

  *blocks = sb.st_size / BLOCKSIZE;

  if (verify && VerifyBlocks(id, buffer, *blocks, true) != 0) {
    LOG(ERROR) << "unexpected contents in " << fn;
    if (stash_map.find(id) == stash_map.end()) {
      LOG(ERROR) << "failed to find source blocks number for stash " << id
                 << " when executing command: " << params.cmdname;
    } else {
      const RangeSet& src = stash_map[id];
      PrintHashForCorruptedStashedBlocks(id, buffer, src);
    }
    DeleteFile(fn);
    return -1;
  }

  return 0;
}

static int WriteStash(const std::string& base, const std::string& id, int blocks,
                      std::vector<uint8_t>& buffer, bool checkspace, bool* exists) {
    if (base.empty()) {
        return -1;
    }

    if (checkspace && CacheSizeCheck(blocks * BLOCKSIZE) != 0) {
        LOG(ERROR) << "not enough space to write stash";
        return -1;
    }

    std::string fn = GetStashFileName(base, id, ".partial");
    std::string cn = GetStashFileName(base, id, "");

    if (exists) {
        struct stat sb;
        int res = stat(cn.c_str(), &sb);

        if (res == 0) {
            // The file already exists and since the name is the hash of the contents,
            // it's safe to assume the contents are identical (accidental hash collisions
            // are unlikely)
            LOG(INFO) << " skipping " << blocks << " existing blocks in " << cn;
            *exists = true;
            return 0;
        }

        *exists = false;
    }

    LOG(INFO) << " writing " << blocks << " blocks to " << cn;

    android::base::unique_fd fd(
        TEMP_FAILURE_RETRY(ota_open(fn.c_str(), O_WRONLY | O_CREAT | O_TRUNC, STASH_FILE_MODE)));
    if (fd == -1) {
        PLOG(ERROR) << "failed to create \"" << fn << "\"";
        return -1;
    }

    if (fchown(fd, AID_SYSTEM, AID_SYSTEM) != 0) {  // system user
        PLOG(ERROR) << "failed to chown \"" << fn << "\"";
        return -1;
    }

    if (write_all(fd, buffer, blocks * BLOCKSIZE) == -1) {
        return -1;
    }

    if (ota_fsync(fd) == -1) {
        failure_type = kFsyncFailure;
        PLOG(ERROR) << "fsync \"" << fn << "\" failed";
        return -1;
    }

    if (rename(fn.c_str(), cn.c_str()) == -1) {
        PLOG(ERROR) << "rename(\"" << fn << "\", \"" << cn << "\") failed";
        return -1;
    }

    std::string dname = GetStashFileName(base, "", "");
    android::base::unique_fd dfd(TEMP_FAILURE_RETRY(ota_open(dname.c_str(),
                                                             O_RDONLY | O_DIRECTORY)));
    if (dfd == -1) {
        failure_type = kFileOpenFailure;
        PLOG(ERROR) << "failed to open \"" << dname << "\" failed";
        return -1;
    }

    if (ota_fsync(dfd) == -1) {
        failure_type = kFsyncFailure;
        PLOG(ERROR) << "fsync \"" << dname << "\" failed";
        return -1;
    }

    return 0;
}

// Creates a directory for storing stash files and checks if the /cache partition
// hash enough space for the expected amount of blocks we need to store. Returns
// >0 if we created the directory, zero if it existed already, and <0 of failure.

static int CreateStash(State* state, size_t maxblocks, const std::string& blockdev,
                       std::string& base) {
  if (blockdev.empty()) {
    return -1;
  }

  // Stash directory should be different for each partition to avoid conflicts
  // when updating multiple partitions at the same time, so we use the hash of
  // the block device name as the base directory
  uint8_t digest[SHA_DIGEST_LENGTH];
  SHA1(reinterpret_cast<const uint8_t*>(blockdev.data()), blockdev.size(), digest);
  base = print_sha1(digest);

  std::string dirname = GetStashFileName(base, "", "");
  struct stat sb;
  int res = stat(dirname.c_str(), &sb);
  size_t max_stash_size = maxblocks * BLOCKSIZE;

  if (res == -1 && errno != ENOENT) {
    ErrorAbort(state, kStashCreationFailure, "stat \"%s\" failed: %s", dirname.c_str(),
               strerror(errno));
    return -1;
  } else if (res != 0) {
    LOG(INFO) << "creating stash " << dirname;
    res = mkdir(dirname.c_str(), STASH_DIRECTORY_MODE);

    if (res != 0) {
      ErrorAbort(state, kStashCreationFailure, "mkdir \"%s\" failed: %s", dirname.c_str(),
                 strerror(errno));
      return -1;
    }

    if (chown(dirname.c_str(), AID_SYSTEM, AID_SYSTEM) != 0) {  // system user
      ErrorAbort(state, kStashCreationFailure, "chown \"%s\" failed: %s", dirname.c_str(),
                 strerror(errno));
      return -1;
    }

    if (CacheSizeCheck(max_stash_size) != 0) {
      ErrorAbort(state, kStashCreationFailure, "not enough space for stash (%zu needed)",
                 max_stash_size);
      return -1;
    }

    return 1;  // Created directory
  }

  LOG(INFO) << "using existing stash " << dirname;

  // If the directory already exists, calculate the space already allocated to stash files and check
  // if there's enough for all required blocks. Delete any partially completed stash files first.
  EnumerateStash(dirname, [](const std::string& fn) {
    if (android::base::EndsWith(fn, ".partial")) {
      DeleteFile(fn);
    }
  });

  size_t existing = 0;
  EnumerateStash(dirname, [&existing](const std::string& fn) {
    if (fn.empty()) return;
    struct stat sb;
    if (stat(fn.c_str(), &sb) == -1) {
      PLOG(ERROR) << "stat \"" << fn << "\" failed";
      return;
    }
    existing += static_cast<size_t>(sb.st_size);
  });

  if (max_stash_size > existing) {
    size_t needed = max_stash_size - existing;
    if (CacheSizeCheck(needed) != 0) {
      ErrorAbort(state, kStashCreationFailure, "not enough space for stash (%zu more needed)",
                 needed);
      return -1;
    }
  }

  return 0;  // Using existing directory
}

static int FreeStash(const std::string& base, const std::string& id) {
  if (base.empty() || id.empty()) {
    return -1;
  }

  DeleteFile(GetStashFileName(base, id, ""));

  return 0;
}

// Source contains packed data, which we want to move to the locations given in locs in the dest
// buffer. source and dest may be the same buffer.
static void MoveRange(std::vector<uint8_t>& dest, const RangeSet& locs,
                      const std::vector<uint8_t>& source) {
  const uint8_t* from = source.data();
  uint8_t* to = dest.data();
  size_t start = locs.blocks();
  // Must do the movement backward.
  for (auto it = locs.crbegin(); it != locs.crend(); it++) {
    size_t blocks = it->second - it->first;
    start -= blocks;
    memmove(to + (it->first * BLOCKSIZE), from + (start * BLOCKSIZE), blocks * BLOCKSIZE);
  }
}

/**
 * We expect to parse the remainder of the parameter tokens as one of:
 *
 *    <src_block_count> <src_range>
 *        (loads data from source image only)
 *
 *    <src_block_count> - <[stash_id:stash_range] ...>
 *        (loads data from stashes only)
 *
 *    <src_block_count> <src_range> <src_loc> <[stash_id:stash_range] ...>
 *        (loads data from both source image and stashes)
 *
 * On return, params.buffer is filled with the loaded source data (rearranged and combined with
 * stashed data as necessary). buffer may be reallocated if needed to accommodate the source data.
 * tgt is the target RangeSet for detecting overlaps. Any stashes required are loaded using
 * LoadStash.
 */
static int LoadSourceBlocks(CommandParameters& params, const RangeSet& tgt, size_t* src_blocks,
                            bool* overlap) {
  CHECK(src_blocks != nullptr);
  CHECK(overlap != nullptr);

  // <src_block_count>
  const std::string& token = params.tokens[params.cpos++];
  if (!android::base::ParseUint(token, src_blocks)) {
    LOG(ERROR) << "invalid src_block_count \"" << token << "\"";
    return -1;
  }

  allocate(*src_blocks * BLOCKSIZE, params.buffer);

  // "-" or <src_range> [<src_loc>]
  if (params.tokens[params.cpos] == "-") {
    // no source ranges, only stashes
    params.cpos++;
  } else {
    RangeSet src = RangeSet::Parse(params.tokens[params.cpos++]);
    CHECK(static_cast<bool>(src));
    *overlap = src.Overlaps(tgt);

    if (ReadBlocks(src, params.buffer, params.fd) == -1) {
      return -1;
    }

    if (params.cpos >= params.tokens.size()) {
      // no stashes, only source range
      return 0;
    }

    RangeSet locs = RangeSet::Parse(params.tokens[params.cpos++]);
    CHECK(static_cast<bool>(locs));
    MoveRange(params.buffer, locs, params.buffer);
  }

  // <[stash_id:stash_range]>
  while (params.cpos < params.tokens.size()) {
    // Each word is a an index into the stash table, a colon, and then a RangeSet describing where
    // in the source block that stashed data should go.
    std::vector<std::string> tokens = android::base::Split(params.tokens[params.cpos++], ":");
    if (tokens.size() != 2) {
      LOG(ERROR) << "invalid parameter";
      return -1;
    }

    std::vector<uint8_t> stash;
    if (LoadStash(params, tokens[0], false, nullptr, stash, true) == -1) {
      // These source blocks will fail verification if used later, but we
      // will let the caller decide if this is a fatal failure
      LOG(ERROR) << "failed to load stash " << tokens[0];
      continue;
    }

    RangeSet locs = RangeSet::Parse(tokens[1]);
    CHECK(static_cast<bool>(locs));
    MoveRange(params.buffer, locs, stash);
  }

  return 0;
}

/**
 * Do a source/target load for move/bsdiff/imgdiff in version 3.
 *
 * We expect to parse the remainder of the parameter tokens as one of:
 *
 *    <tgt_range> <src_block_count> <src_range>
 *        (loads data from source image only)
 *
 *    <tgt_range> <src_block_count> - <[stash_id:stash_range] ...>
 *        (loads data from stashes only)
 *
 *    <tgt_range> <src_block_count> <src_range> <src_loc> <[stash_id:stash_range] ...>
 *        (loads data from both source image and stashes)
 *
 * 'onehash' tells whether to expect separate source and targe block hashes, or if they are both the
 * same and only one hash should be expected. params.isunresumable will be set to true if block
 * verification fails in a way that the update cannot be resumed anymore.
 *
 * If the function is unable to load the necessary blocks or their contents don't match the hashes,
 * the return value is -1 and the command should be aborted.
 *
 * If the return value is 1, the command has already been completed according to the contents of the
 * target blocks, and should not be performed again.
 *
 * If the return value is 0, source blocks have expected content and the command can be performed.
 */
static int LoadSrcTgtVersion3(CommandParameters& params, RangeSet& tgt, size_t* src_blocks,
                              bool onehash, bool* overlap) {
  CHECK(src_blocks != nullptr);
  CHECK(overlap != nullptr);

  if (params.cpos >= params.tokens.size()) {
    LOG(ERROR) << "missing source hash";
    return -1;
  }

  std::string srchash = params.tokens[params.cpos++];
  std::string tgthash;

  if (onehash) {
    tgthash = srchash;
  } else {
    if (params.cpos >= params.tokens.size()) {
      LOG(ERROR) << "missing target hash";
      return -1;
    }
    tgthash = params.tokens[params.cpos++];
  }

  // At least it needs to provide three parameters: <tgt_range>, <src_block_count> and
  // "-"/<src_range>.
  if (params.cpos + 2 >= params.tokens.size()) {
    LOG(ERROR) << "invalid parameters";
    return -1;
  }

  // <tgt_range>
  tgt = RangeSet::Parse(params.tokens[params.cpos++]);
  CHECK(static_cast<bool>(tgt));

  std::vector<uint8_t> tgtbuffer(tgt.blocks() * BLOCKSIZE);
  if (ReadBlocks(tgt, tgtbuffer, params.fd) == -1) {
    return -1;
  }

  // Return now if target blocks already have expected content.
  if (VerifyBlocks(tgthash, tgtbuffer, tgt.blocks(), false) == 0) {
    return 1;
  }

  // Load source blocks.
  if (LoadSourceBlocks(params, tgt, src_blocks, overlap) == -1) {
    return -1;
  }

  if (VerifyBlocks(srchash, params.buffer, *src_blocks, true) == 0) {
    // If source and target blocks overlap, stash the source blocks so we can
    // resume from possible write errors. In verify mode, we can skip stashing
    // because the source blocks won't be overwritten.
    if (*overlap && params.canwrite) {
      LOG(INFO) << "stashing " << *src_blocks << " overlapping blocks to " << srchash;

      bool stash_exists = false;
      if (WriteStash(params.stashbase, srchash, *src_blocks, params.buffer, true,
                     &stash_exists) != 0) {
        LOG(ERROR) << "failed to stash overlapping source blocks";
        return -1;
      }

      params.stashed += *src_blocks;
      // Can be deleted when the write has completed.
      if (!stash_exists) {
        params.freestash = srchash;
      }
    }

    // Source blocks have expected content, command can proceed.
    return 0;
  }

  if (*overlap && LoadStash(params, srchash, true, nullptr, params.buffer, true) == 0) {
    // Overlapping source blocks were previously stashed, command can proceed. We are recovering
    // from an interrupted command, so we don't know if the stash can safely be deleted after this
    // command.
    return 0;
  }

  // Valid source data not available, update cannot be resumed.
  LOG(ERROR) << "partition has unexpected contents";
  PrintHashForCorruptedSourceBlocks(params, params.buffer);

  params.isunresumable = true;

  return -1;
}

static int PerformCommandMove(CommandParameters& params) {
  size_t blocks = 0;
  bool overlap = false;
  RangeSet tgt;
  int status = LoadSrcTgtVersion3(params, tgt, &blocks, true, &overlap);

  if (status == -1) {
    LOG(ERROR) << "failed to read blocks for move";
    return -1;
  }

  if (status == 0) {
    params.foundwrites = true;
  } else if (params.foundwrites) {
    LOG(WARNING) << "warning: commands executed out of order [" << params.cmdname << "]";
  }

  if (params.canwrite) {
    if (status == 0) {
      LOG(INFO) << "  moving " << blocks << " blocks";

      if (WriteBlocks(tgt, params.buffer, params.fd) == -1) {
        return -1;
      }
    } else {
      LOG(INFO) << "skipping " << blocks << " already moved blocks";
    }
  }

  if (!params.freestash.empty()) {
    FreeStash(params.stashbase, params.freestash);
    params.freestash.clear();
  }

  params.written += tgt.blocks();

  return 0;
}

static int PerformCommandStash(CommandParameters& params) {
  // <stash_id> <src_range>
  if (params.cpos + 1 >= params.tokens.size()) {
    LOG(ERROR) << "missing id and/or src range fields in stash command";
    return -1;
  }

  const std::string& id = params.tokens[params.cpos++];
  size_t blocks = 0;
  if (LoadStash(params, id, true, &blocks, params.buffer, false) == 0) {
    // Stash file already exists and has expected contents. Do not read from source again, as the
    // source may have been already overwritten during a previous attempt.
    return 0;
  }

  RangeSet src = RangeSet::Parse(params.tokens[params.cpos++]);
  CHECK(static_cast<bool>(src));

  allocate(src.blocks() * BLOCKSIZE, params.buffer);
  if (ReadBlocks(src, params.buffer, params.fd) == -1) {
    return -1;
  }
  blocks = src.blocks();
  stash_map[id] = src;

  if (VerifyBlocks(id, params.buffer, blocks, true) != 0) {
    // Source blocks have unexpected contents. If we actually need this data later, this is an
    // unrecoverable error. However, the command that uses the data may have already completed
    // previously, so the possible failure will occur during source block verification.
    LOG(ERROR) << "failed to load source blocks for stash " << id;
    return 0;
  }

  // In verify mode, we don't need to stash any blocks.
  if (!params.canwrite) {
    return 0;
  }

  LOG(INFO) << "stashing " << blocks << " blocks to " << id;
  params.stashed += blocks;
  return WriteStash(params.stashbase, id, blocks, params.buffer, false, nullptr);
}

static int PerformCommandFree(CommandParameters& params) {
  // <stash_id>
  if (params.cpos >= params.tokens.size()) {
    LOG(ERROR) << "missing stash id in free command";
    return -1;
  }

  const std::string& id = params.tokens[params.cpos++];
  stash_map.erase(id);

  if (params.createdstash || params.canwrite) {
    return FreeStash(params.stashbase, id);
  }

  return 0;
}

static int PerformCommandZero(CommandParameters& params) {
  if (params.cpos >= params.tokens.size()) {
    LOG(ERROR) << "missing target blocks for zero";
    return -1;
  }

  RangeSet tgt = RangeSet::Parse(params.tokens[params.cpos++]);
  CHECK(static_cast<bool>(tgt));

  LOG(INFO) << "  zeroing " << tgt.blocks() << " blocks";

  allocate(BLOCKSIZE, params.buffer);
  memset(params.buffer.data(), 0, BLOCKSIZE);

  if (params.canwrite) {
    for (const auto& range : tgt) {
      off64_t offset = static_cast<off64_t>(range.first) * BLOCKSIZE;
      size_t size = (range.second - range.first) * BLOCKSIZE;
      if (!discard_blocks(params.fd, offset, size)) {
        return -1;
      }

      if (!check_lseek(params.fd, offset, SEEK_SET)) {
        return -1;
      }

      for (size_t j = range.first; j < range.second; ++j) {
        if (write_all(params.fd, params.buffer, BLOCKSIZE) == -1) {
          return -1;
        }
      }
    }
  }

  if (params.cmdname[0] == 'z') {
    // Update only for the zero command, as the erase command will call
    // this if DEBUG_ERASE is defined.
    params.written += tgt.blocks();
  }

  return 0;
}

static int PerformCommandNew(CommandParameters& params) {
  if (params.cpos >= params.tokens.size()) {
    LOG(ERROR) << "missing target blocks for new";
    return -1;
  }

  RangeSet tgt = RangeSet::Parse(params.tokens[params.cpos++]);
  CHECK(static_cast<bool>(tgt));

  if (params.canwrite) {
    LOG(INFO) << " writing " << tgt.blocks() << " blocks of new data";

    pthread_mutex_lock(&params.nti.mu);
    params.nti.writer = std::make_unique<RangeSinkWriter>(params.fd, tgt);
    pthread_cond_broadcast(&params.nti.cv);

    while (params.nti.writer != nullptr) {
      if (!params.nti.receiver_available) {
        LOG(ERROR) << "missing " << (tgt.blocks() * BLOCKSIZE - params.nti.writer->BytesWritten())
                   << " bytes of new data";
        pthread_mutex_unlock(&params.nti.mu);
        return -1;
      }
      pthread_cond_wait(&params.nti.cv, &params.nti.mu);
    }

    pthread_mutex_unlock(&params.nti.mu);
  }

  params.written += tgt.blocks();

  return 0;
}

static int PerformCommandDiff(CommandParameters& params) {
  // <offset> <length>
  if (params.cpos + 1 >= params.tokens.size()) {
    LOG(ERROR) << "missing patch offset or length for " << params.cmdname;
    return -1;
  }

  size_t offset;
  if (!android::base::ParseUint(params.tokens[params.cpos++], &offset)) {
    LOG(ERROR) << "invalid patch offset";
    return -1;
  }

  size_t len;
  if (!android::base::ParseUint(params.tokens[params.cpos++], &len)) {
    LOG(ERROR) << "invalid patch len";
    return -1;
  }

  RangeSet tgt;
  size_t blocks = 0;
  bool overlap = false;
  int status = LoadSrcTgtVersion3(params, tgt, &blocks, false, &overlap);

  if (status == -1) {
    LOG(ERROR) << "failed to read blocks for diff";
    return -1;
  }

  if (status == 0) {
    params.foundwrites = true;
  } else if (params.foundwrites) {
    LOG(WARNING) << "warning: commands executed out of order [" << params.cmdname << "]";
  }

  if (params.canwrite) {
    if (status == 0) {
      LOG(INFO) << "patching " << blocks << " blocks to " << tgt.blocks();
      Value patch_value(
          VAL_BLOB, std::string(reinterpret_cast<const char*>(params.patch_start + offset), len));

      RangeSinkWriter writer(params.fd, tgt);
      if (params.cmdname[0] == 'i') {  // imgdiff
        if (ApplyImagePatch(params.buffer.data(), blocks * BLOCKSIZE, patch_value,
                            std::bind(&RangeSinkWriter::Write, &writer, std::placeholders::_1,
                                      std::placeholders::_2),
                            nullptr, nullptr) != 0) {
          LOG(ERROR) << "Failed to apply image patch.";
          failure_type = kPatchApplicationFailure;
          return -1;
        }
      } else {
        if (ApplyBSDiffPatch(params.buffer.data(), blocks * BLOCKSIZE, patch_value, 0,
                             std::bind(&RangeSinkWriter::Write, &writer, std::placeholders::_1,
                                       std::placeholders::_2),
                             nullptr) != 0) {
          LOG(ERROR) << "Failed to apply bsdiff patch.";
          failure_type = kPatchApplicationFailure;
          return -1;
        }
      }

      // We expect the output of the patcher to fill the tgt ranges exactly.
      if (!writer.Finished()) {
        LOG(ERROR) << "range sink underrun?";
      }
    } else {
      LOG(INFO) << "skipping " << blocks << " blocks already patched to " << tgt.blocks() << " ["
                << params.cmdline << "]";
    }
  }

  if (!params.freestash.empty()) {
    FreeStash(params.stashbase, params.freestash);
    params.freestash.clear();
  }

  params.written += tgt.blocks();

  return 0;
}

static int PerformCommandErase(CommandParameters& params) {
  if (DEBUG_ERASE) {
    return PerformCommandZero(params);
  }

  struct stat sb;
  if (fstat(params.fd, &sb) == -1) {
    PLOG(ERROR) << "failed to fstat device to erase";
    return -1;
  }

  if (!S_ISBLK(sb.st_mode)) {
    LOG(ERROR) << "not a block device; skipping erase";
    return -1;
  }

  if (params.cpos >= params.tokens.size()) {
    LOG(ERROR) << "missing target blocks for erase";
    return -1;
  }

  RangeSet tgt = RangeSet::Parse(params.tokens[params.cpos++]);
  CHECK(static_cast<bool>(tgt));

  if (params.canwrite) {
    LOG(INFO) << " erasing " << tgt.blocks() << " blocks";

    for (const auto& range : tgt) {
      uint64_t blocks[2];
      // offset in bytes
      blocks[0] = range.first * static_cast<uint64_t>(BLOCKSIZE);
      // length in bytes
      blocks[1] = (range.second - range.first) * static_cast<uint64_t>(BLOCKSIZE);

      if (ioctl(params.fd, BLKDISCARD, &blocks) == -1) {
        PLOG(ERROR) << "BLKDISCARD ioctl failed";
        return -1;
      }
    }
  }

  return 0;
}

// Definitions for transfer list command functions
typedef int (*CommandFunction)(CommandParameters&);

struct Command {
    const char* name;
    CommandFunction f;
};

// args:
//    - block device (or file) to modify in-place
//    - transfer list (blob)
//    - new data stream (filename within package.zip)
//    - patch stream (filename within package.zip, must be uncompressed)

static Value* PerformBlockImageUpdate(const char* name, State* state,
                                      const std::vector<std::unique_ptr<Expr>>& argv,
                                      const Command* commands, size_t cmdcount, bool dryrun) {
  CommandParameters params = {};
  params.canwrite = !dryrun;

  LOG(INFO) << "performing " << (dryrun ? "verification" : "update");
  if (state->is_retry) {
    is_retry = true;
    LOG(INFO) << "This update is a retry.";
  }
  if (argv.size() != 4) {
    ErrorAbort(state, kArgsParsingFailure, "block_image_update expects 4 arguments, got %zu",
               argv.size());
    return StringValue("");
  }

  std::vector<std::unique_ptr<Value>> args;
  if (!ReadValueArgs(state, argv, &args)) {
    return nullptr;
  }

  const std::unique_ptr<Value>& blockdev_filename = args[0];
  const std::unique_ptr<Value>& transfer_list_value = args[1];
  const std::unique_ptr<Value>& new_data_fn = args[2];
  const std::unique_ptr<Value>& patch_data_fn = args[3];

  if (blockdev_filename->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "blockdev_filename argument to %s must be string", name);
    return StringValue("");
  }
  if (transfer_list_value->type != VAL_BLOB) {
    ErrorAbort(state, kArgsParsingFailure, "transfer_list argument to %s must be blob", name);
    return StringValue("");
  }
  if (new_data_fn->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "new_data_fn argument to %s must be string", name);
    return StringValue("");
  }
  if (patch_data_fn->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "patch_data_fn argument to %s must be string", name);
    return StringValue("");
  }

  UpdaterInfo* ui = static_cast<UpdaterInfo*>(state->cookie);
  if (ui == nullptr) {
    return StringValue("");
  }

  FILE* cmd_pipe = ui->cmd_pipe;
  ZipArchiveHandle za = ui->package_zip;

  if (cmd_pipe == nullptr || za == nullptr) {
    return StringValue("");
  }

  ZipString path_data(patch_data_fn->data.c_str());
  ZipEntry patch_entry;
  if (FindEntry(za, path_data, &patch_entry) != 0) {
    LOG(ERROR) << name << "(): no file \"" << patch_data_fn->data << "\" in package";
    return StringValue("");
  }

  params.patch_start = ui->package_zip_addr + patch_entry.offset;
  ZipString new_data(new_data_fn->data.c_str());
  ZipEntry new_entry;
  if (FindEntry(za, new_data, &new_entry) != 0) {
    LOG(ERROR) << name << "(): no file \"" << new_data_fn->data << "\" in package";
    return StringValue("");
  }

  params.fd.reset(TEMP_FAILURE_RETRY(ota_open(blockdev_filename->data.c_str(), O_RDWR)));
  if (params.fd == -1) {
    PLOG(ERROR) << "open \"" << blockdev_filename->data << "\" failed";
    return StringValue("");
  }

  if (params.canwrite) {
    params.nti.za = za;
    params.nti.entry = new_entry;
    params.nti.brotli_compressed = android::base::EndsWith(new_data_fn->data, ".br");
    if (params.nti.brotli_compressed) {
      // Initialize brotli decoder state.
      params.nti.brotli_decoder_state = BrotliDecoderCreateInstance(nullptr, nullptr, nullptr);
    }
    params.nti.receiver_available = true;

    pthread_mutex_init(&params.nti.mu, nullptr);
    pthread_cond_init(&params.nti.cv, nullptr);
    pthread_attr_t attr;
    pthread_attr_init(&attr);
    pthread_attr_setdetachstate(&attr, PTHREAD_CREATE_JOINABLE);

    int error = pthread_create(&params.thread, &attr, unzip_new_data, &params.nti);
    if (error != 0) {
      PLOG(ERROR) << "pthread_create failed";
      return StringValue("");
    }
  }

  std::vector<std::string> lines = android::base::Split(transfer_list_value->data, "\n");
  if (lines.size() < 2) {
    ErrorAbort(state, kArgsParsingFailure, "too few lines in the transfer list [%zd]",
               lines.size());
    return StringValue("");
  }

  // First line in transfer list is the version number.
  if (!android::base::ParseInt(lines[0], &params.version, 3, 4)) {
    LOG(ERROR) << "unexpected transfer list version [" << lines[0] << "]";
    return StringValue("");
  }

  LOG(INFO) << "blockimg version is " << params.version;

  // Second line in transfer list is the total number of blocks we expect to write.
  size_t total_blocks;
  if (!android::base::ParseUint(lines[1], &total_blocks)) {
    ErrorAbort(state, kArgsParsingFailure, "unexpected block count [%s]", lines[1].c_str());
    return StringValue("");
  }

  if (total_blocks == 0) {
    return StringValue("t");
  }

  size_t start = 2;
  if (lines.size() < 4) {
    ErrorAbort(state, kArgsParsingFailure, "too few lines in the transfer list [%zu]",
               lines.size());
    return StringValue("");
  }

  // Third line is how many stash entries are needed simultaneously.
  LOG(INFO) << "maximum stash entries " << lines[2];

  // Fourth line is the maximum number of blocks that will be stashed simultaneously
  size_t stash_max_blocks;
  if (!android::base::ParseUint(lines[3], &stash_max_blocks)) {
    ErrorAbort(state, kArgsParsingFailure, "unexpected maximum stash blocks [%s]",
               lines[3].c_str());
    return StringValue("");
  }

  int res = CreateStash(state, stash_max_blocks, blockdev_filename->data, params.stashbase);
  if (res == -1) {
    return StringValue("");
  }

  params.createdstash = res;

  start += 2;

  // Build a map of the available commands
  std::unordered_map<std::string, const Command*> cmd_map;
  for (size_t i = 0; i < cmdcount; ++i) {
    if (cmd_map.find(commands[i].name) != cmd_map.end()) {
      LOG(ERROR) << "Error: command [" << commands[i].name << "] already exists in the cmd map.";
      return StringValue(strdup(""));
    }
    cmd_map[commands[i].name] = &commands[i];
  }

  int rc = -1;

  // Subsequent lines are all individual transfer commands
  for (auto it = lines.cbegin() + start; it != lines.cend(); it++) {
    const std::string& line(*it);
    if (line.empty()) continue;

    params.tokens = android::base::Split(line, " ");
    params.cpos = 0;
    params.cmdname = params.tokens[params.cpos++].c_str();
    params.cmdline = line.c_str();

    if (cmd_map.find(params.cmdname) == cmd_map.end()) {
      LOG(ERROR) << "unexpected command [" << params.cmdname << "]";
      goto pbiudone;
    }

    const Command* cmd = cmd_map[params.cmdname];

    if (cmd->f != nullptr && cmd->f(params) == -1) {
      LOG(ERROR) << "failed to execute command [" << line << "]";
      goto pbiudone;
    }

    if (params.canwrite) {
      if (ota_fsync(params.fd) == -1) {
        failure_type = kFsyncFailure;
        PLOG(ERROR) << "fsync failed";
        goto pbiudone;
      }
      fprintf(cmd_pipe, "set_progress %.4f\n", static_cast<double>(params.written) / total_blocks);
      fflush(cmd_pipe);
    }
  }

  rc = 0;

pbiudone:
  if (params.canwrite) {
    pthread_mutex_lock(&params.nti.mu);
    if (params.nti.receiver_available) {
      LOG(WARNING) << "new data receiver is still available after executing all commands.";
    }
    params.nti.receiver_available = false;
    pthread_cond_broadcast(&params.nti.cv);
    pthread_mutex_unlock(&params.nti.mu);
    int ret = pthread_join(params.thread, nullptr);
    if (ret != 0) {
      LOG(WARNING) << "pthread join returned with " << strerror(ret);
    }

    if (rc == 0) {
      LOG(INFO) << "wrote " << params.written << " blocks; expected " << total_blocks;
      LOG(INFO) << "stashed " << params.stashed << " blocks";
      LOG(INFO) << "max alloc needed was " << params.buffer.size();

      const char* partition = strrchr(blockdev_filename->data.c_str(), '/');
      if (partition != nullptr && *(partition + 1) != 0) {
        fprintf(cmd_pipe, "log bytes_written_%s: %zu\n", partition + 1, params.written * BLOCKSIZE);
        fprintf(cmd_pipe, "log bytes_stashed_%s: %zu\n", partition + 1, params.stashed * BLOCKSIZE);
        fflush(cmd_pipe);
      }
      // Delete stash only after successfully completing the update, as it may contain blocks needed
      // to complete the update later.
      DeleteStash(params.stashbase);
    }

    pthread_mutex_destroy(&params.nti.mu);
    pthread_cond_destroy(&params.nti.cv);
  } else if (rc == 0) {
    LOG(INFO) << "verified partition contents; update may be resumed";
  }

  if (ota_fsync(params.fd) == -1) {
    failure_type = kFsyncFailure;
    PLOG(ERROR) << "fsync failed";
  }
  // params.fd will be automatically closed because it's a unique_fd.

  if (params.nti.brotli_decoder_state != nullptr) {
    BrotliDecoderDestroyInstance(params.nti.brotli_decoder_state);
  }

  // Only delete the stash if the update cannot be resumed, or it's a verification run and we
  // created the stash.
  if (params.isunresumable || (!params.canwrite && params.createdstash)) {
    DeleteStash(params.stashbase);
  }

  if (failure_type != kNoCause && state->cause_code == kNoCause) {
    state->cause_code = failure_type;
  }

  return StringValue(rc == 0 ? "t" : "");
}

/**
 * The transfer list is a text file containing commands to transfer data from one place to another
 * on the target partition. We parse it and execute the commands in order:
 *
 *    zero [rangeset]
 *      - Fill the indicated blocks with zeros.
 *
 *    new [rangeset]
 *      - Fill the blocks with data read from the new_data file.
 *
 *    erase [rangeset]
 *      - Mark the given blocks as empty.
 *
 *    move <...>
 *    bsdiff <patchstart> <patchlen> <...>
 *    imgdiff <patchstart> <patchlen> <...>
 *      - Read the source blocks, apply a patch (or not in the case of move), write result to target
 *      blocks.  bsdiff or imgdiff specifies the type of patch; move means no patch at all.
 *
 *        See the comments in LoadSrcTgtVersion3() for a description of the <...> format.
 *
 *    stash <stash_id> <src_range>
 *      - Load the given source range and stash the data in the given slot of the stash table.
 *
 *    free <stash_id>
 *      - Free the given stash data.
 *
 * The creator of the transfer list will guarantee that no block is read (ie, used as the source for
 * a patch or move) after it has been written.
 *
 * The creator will guarantee that a given stash is loaded (with a stash command) before it's used
 * in a move/bsdiff/imgdiff command.
 *
 * Within one command the source and target ranges may overlap so in general we need to read the
 * entire source into memory before writing anything to the target blocks.
 *
 * All the patch data is concatenated into one patch_data file in the update package. It must be
 * stored uncompressed because we memory-map it in directly from the archive. (Since patches are
 * already compressed, we lose very little by not compressing their concatenation.)
 *
 * Commands that read data from the partition (i.e. move/bsdiff/imgdiff/stash) have one or more
 * additional hashes before the range parameters, which are used to check if the command has already
 * been completed and verify the integrity of the source data.
 */
Value* BlockImageVerifyFn(const char* name, State* state,
                          const std::vector<std::unique_ptr<Expr>>& argv) {
    // Commands which are not tested are set to nullptr to skip them completely
    const Command commands[] = {
        { "bsdiff",     PerformCommandDiff  },
        { "erase",      nullptr             },
        { "free",       PerformCommandFree  },
        { "imgdiff",    PerformCommandDiff  },
        { "move",       PerformCommandMove  },
        { "new",        nullptr             },
        { "stash",      PerformCommandStash },
        { "zero",       nullptr             }
    };

    // Perform a dry run without writing to test if an update can proceed
    return PerformBlockImageUpdate(name, state, argv, commands,
                sizeof(commands) / sizeof(commands[0]), true);
}

Value* BlockImageUpdateFn(const char* name, State* state,
                          const std::vector<std::unique_ptr<Expr>>& argv) {
    const Command commands[] = {
        { "bsdiff",     PerformCommandDiff  },
        { "erase",      PerformCommandErase },
        { "free",       PerformCommandFree  },
        { "imgdiff",    PerformCommandDiff  },
        { "move",       PerformCommandMove  },
        { "new",        PerformCommandNew   },
        { "stash",      PerformCommandStash },
        { "zero",       PerformCommandZero  }
    };

    return PerformBlockImageUpdate(name, state, argv, commands,
                sizeof(commands) / sizeof(commands[0]), false);
}

Value* RangeSha1Fn(const char* name, State* state, const std::vector<std::unique_ptr<Expr>>& argv) {
  if (argv.size() != 2) {
    ErrorAbort(state, kArgsParsingFailure, "range_sha1 expects 2 arguments, got %zu", argv.size());
    return StringValue("");
  }

  std::vector<std::unique_ptr<Value>> args;
  if (!ReadValueArgs(state, argv, &args)) {
    return nullptr;
  }

  const std::unique_ptr<Value>& blockdev_filename = args[0];
  const std::unique_ptr<Value>& ranges = args[1];

  if (blockdev_filename->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "blockdev_filename argument to %s must be string", name);
    return StringValue("");
  }
  if (ranges->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "ranges argument to %s must be string", name);
    return StringValue("");
  }

  android::base::unique_fd fd(ota_open(blockdev_filename->data.c_str(), O_RDWR));
  if (fd == -1) {
    ErrorAbort(state, kFileOpenFailure, "open \"%s\" failed: %s", blockdev_filename->data.c_str(),
               strerror(errno));
    return StringValue("");
  }

  RangeSet rs = RangeSet::Parse(ranges->data);
  CHECK(static_cast<bool>(rs));

  SHA_CTX ctx;
  SHA1_Init(&ctx);

  std::vector<uint8_t> buffer(BLOCKSIZE);
  for (const auto& range : rs) {
    if (!check_lseek(fd, static_cast<off64_t>(range.first) * BLOCKSIZE, SEEK_SET)) {
      ErrorAbort(state, kLseekFailure, "failed to seek %s: %s", blockdev_filename->data.c_str(),
                 strerror(errno));
      return StringValue("");
    }

    for (size_t j = range.first; j < range.second; ++j) {
      if (read_all(fd, buffer, BLOCKSIZE) == -1) {
        ErrorAbort(state, kFreadFailure, "failed to read %s: %s", blockdev_filename->data.c_str(),
                   strerror(errno));
        return StringValue("");
      }

      SHA1_Update(&ctx, buffer.data(), BLOCKSIZE);
    }
  }
  uint8_t digest[SHA_DIGEST_LENGTH];
  SHA1_Final(digest, &ctx);

  return StringValue(print_sha1(digest));
}

// This function checks if a device has been remounted R/W prior to an incremental
// OTA update. This is an common cause of update abortion. The function reads the
// 1st block of each partition and check for mounting time/count. It return string "t"
// if executes successfully and an empty string otherwise.

Value* CheckFirstBlockFn(const char* name, State* state,
                         const std::vector<std::unique_ptr<Expr>>& argv) {
  if (argv.size() != 1) {
    ErrorAbort(state, kArgsParsingFailure, "check_first_block expects 1 argument, got %zu",
               argv.size());
    return StringValue("");
  }

  std::vector<std::unique_ptr<Value>> args;
  if (!ReadValueArgs(state, argv, &args)) {
    return nullptr;
  }

  const std::unique_ptr<Value>& arg_filename = args[0];

  if (arg_filename->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "filename argument to %s must be string", name);
    return StringValue("");
  }

  android::base::unique_fd fd(ota_open(arg_filename->data.c_str(), O_RDONLY));
  if (fd == -1) {
    ErrorAbort(state, kFileOpenFailure, "open \"%s\" failed: %s", arg_filename->data.c_str(),
               strerror(errno));
    return StringValue("");
  }

  RangeSet blk0(std::vector<Range>{ Range{ 0, 1 } });
  std::vector<uint8_t> block0_buffer(BLOCKSIZE);

  if (ReadBlocks(blk0, block0_buffer, fd) == -1) {
    ErrorAbort(state, kFreadFailure, "failed to read %s: %s", arg_filename->data.c_str(),
               strerror(errno));
    return StringValue("");
  }

  // https://ext4.wiki.kernel.org/index.php/Ext4_Disk_Layout
  // Super block starts from block 0, offset 0x400
  //   0x2C: len32 Mount time
  //   0x30: len32 Write time
  //   0x34: len16 Number of mounts since the last fsck
  //   0x38: len16 Magic signature 0xEF53

  time_t mount_time = *reinterpret_cast<uint32_t*>(&block0_buffer[0x400 + 0x2C]);
  uint16_t mount_count = *reinterpret_cast<uint16_t*>(&block0_buffer[0x400 + 0x34]);

  if (mount_count > 0) {
    uiPrintf(state, "Device was remounted R/W %" PRIu16 " times", mount_count);
    uiPrintf(state, "Last remount happened on %s", ctime(&mount_time));
  }

  return StringValue("t");
}

Value* BlockImageRecoverFn(const char* name, State* state,
                           const std::vector<std::unique_ptr<Expr>>& argv) {
  if (argv.size() != 2) {
    ErrorAbort(state, kArgsParsingFailure, "block_image_recover expects 2 arguments, got %zu",
               argv.size());
    return StringValue("");
  }

  std::vector<std::unique_ptr<Value>> args;
  if (!ReadValueArgs(state, argv, &args)) {
    return nullptr;
  }

  const std::unique_ptr<Value>& filename = args[0];
  const std::unique_ptr<Value>& ranges = args[1];

  if (filename->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "filename argument to %s must be string", name);
    return StringValue("");
  }
  if (ranges->type != VAL_STRING) {
    ErrorAbort(state, kArgsParsingFailure, "ranges argument to %s must be string", name);
    return StringValue("");
  }
  RangeSet rs = RangeSet::Parse(ranges->data);
  if (!rs) {
    ErrorAbort(state, kArgsParsingFailure, "failed to parse ranges: %s", ranges->data.c_str());
    return StringValue("");
  }

  // Output notice to log when recover is attempted
  LOG(INFO) << filename->data << " image corrupted, attempting to recover...";

  // When opened with O_RDWR, libfec rewrites corrupted blocks when they are read
  fec::io fh(filename->data, O_RDWR);

  if (!fh) {
    ErrorAbort(state, kLibfecFailure, "fec_open \"%s\" failed: %s", filename->data.c_str(),
               strerror(errno));
    return StringValue("");
  }

  if (!fh.has_ecc() || !fh.has_verity()) {
    ErrorAbort(state, kLibfecFailure, "unable to use metadata to correct errors");
    return StringValue("");
  }

  fec_status status;
  if (!fh.get_status(status)) {
    ErrorAbort(state, kLibfecFailure, "failed to read FEC status");
    return StringValue("");
  }

  uint8_t buffer[BLOCKSIZE];
  for (const auto& range : rs) {
    for (size_t j = range.first; j < range.second; ++j) {
      // Stay within the data area, libfec validates and corrects metadata
      if (status.data_size <= static_cast<uint64_t>(j) * BLOCKSIZE) {
        continue;
      }

      if (fh.pread(buffer, BLOCKSIZE, static_cast<off64_t>(j) * BLOCKSIZE) != BLOCKSIZE) {
        ErrorAbort(state, kLibfecFailure, "failed to recover %s (block %zu): %s",
                   filename->data.c_str(), j, strerror(errno));
        return StringValue("");
      }

      // If we want to be able to recover from a situation where rewriting a corrected
      // block doesn't guarantee the same data will be returned when re-read later, we
      // can save a copy of corrected blocks to /cache. Note:
      //
      //  1. Maximum space required from /cache is the same as the maximum number of
      //     corrupted blocks we can correct. For RS(255, 253) and a 2 GiB partition,
      //     this would be ~16 MiB, for example.
      //
      //  2. To find out if this block was corrupted, call fec_get_status after each
      //     read and check if the errors field value has increased.
    }
  }
  LOG(INFO) << "..." << filename->data << " image recovered successfully.";
  return StringValue("t");
}

void RegisterBlockImageFunctions() {
  RegisterFunction("block_image_verify", BlockImageVerifyFn);
  RegisterFunction("block_image_update", BlockImageUpdateFn);
  RegisterFunction("block_image_recover", BlockImageRecoverFn);
  RegisterFunction("check_first_block", CheckFirstBlockFn);
  RegisterFunction("range_sha1", RangeSha1Fn);
}