diff options
author | Vic Yang | 2018-11-12 22:19:56 -0600 |
---|---|---|
committer | Vic Yang | 2019-03-20 23:29:24 -0500 |
commit | efd249e62a873bbaab0ca367710f4bbc47220930 (patch) | |
tree | 6f50e1a308afe229391ccaa2fb1443ba05dba517 /Android.bp | |
parent | f8d3be9cb7bd0716b606de0ded79a0264ba02bfb (diff) | |
download | platform-build-soong-efd249e62a873bbaab0ca367710f4bbc47220930.tar.gz platform-build-soong-efd249e62a873bbaab0ca367710f4bbc47220930.tar.xz platform-build-soong-efd249e62a873bbaab0ca367710f4bbc47220930.zip |
Add support for no-vendor-variant VNDK
When no-vendor-variant VNDK is enabled, the vendor variant of VNDK
libraries are not installed. Since not all VNDK libraries will be
ready for this, we keep a list of library names in cc/vndk.go to
indicate which libraries must have their vendor variants always
installed regardless of whether no-vendor-variant VNDK is enabled.
Also add --remove-build-id option to the strip script to facilitate
the check of functional identity of the two variants.
Bug: 119423884
Test: Add a dummy VNDK library and build with
TARGET_VNDK_USE_CORE_VARIANT := true, with the corresponding
build/make change.
Change-Id: Ieb1589488690e1cef1e310669a8b47a8b8759dac
Diffstat (limited to 'Android.bp')
-rw-r--r-- | Android.bp | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -103,6 +103,7 @@ bootstrap_go_package { | |||
103 | "cc/config/global.go", | 103 | "cc/config/global.go", |
104 | "cc/config/tidy.go", | 104 | "cc/config/tidy.go", |
105 | "cc/config/toolchain.go", | 105 | "cc/config/toolchain.go", |
106 | "cc/config/vndk.go", | ||
106 | 107 | ||
107 | "cc/config/arm_device.go", | 108 | "cc/config/arm_device.go", |
108 | "cc/config/arm64_device.go", | 109 | "cc/config/arm64_device.go", |