diff options
author | Sasha Smundak | 2019-01-23 11:52:57 -0600 |
---|---|---|
committer | Sasha Smundak | 2019-02-07 14:21:45 -0600 |
commit | c0c9ef996497250493bbe0f45b3ab71b831d071c (patch) | |
tree | 4ce2dceaa6e8b62f18f878584c9dcce69b4b58a0 /cmd | |
parent | 17c85f098af453781438f9383dbfe1968b8f861f (diff) | |
download | platform-build-soong-c0c9ef996497250493bbe0f45b3ab71b831d071c.tar.gz platform-build-soong-c0c9ef996497250493bbe0f45b3ab71b831d071c.tar.xz platform-build-soong-c0c9ef996497250493bbe0f45b3ab71b831d071c.zip |
Provide an option to reduce build's verbosity.
If ANDROID_QUIET_BUILD environment variable is set to '1', do not show 20
lines of the environment variables. In addition, for the failing step show
only the step name and output, omitting the command proper (the verbose log
as well as error.log still contains it).
If build succeeds, the output of the build itself consists of a single
line:
```
> m androidmk
[100% NN/NN] <last command>
```
When it fails, the output does not contain sometimes very long command
line:
```
> m androidmk
[ 97% NN/MM] test androidmk
FAILED: <step>
--- FAIL: TestEndToEnd (0.01s)
androidmk_test.go:1025: failed testcase 'prebuilt_etc_TARGET_OUT_ETC'
input:
include $(CLEAR_VARS)
LOCAL_MODULE := etc.test1
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)/foo/bar
include $(BUILD_PREBUILT)
expected:
prebuilt_etc {
name: "etc.test1",
filename: "foo/bar",
}
got:
prebuilt_etc {
name: "etc.test1",
filename: "foo/bar",
}
FAIL
17:50:53 ninja failed with: exit status 1
```
[The related change in build/make/envsetup.sh suppresses timing display
when the same variable is set.]
Change-Id: I4d3c72457de031ff58a324c2fe98f4c1d10f8239
Test: treehugger
Diffstat (limited to 'cmd')
-rw-r--r-- | cmd/multiproduct_kati/main.go | 6 | ||||
-rw-r--r-- | cmd/soong_ui/main.go | 3 |
2 files changed, 6 insertions, 3 deletions
diff --git a/cmd/multiproduct_kati/main.go b/cmd/multiproduct_kati/main.go index 6a3d579b..330c5dd2 100644 --- a/cmd/multiproduct_kati/main.go +++ b/cmd/multiproduct_kati/main.go | |||
@@ -172,7 +172,8 @@ func main() { | |||
172 | 172 | ||
173 | stat := &status.Status{} | 173 | stat := &status.Status{} |
174 | defer stat.Finish() | 174 | defer stat.Finish() |
175 | stat.AddOutput(terminal.NewStatusOutput(writer, "")) | 175 | stat.AddOutput(terminal.NewStatusOutput(writer, "", |
176 | build.OsEnvironment().IsEnvTrue("ANDROID_QUIET_BUILD"))) | ||
176 | 177 | ||
177 | var failures failureCount | 178 | var failures failureCount |
178 | stat.AddOutput(&failures) | 179 | stat.AddOutput(&failures) |
@@ -389,7 +390,8 @@ func buildProduct(mpctx *mpContext, product string) { | |||
389 | Thread: mpctx.Tracer.NewThread(product), | 390 | Thread: mpctx.Tracer.NewThread(product), |
390 | Status: &status.Status{}, | 391 | Status: &status.Status{}, |
391 | }} | 392 | }} |
392 | ctx.Status.AddOutput(terminal.NewStatusOutput(ctx.Writer, "")) | 393 | ctx.Status.AddOutput(terminal.NewStatusOutput(ctx.Writer, "", |
394 | build.OsEnvironment().IsEnvTrue("ANDROID_QUIET_BUILD"))) | ||
393 | 395 | ||
394 | config := build.NewConfig(ctx, flag.Args()...) | 396 | config := build.NewConfig(ctx, flag.Args()...) |
395 | config.Environment().Set("OUT_DIR", outDir) | 397 | config.Environment().Set("OUT_DIR", outDir) |
diff --git a/cmd/soong_ui/main.go b/cmd/soong_ui/main.go index 03803689..d6999c57 100644 --- a/cmd/soong_ui/main.go +++ b/cmd/soong_ui/main.go | |||
@@ -78,7 +78,8 @@ func main() { | |||
78 | 78 | ||
79 | stat := &status.Status{} | 79 | stat := &status.Status{} |
80 | defer stat.Finish() | 80 | defer stat.Finish() |
81 | stat.AddOutput(terminal.NewStatusOutput(writer, os.Getenv("NINJA_STATUS"))) | 81 | stat.AddOutput(terminal.NewStatusOutput(writer, os.Getenv("NINJA_STATUS"), |
82 | build.OsEnvironment().IsEnvTrue("ANDROID_QUIET_BUILD"))) | ||
82 | stat.AddOutput(trace.StatusTracer()) | 83 | stat.AddOutput(trace.StatusTracer()) |
83 | 84 | ||
84 | build.SetupSignals(log, cancel, func() { | 85 | build.SetupSignals(log, cancel, func() { |