diff options
author | Colin Cross | 2017-04-19 16:22:31 -0500 |
---|---|---|
committer | Colin Cross | 2017-04-19 16:27:53 -0500 |
commit | d87708ed4b20a3306f4ebb7ac0e25d73b9249b88 (patch) | |
tree | abc004914725ec6dc7202f198ca348f15ec2e078 /root.bp | |
parent | 5721284104e864932e97b7f9bdeef5a8fb0ee541 (diff) | |
download | platform-build-soong-d87708ed4b20a3306f4ebb7ac0e25d73b9249b88.tar.gz platform-build-soong-d87708ed4b20a3306f4ebb7ac0e25d73b9249b88.tar.xz platform-build-soong-d87708ed4b20a3306f4ebb7ac0e25d73b9249b88.zip |
Add frameworks/* to root Android.bp
frameworks/minikin is being converted, but enough of frameworks/*
is converted to switch to a glob.
Test: m -j checkbuild
Change-Id: I65b49c9661f4507aac9eacd108c9d8a71d272527
Diffstat (limited to 'root.bp')
-rw-r--r-- | root.bp | 6 |
1 files changed, 1 insertions, 5 deletions
@@ -17,13 +17,9 @@ optional_subdirs = [ | |||
17 | "development/*", | 17 | "development/*", |
18 | "device/*/*", | 18 | "device/*/*", |
19 | "external/*", | 19 | "external/*", |
20 | "frameworks/av", | 20 | "frameworks/*", |
21 | "frameworks/base", | ||
22 | "frameworks/compile/*", | 21 | "frameworks/compile/*", |
23 | "frameworks/hardware/interfaces", | 22 | "frameworks/hardware/interfaces", |
24 | "frameworks/native", | ||
25 | "frameworks/rs", | ||
26 | "frameworks/wilhelm", | ||
27 | "hardware/*", | 23 | "hardware/*", |
28 | "libcore", | 24 | "libcore", |
29 | "libnativehelper", | 25 | "libnativehelper", |