diff options
Diffstat (limited to 'java/aar.go')
-rw-r--r-- | java/aar.go | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/java/aar.go b/java/aar.go index 5e1f88e7..7332e76b 100644 --- a/java/aar.go +++ b/java/aar.go | |||
@@ -647,6 +647,10 @@ func (a *AARImport) ExportedSdkLibs() []string { | |||
647 | return nil | 647 | return nil |
648 | } | 648 | } |
649 | 649 | ||
650 | func (a *AARImport) SrcJarArgs() ([]string, android.Paths) { | ||
651 | return nil, nil | ||
652 | } | ||
653 | |||
650 | var _ android.PrebuiltInterface = (*Import)(nil) | 654 | var _ android.PrebuiltInterface = (*Import)(nil) |
651 | 655 | ||
652 | // android_library_import imports an `.aar` file into the build graph as if it was built with android_library. | 656 | // android_library_import imports an `.aar` file into the build graph as if it was built with android_library. |