aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Restore the test for bionic being in an APEX.HEADmasterPeter Collingbourne2019-05-211-1/+1
* Merge "Add kotlin-stdlib-jdk8 when using Kotlin"Colin Cross2019-05-212-2/+5
|\
| * Add kotlin-stdlib-jdk8 when using KotlinColin Cross2019-05-152-2/+5
* | Merge "Add an option to preserve symbols and debug_frame."Christopher Ferris2019-05-213-15/+46
|\ \
| * | Add an option to preserve symbols and debug_frame.Christopher Ferris2019-05-173-15/+46
* | | Merge "Avoid targeting Java 9 for targets with SDK version up to 29."Pete Gillin2019-05-211-1/+1
|\ \ \
| * | | Avoid targeting Java 9 for targets with SDK version up to 29.Pete Gillin2019-05-201-1/+1
* | | | Merge "Teach soong not to duplicate the HWASAN runtime into each APEX."Peter Collingbourne2019-05-205-6/+40
|\ \ \ \
| * | | | Teach soong not to duplicate the HWASAN runtime into each APEX.Peter Collingbourne2019-05-175-6/+40
| | |/ / | |/| |
* | | | Merge "Limit calls to strip.sh on darwin"Treehugger Robot2019-05-171-0/+13
|\ \ \ \
| * | | | Limit calls to strip.sh on darwinColin Cross2019-05-171-0/+13
* | | | | Merge changes I3dc3fded,Ic1276329,I6be04decTreehugger Robot2019-05-177-173/+82
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Add bpf_test.go to build and fix testsColin Cross2019-05-174-107/+18
| * | | | Don't create a second host arch for tests on darwinColin Cross2019-05-171-12/+10
| * | | | Move CreateTestContext to cc/testing.goColin Cross2019-05-173-54/+54
* | | | | Merge "Support using cc_prebuilt_library_shared with cc_library"Treehugger Robot2019-05-175-12/+177
|\| | | |
| * | | | Support using cc_prebuilt_library_shared with cc_libraryColin Cross2019-05-175-12/+177
| |/ / /
* | | | Merge "Soong: Add mk2bp conversion for prebuilt_font."Treehugger Robot2019-05-172-2/+41
|\ \ \ \ | |/ / / |/| | |
| * | | Soong: Add mk2bp conversion for prebuilt_font.Patrice Arruda2019-05-162-2/+41
* | | | Merge "Turn off dex actions for sourceless modules."Jaewoong Jung2019-05-162-10/+31
|\ \ \ \
| * | | | Turn off dex actions for sourceless modules.Jaewoong Jung2019-05-152-10/+31
* | | | | Merge "Fix override_android_app dependency issues."Jaewoong Jung2019-05-165-10/+90
|\ \ \ \ \
| * | | | | Fix override_android_app dependency issues.Jaewoong Jung2019-05-155-10/+90
| |/ / / /
* | | | | Merge "Add No_dist property"Treehugger Robot2019-05-152-45/+55
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Add No_dist propertySundong Ahn2019-05-142-45/+55
* | | | | Merge "Soong: Add support on installing fonts in /fonts system image."Treehugger Robot2019-05-152-0/+26
|\ \ \ \ \
| * | | | | Soong: Add support on installing fonts in /fonts system image.Patrice Arruda2019-05-152-0/+26
* | | | | | Merge "Generate VNDK snapshot with Soong except configs"Inseob Kim2019-05-156-58/+401
|\ \ \ \ \ \
| * \ \ \ \ \ Merge "Generate VNDK snapshot with Soong except configs"Treehugger Robot2019-05-156-58/+401
| |\ \ \ \ \ \ | | |_|_|_|_|/ | |/| | | | |
| | * | | | | Generate VNDK snapshot with Soong except configsInseob Kim2019-05-146-58/+401
| | | |/ / / | | |/| | |
* | | | | | Merge "Prevent hangs in OncePer when the callback panics"Colin Cross2019-05-152-5/+51
|\| | | | |
| * | | | | Merge "Prevent hangs in OncePer when the callback panics"Colin Cross2019-05-152-5/+51
| |\ \ \ \ \
| | * | | | | Prevent hangs in OncePer when the callback panicsColin Cross2019-05-142-5/+51
* | | | | | | manifest_fixer argument should be --use-embedded-dex rather than --use-embedd...Sasha Smundak2019-05-141-1/+1
|\| | | | | |
| * | | | | | manifest_fixer argument should be --use-embedded-dex rather than --use-embedd...Sasha Smundak2019-05-141-1/+1
* | | | | | | Revert "Add bpf_test.go to build and fix the tests"Colin Cross2019-05-142-11/+0
|\| | | | | |
| * | | | | | Revert "Add bpf_test.go to build and fix the tests"Colin Cross2019-05-142-11/+0
| | |_|/ / / | |/| | | |
* | | | | | Add bpf_test.go to build and fix the testsColin Cross2019-05-142-0/+11
|\| | | | |
| * | | | | Add bpf_test.go to build and fix the testsColin Cross2019-05-142-0/+11
| |/ / / /
* | | | | Fix manifest_fixer_test.pyJaewoong Jung2019-05-141-1/+1
|\| | | |
| * | | | Fix manifest_fixer_test.pyJaewoong Jung2019-05-141-1/+1
| | |/ / | |/| |
* | | | Merge "Fixes typos in device_host_converter.go comments."Jaewoong Jung2019-05-131-2/+2
|\| | |
| * | | Merge "Fixes typos in device_host_converter.go comments."Treehugger Robot2019-05-131-2/+2
| |\ \ \
| | * | | Fixes typos in device_host_converter.go comments.Jaewoong Jung2019-05-131-2/+2
* | | | | Merge "Remove libc_scudo library when building asan."Christopher Ferris2019-05-131-0/+5
|\| | | |
| * | | | Merge "Remove libc_scudo library when building asan."Christopher Ferris2019-05-131-0/+5
| |\ \ \ \
| | * | | | Remove libc_scudo library when building asan.Christopher Ferris2019-05-091-0/+5
* | | | | | Merge "Don't hide *.kotlin_module in turbine dependencies"Colin Cross2019-05-134-10/+21
|\| | | | |
| * | | | | Merge "Don't hide *.kotlin_module in turbine dependencies"Treehugger Robot2019-05-134-10/+21
| |\ \ \ \ \
| | * | | | | Don't hide *.kotlin_module in turbine dependenciesColin Cross2019-05-084-10/+21