aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Track sources for srcjars across modules"android-o-mr1-iot-release-1.0.12Treehugger Robot2019-05-075-27/+111
|\
| * Track sources for srcjars across modulesColin Cross2019-05-065-27/+111
* | Merge "Allow module types to generate resources"Treehugger Robot2019-05-072-1/+16
|\|
| * Allow module types to generate resourcesColin Cross2019-05-062-1/+16
* | Merge "Exclude libgcc_stripped wherever libgcc is excluded"Yi Kong2019-05-061-0/+1
|\ \
| * | Exclude libgcc_stripped wherever libgcc is excludedYi Kong2019-05-061-0/+1
* | | Merge "Soong: Refactor the soong_ui arguments processing to be more like bazel."Treehugger Robot2019-05-061-45/+123
|\ \ \ | |/ / |/| |
| * | Soong: Refactor the soong_ui arguments processing to be more like bazel.Patrice Arruda2019-05-061-45/+123
* | | Merge "uncompressedDex option for android_app_import."Jaewoong Jung2019-05-061-12/+18
|\ \ \ | |_|/ |/| |
| * | uncompressedDex option for android_app_import.Jaewoong Jung2019-05-031-12/+18
* | | Merge "Soong: Add synopsis to ndk_prebuilt_* modules."Treehugger Robot2019-05-061-0/+12
|\ \ \
| * | | Soong: Add synopsis to ndk_prebuilt_* modules.Patrice Arruda2019-04-261-0/+12
* | | | Mark libgcc_stripped native_bridge_supporteddimitry2019-05-061-0/+1
* | | | Merge "Support install-clean and data-clean"Treehugger Robot2019-05-031-2/+4
|\ \ \ \
| * | | | Support install-clean and data-cleanColin Cross2019-05-031-2/+4
* | | | | Merge "Add native_bridge target to Android.bp"Treehugger Robot2019-05-0310-24/+128
|\ \ \ \ \
| * | | | | Add native_bridge target to Android.bpdimitry2019-05-0310-24/+128
* | | | | | Merge "Allow the host expr."Elliott Hughes2019-05-031-1/+1
|\ \ \ \ \ \
| * | | | | | Allow the host expr.Elliott Hughes2019-05-011-1/+1
* | | | | | | Merge "Strip libgcc to only keep fallback symbols"Yi Kong2019-05-039-27/+201
|\ \ \ \ \ \ \ | |_|/ / / / / |/| | | | | |
| * | | | | | Strip libgcc to only keep fallback symbolsYi Kong2019-04-309-27/+201
* | | | | | | Merge "Fix use_embedded_native_libs handling for android_test"Treehugger Robot2019-05-023-9/+11
|\ \ \ \ \ \ \
| * | | | | | | Fix use_embedded_native_libs handling for android_testSasha Smundak2019-05-013-9/+11
* | | | | | | | Merge "xz: force use of the prebuilt."Elliott Hughes2019-05-021-3/+4
|\ \ \ \ \ \ \ \ | |_|_|_|/ / / / |/| | | | | | |
| * | | | | | | xz: force use of the prebuilt.Elliott Hughes2019-05-011-3/+4
| | |_|/ / / / | |/| | | | |
* | | | | | | Merge "Support robolectric_test"Colin Cross2019-05-023-0/+124
|\ \ \ \ \ \ \ | |_|_|_|_|/ / |/| | | | | |
| * | | | | | Support robolectric_testColin Cross2019-05-013-0/+124
* | | | | | | Merge "Add android_app_import."Jaewoong Jung2019-05-026-31/+286
|\ \ \ \ \ \ \
| * | | | | | | Add android_app_import.Jaewoong Jung2019-05-016-31/+286
* | | | | | | | Merge "Reverse merge order of resources and implementation"Treehugger Robot2019-05-011-2/+2
|\ \ \ \ \ \ \ \ | |_|/ / / / / / |/| | | | | | |
| * | | | | | | Reverse merge order of resources and implementationColin Cross2019-04-291-2/+2
* | | | | | | | Merge "Enable app image startup cache for preopted apps"Mathieu Chartier2019-05-012-0/+5
|\ \ \ \ \ \ \ \
| * | | | | | | | Enable app image startup cache for preopted appsMathieu Chartier2019-04-302-0/+5
| | |_|/ / / / / | |/| | | | | |
* / | | | | | | Remove unnecessary core library neverallow rulesPaul Duffin2019-05-012-31/+3
|/ / / / / / /
* | | | | | | Merge "Revert "bzip2/xz: use the prebuilts.""Elliott Hughes2019-04-301-0/+2
|\ \ \ \ \ \ \
| * | | | | | | Revert "bzip2/xz: use the prebuilts."Elliott Hughes2019-04-301-0/+2
* | | | | | | | Merge "Remove services.art from known_nondeterminism.whitelist"Colin Cross2019-04-301-2/+0
|\ \ \ \ \ \ \ \
| * | | | | | | | Remove services.art from known_nondeterminism.whitelistColin Cross2019-04-291-2/+0
| | |/ / / / / / | |/| | | | | |
* | | | | | | | Merge "Add ART folks to owner of dexpreopt related file."Nicolas Geoffray2019-04-301-1/+1
|\ \ \ \ \ \ \ \ | |_|_|_|/ / / / |/| | | | | | |
| * | | | | | | Add ART folks to owner of dexpreopt related file.Nicolas Geoffray2019-04-301-1/+1
* | | | | | | | Merge "bzip2/xz: use the prebuilts."Elliott Hughes2019-04-301-2/+0
|\ \ \ \ \ \ \ \ | | |_|/ / / / / | |/| | | / / / | |_|_|_|/ / / |/| | | | | |
| * | | | | | bzip2/xz: use the prebuilts.Elliott Hughes2019-04-291-2/+0
| | |_|/ / / | |/| | | |
* | | | | | Pass other boot classpath locations to the apex image.Nicolas Geoffray2019-04-301-8/+16
| |/ / / / |/| | | |
* | | | | Merge "Prebuilt APEXes are recoreded in apexkeys.txt"Treehugger Robot2019-04-293-5/+39
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Prebuilt APEXes are recoreded in apexkeys.txtJiyong Park2019-04-283-5/+39
* | | | | Merge "Support opt-in ABI checks"Logan Chien2019-04-295-18/+49
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Support opt-in ABI checksLogan Chien2019-04-265-18/+49
* | | | | Merge "Add visibility support"Paul Duffin2019-04-297-9/+894
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Add visibility supportPaul Duffin2019-04-267-9/+894
* | | | | Merge "Soong: Add synopsis to kernel_headers module under cc package."Treehugger Robot2019-04-271-0/+5
|\ \ \ \ \