aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Support using cc_prebuilt_library_shared with cc_libraryColin Cross2019-05-171-0/+1
* Make device_kernel_headers available to recovery and vendorHridya Valsaraju2019-05-091-0/+1
* Mark libgcc_stripped native_bridge_supporteddimitry2019-05-061-0/+1
* Merge "Add native_bridge target to Android.bp"Treehugger Robot2019-05-031-0/+2
|\
| * Add native_bridge target to Android.bpdimitry2019-05-031-0/+2
* | Merge "Strip libgcc to only keep fallback symbols"Yi Kong2019-05-031-0/+111
|\ \ | |/ |/|
| * Strip libgcc to only keep fallback symbolsYi Kong2019-04-301-0/+111
* | Support robolectric_testColin Cross2019-05-011-0/+1
|/
* Add visibility supportPaul Duffin2019-04-261-0/+2
* Support RuleBuilder.Sbox to wrap commands in sboxDan Willemsen2019-04-151-0/+1
* Move proto compilation to RuleBuilderColin Cross2019-04-021-0/+1
* Add override_android_app module type.Jaewoong Jung2019-03-211-0/+1
* Add support for no-vendor-variant VNDKVic Yang2019-03-201-0/+1
* Add path properties mutatorColin Cross2019-03-071-0/+2
* Add modules for converting java modules between host and deviceColin Cross2019-03-051-0/+2
* Add dexpreopt_bootjars_test.goColin Cross2019-03-041-0/+1
* Add support for including py_binary and *_go_binary in apexsAlex Light2019-02-281-0/+1
* Revert "Add override_module."Jaewoong Jung2019-02-281-1/+0
* Add override_module.Jaewoong Jung2019-02-271-0/+1
* Refactor dexpreopt_bootjars.go to prepare for multiple boot imagesColin Cross2019-02-211-0/+1
* Implement vts_config moduleSasha Smundak2019-02-191-0/+2
* Add java/testing.go for sysprop_test.goColin Cross2019-02-161-0/+1
* Move dexpreopting of boot jars into SoongColin Cross2019-02-151-0/+1
* Create sysprop_library soong moduleInseob Kim2019-02-131-0/+22
* Move hiddenapi singleton rules to SoongColin Cross2019-02-061-0/+1
* Prepare for a type-safe OnceKeyColin Cross2019-02-051-0/+1
* Move dexpreopt.Script to android.RuleBuilderColin Cross2019-02-051-0/+2
* Add sh_binary[_host] for shell script that should be installed as executableDan Willemsen2019-01-281-0/+1
* Optimize filterArchStruct when nothing is filteredColin Cross2019-01-251-0/+1
* Support building for Fuchsia.Doug Horn2019-01-241-0/+2
* Replace annotation_processors with pluginsColin Cross2019-01-231-0/+2
* Move kotlin to it's own fileColin Cross2019-01-221-0/+2
* Move hiddenapi to SoongColin Cross2019-01-171-0/+1
* Autogen python test config.yelinhsieh2019-01-131-0/+1
* Split out sdk.go from java.goColin Cross2019-01-101-0/+2
* Add dexpreopt enabled testsColin Cross2019-01-061-0/+1
* Dexpreopt soong modules inside soongColin Cross2018-12-151-0/+2
* Revert "Dexpreopt soong modules inside soong"Colin Cross2018-12-141-2/+0
* Dexpreopt soong modules inside soongColin Cross2018-12-131-0/+2
* Stubs variant is used when building for APEXJiyong Park2018-12-041-0/+3
* Add filegroup support to notice property.Jaewoong Jung2018-11-271-1/+1
* Add support for AArch64 XOM binaries.Ivan Lozano2018-11-211-0/+1
* Revert "Add filegroup support to notice property."Jaewoong Jung2018-11-191-1/+1
* Add filegroup support to notice property.Jaewoong Jung2018-11-161-1/+1
* Revert "Revert "Revert "Revert "Export static libraries.""""Jaewoong Jung2018-11-151-0/+1
* Revert "Revert "Revert "Export static libraries."""Jaewoong Jung2018-11-091-1/+0
* Revert "Revert "Export static libraries.""Jaewoong Jung2018-11-091-0/+1
* Revert "Export static libraries."Jaewoong Jung2018-11-061-1/+0
* Export static libraries.Jaewoong Jung2018-11-051-0/+1
* Revert "Export static libraries."Jaewoong Jung2018-11-021-1/+0