aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Don't create a second host arch for tests on darwinColin Cross2019-05-171-12/+10
* Merge "Fix override_android_app dependency issues."Jaewoong Jung2019-05-162-2/+35
|\
| * Fix override_android_app dependency issues.Jaewoong Jung2019-05-152-2/+35
* | Merge "Soong: Add support on installing fonts in /fonts system image."Treehugger Robot2019-05-152-0/+26
|\ \
| * | Soong: Add support on installing fonts in /fonts system image.Patrice Arruda2019-05-152-0/+26
| |/
* | Merge "Generate VNDK snapshot with Soong except configs"Treehugger Robot2019-05-153-0/+51
|\ \
| * | Generate VNDK snapshot with Soong except configsInseob Kim2019-05-143-0/+51
| |/
* / Prevent hangs in OncePer when the callback panicsColin Cross2019-05-142-5/+51
|/
* Merge "Rename EXPERIMENTAL_USE_OPENJDK9 to EXPERIMENTAL_JAVA_LANGUAGE_LEVEL_9."Pete Gillin2019-05-101-5/+5
|\
| * Rename EXPERIMENTAL_USE_OPENJDK9 to EXPERIMENTAL_JAVA_LANGUAGE_LEVEL_9.Pete Gillin2019-05-091-5/+5
* | Enable native bridge support by default for certain ndk modulesdimitry2019-05-091-0/+4
* | Implement DPI variants in android_app_import.Jaewoong Jung2019-05-071-0/+5
* | Add native_bridge target to Android.bpdimitry2019-05-035-20/+116
* | Support robolectric_testColin Cross2019-05-011-0/+13
* | Remove unnecessary core library neverallow rulesPaul Duffin2019-05-012-31/+3
* | Merge "Prebuilt APEXes are recoreded in apexkeys.txt"Treehugger Robot2019-04-291-0/+4
|\ \
| * | Prebuilt APEXes are recoreded in apexkeys.txtJiyong Park2019-04-281-0/+4
* | | Merge "Support opt-in ABI checks"Logan Chien2019-04-291-3/+5
|\ \ \ | |_|/ |/| |
| * | Support opt-in ABI checksLogan Chien2019-04-261-3/+5
* | | Add visibility supportPaul Duffin2019-04-265-9/+820
| |/ |/|
* | Merge "Build contexts files with Soong"Treehugger Robot2019-04-252-0/+21
|\ \ | |/ |/|
| * Build contexts files with SoongInseob Kim2019-04-222-0/+21
* | Merge "New AndroidMk authoring system based on entry map."Jaewoong Jung2019-04-234-200/+285
|\ \
| * | New AndroidMk authoring system based on entry map.Jaewoong Jung2019-04-224-200/+285
* | | Merge "Fix tests with cc_binary_host on mac"Treehugger Robot2019-04-221-1/+9
|\ \ \ | |_|/ |/| |
| * | Fix tests with cc_binary_host on macColin Cross2019-04-221-1/+9
| |/
* | Merge "Allow codename.fingerprint format for targetSdkVersion"Colin Cross2019-04-221-1/+1
|\ \ | |/ |/|
| * Allow codename.fingerprint format for targetSdkVersionColin Cross2019-04-181-1/+1
* | Ensure that PathsForModuleSrc works with prebuiltsJiyong Park2019-04-191-11/+53
* | Fix: PathsForModuleSrc does not work for a replaced dependencyJiyong Park2019-04-181-0/+33
* | TARGET_FS_CONFIG_GEN is a list, not a single pathDan Willemsen2019-04-182-2/+2
|/
* Merge "Use LoadHook to create modules in java_sdk_library"Treehugger Robot2019-04-173-3/+7
|\
| * Use LoadHook to create modules in java_sdk_libraryColin Cross2019-04-163-3/+7
* | Merge "Allow guava to use java_host_for_device"Colin Cross2019-04-161-0/+1
|\ \ | |/ |/|
| * Allow guava to use java_host_for_deviceColin Cross2019-04-151-0/+1
* | Convert yacc to a single RuleBuilder ruleDan Willemsen2019-04-151-0/+4
* | Support RuleBuilder.Sbox to wrap commands in sboxDan Willemsen2019-04-153-122/+328
* | Expose TargetFSConfigGen to DeviceConfig from MakeDan Willemsen2019-04-102-0/+6
|/
* Stop using build/target -> build/make/target symlinkDan Willemsen2019-04-091-2/+2
* Update default soong configDan Willemsen2019-04-091-3/+9
* Fix missing genrule srcs and tools with ALLOW_MISSING_DEPENDENCIES=trueColin Cross2019-04-072-19/+69
* Implement `host_required` and `target_required` properties.Sasha Smundak2019-04-045-22/+56
* Export more config variablesColin Cross2019-04-032-8/+28
* Fix package path of android/soong/android pctxColin Cross2019-04-031-1/+1
* Make libc_scudo always go first.Christopher Ferris2019-04-031-1/+2
* Fix sdk_version: "system_current" when Platform_sdk_final=trueColin Cross2019-04-021-6/+8
* Add support for protoc pluginsColin Cross2019-04-022-4/+52
* Move proto compilation to RuleBuilderColin Cross2019-04-021-19/+46
* Add depfile support to RuleBuilderColin Cross2019-03-293-29/+145
* Add RuleBuilderCommand.FlagsColin Cross2019-03-292-0/+17