aboutsummaryrefslogtreecommitdiffstats
path: root/java
Commit message (Expand)AuthorAgeFilesLines
* Merge "Add kotlin-stdlib-jdk8 when using Kotlin"Colin Cross2019-05-212-2/+5
|\
| * Add kotlin-stdlib-jdk8 when using KotlinColin Cross2019-05-152-2/+5
* | Merge "Avoid targeting Java 9 for targets with SDK version up to 29."Pete Gillin2019-05-211-1/+1
|\ \
| * | Avoid targeting Java 9 for targets with SDK version up to 29.Pete Gillin2019-05-201-1/+1
* | | Merge "Turn off dex actions for sourceless modules."Jaewoong Jung2019-05-162-10/+31
|\ \ \
| * | | Turn off dex actions for sourceless modules.Jaewoong Jung2019-05-152-10/+31
* | | | Merge "Fix override_android_app dependency issues."Jaewoong Jung2019-05-163-8/+55
|\ \ \ \
| * | | | Fix override_android_app dependency issues.Jaewoong Jung2019-05-153-8/+55
| |/ / /
* | | | Merge "Add No_dist property"Treehugger Robot2019-05-151-45/+54
|\ \ \ \ | |_|_|/ |/| | |
| * | | Add No_dist propertySundong Ahn2019-05-141-45/+54
* | | | manifest_fixer argument should be --use-embedded-dex rather than --use-embedd...Sasha Smundak2019-05-141-1/+1
| |/ / |/| |
* | | Merge "Fixes typos in device_host_converter.go comments."Treehugger Robot2019-05-131-2/+2
|\ \ \
| * | | Fixes typos in device_host_converter.go comments.Jaewoong Jung2019-05-131-2/+2
* | | | Merge "Don't hide *.kotlin_module in turbine dependencies"Treehugger Robot2019-05-133-6/+16
|\ \ \ \
| * | | | Don't hide *.kotlin_module in turbine dependenciesColin Cross2019-05-083-6/+16
* | | | | Merge "Uncompress dex file in imported apk when needed."Jaewoong Jung2019-05-131-0/+18
|\ \ \ \ \
| * | | | | Uncompress dex file in imported apk when needed.Jaewoong Jung2019-05-091-0/+18
| | |/ / / | |/| | |
* | | | | Merge "Make core-generated-annotation-stubs link as core stubs."Pete Gillin2019-05-131-1/+1
|\ \ \ \ \ | |_|_|/ / |/| | | |
| * | | | Make core-generated-annotation-stubs link as core stubs.Pete Gillin2019-05-101-1/+1
| | |_|/ | |/| |
* | | | Merge "Write dexpreopt.config again during the build"Colin Cross2019-05-102-8/+39
|\ \ \ \ | |/ / / |/| | |
| * | | Write dexpreopt.config again during the buildColin Cross2019-05-102-8/+39
* | | | Merge "Rename EXPERIMENTAL_USE_OPENJDK9 to EXPERIMENTAL_JAVA_LANGUAGE_LEVEL_9."Pete Gillin2019-05-102-10/+10
|\ \ \ \ | |/ / / |/| | |
| * | | Rename EXPERIMENTAL_USE_OPENJDK9 to EXPERIMENTAL_JAVA_LANGUAGE_LEVEL_9.Pete Gillin2019-05-092-10/+10
* | | | Merge "Fix dangling rules on aosp_cf_x86_phone"Treehugger Robot2019-05-092-12/+29
|\ \ \ \ | |_|/ / |/| | |
| * | | Fix dangling rules on aosp_cf_x86_phoneColin Cross2019-05-082-12/+29
| | |/ | |/|
* | | Merge "Implement DPI variants in android_app_import."Jaewoong Jung2019-05-083-9/+166
|\ \ \ | |/ / |/| |
| * | Implement DPI variants in android_app_import.Jaewoong Jung2019-05-073-9/+166
* | | Merge "Track sources for srcjars across modules"android-o-mr1-iot-release-1.0.12Treehugger Robot2019-05-075-27/+111
|\ \ \
| * | | Track sources for srcjars across modulesColin Cross2019-05-065-27/+111
* | | | Merge "Allow module types to generate resources"Treehugger Robot2019-05-072-1/+16
|\| | | | |/ / |/| |
| * | Allow module types to generate resourcesColin Cross2019-05-062-1/+16
* | | Merge "uncompressedDex option for android_app_import."Jaewoong Jung2019-05-061-12/+18
|\ \ \ | |/ / |/| |
| * | uncompressedDex option for android_app_import.Jaewoong Jung2019-05-031-12/+18
* | | Add native_bridge target to Android.bpdimitry2019-05-032-3/+7
* | | Merge "Fix use_embedded_native_libs handling for android_test"Treehugger Robot2019-05-023-9/+11
|\ \ \
| * | | Fix use_embedded_native_libs handling for android_testSasha Smundak2019-05-013-9/+11
* | | | Merge "Support robolectric_test"Colin Cross2019-05-021-0/+110
|\ \ \ \ | |_|/ / |/| | |
| * | | Support robolectric_testColin Cross2019-05-011-0/+110
* | | | Merge "Add android_app_import."Jaewoong Jung2019-05-026-31/+286
|\ \ \ \
| * | | | Add android_app_import.Jaewoong Jung2019-05-016-31/+286
| | |_|/ | |/| |
* | | | Merge "Reverse merge order of resources and implementation"Treehugger Robot2019-05-011-2/+2
|\ \ \ \ | |_|/ / |/| | |
| * | | Reverse merge order of resources and implementationColin Cross2019-04-291-2/+2
| |/ /
* | | Merge "Add ART folks to owner of dexpreopt related file."Nicolas Geoffray2019-04-301-1/+1
|\ \ \ | |_|/ |/| |
| * | Add ART folks to owner of dexpreopt related file.Nicolas Geoffray2019-04-301-1/+1
| |/
* / Pass other boot classpath locations to the apex image.Nicolas Geoffray2019-04-301-8/+16
|/
* Merge "Tag dex_preopt.profile as a path"Treehugger Robot2019-04-261-1/+1
|\
| * Tag dex_preopt.profile as a pathColin Cross2019-04-261-1/+1
* | Merge changes Id93bcaea,Ia8f9f910Treehugger Robot2019-04-253-48/+75
|\|
| * Pass --remove-tools-declarations to manifest mergerColin Cross2019-04-242-4/+13
| * Don't use merged manifest for android_library modulesColin Cross2019-04-243-46/+64