aboutsummaryrefslogtreecommitdiffstats
path: root/python
Commit message (Expand)AuthorAgeFilesLines
* Fix python proto srczip argument orderColin Cross2019-04-081-3/+3
* Fix package path of android/soong/android pctxColin Cross2019-04-031-1/+1
* Add support for protoc pluginsColin Cross2019-04-022-1/+3
* Move proto compilation to RuleBuilderColin Cross2019-04-022-46/+25
* Replace ctx.ExpandSources with android.PathsForModuleSrcColin Cross2019-03-201-2/+2
* Annotate paths and deprecate ExtractSource(s)DepsColin Cross2019-03-071-19/+5
* [SOONG] Not auto-generate test config if test_suite is ctsyangbill2019-02-191-1/+1
* Support building a par file that does not automatically runDan Willemsen2019-02-173-15/+59
* Simplify python launcher, use __main__.pyDan Willemsen2019-02-152-15/+22
* Add par_testDan Willemsen2019-02-134-0/+158
* Remove empty DepsMutator methodsColin Cross2019-02-011-3/+0
* Add missing dependencies for python_testLogan Chien2019-01-293-14/+47
* Autogen python test config.yelinhsieh2019-01-132-0/+15
* Pass -S option to wrapper for python binary.yangbill2019-01-041-1/+4
* Fix mac build w/echo -nDan Willemsen2018-12-041-2/+4
* python par: trim and convert the entry point at build timeDan Willemsen2018-12-031-2/+3
* Fix par file zip offsetsDan Willemsen2018-12-031-16/+12
* Define runfiles_path before try so that finally can use it.Nicolas Geoffray2018-10-111-1/+3
* Fix invalid memory error for python binary buildNan Zhang2018-09-262-6/+6
* Support 'test_config' into soong modulesJulien Desprez2018-08-072-0/+17
* Fix `go vet` issuesDan Willemsen2018-07-221-1/+1
* Use WalkDeps instead of VisitDepsDepthFirstColin Cross2018-06-221-8/+15
* Fix embedded_launcher can't find filesNan Zhang2018-06-044-33/+15
* Revert "Revert "Revert "Revert "Add path interposer""""Dan Willemsen2018-05-311-2/+0
* Revert "Revert "Revert "Add path interposer"""Dan Willemsen2018-05-251-0/+2
* Revert "Revert "Add path interposer""Dan Willemsen2018-05-251-2/+0
* Merge "Allow "-" to be part of Python file names"Treehugger Robot2018-05-241-1/+1
|\
| * Allow "-" to be part of Python file namesNan Zhang2018-05-231-1/+1
* | Revert "Revert "Add libc++.so as install dependencies for hermetic Python.""Nan Zhang2018-05-231-0/+1
|/
* Merge "Fix Protobuf importing issue for embedded Python"Treehugger Robot2018-05-232-10/+20
|\
| * Fix Protobuf importing issue for embedded PythonNan Zhang2018-05-222-10/+20
* | Revert "Add libc++.so as install dependencies for hermetic Python."Artem Iglikov2018-05-231-2/+0
|/
* Add libc++.so as install dependencies for hermetic Python.Nan Zhang2018-05-221-0/+2
* Add a dependency fixer for proto depsDan Willemsen2018-05-071-1/+3
* Consistently use Bool instead of proptools.BoolColin Cross2018-04-111-2/+2
* Add Python protobuf support.Nan Zhang2018-03-224-56/+185
* Extract failIfErrored() to android/testing.goLogan Chien2018-03-141-11/+2
* Remove timestamp based filelist file for tracking Python dependenciesNan Zhang2018-03-094-284/+133
* Revert "Revert "Support filegroup in exclude_srcs""Nan Zhang2018-02-151-0/+3
* Revert "Support filegroup in exclude_srcs"Tobias Thierer2018-02-091-3/+0
* Support filegroup in exclude_srcsNan Zhang2018-02-071-0/+3
* Add VisitDirectDepsWithTagColin Cross2018-01-021-4/+1
* Add HostToolPath() for Python binaryNan Zhang2017-12-061-0/+8
* Revert "Revert "Change Python in Soong to support device side build.""Nan Zhang2017-12-016-16/+57
* Revert "Change Python in Soong to support device side build."Nan Zhang2017-12-016-57/+16
* Change Python in Soong to support device side build.Nan Zhang2017-11-306-16/+57
* Change bool, and string properties to *bool, and *string for java,Nan Zhang2017-11-082-12/+15
* Add support for test_suites for python_binary_host and python_test_hostNan Zhang2017-11-072-0/+18
* Convert Visit*Deps from blueprint.Module to android.ModuleColin Cross2017-10-242-4/+2
* Move ModuleContext.ModuleBuild to ModuleContext.BuildColin Cross2017-10-241-3/+3