aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Replace root.bp with a commentColin Cross2017-11-171-44/+4
* Always use installed version of d8-compat-dxYohann Roussel2017-10-311-0/+1
* Allow to build Android.bp in tradefed projectjdesprez2017-09-261-0/+1
* Add toolchain/* to root.bpPirama Arumuga Nainar2017-09-081-0/+1
* Add tools/* to subdirs for Android.bp searchAlex Light2017-09-011-0/+1
* Add external/python/* in root.bpNan Zhang2017-08-311-0/+1
* Point root.bp at build/make/tools instead of build/toolsJeff Gaston2017-08-081-1/+1
* Add prebuilts/misc to root.bpColin Cross2017-08-011-0/+1
* Add all packages under packages/apps to root.bpSteven Moreland2017-05-171-1/+1
* Add bootable/recovery to root.bpSteven Moreland2017-05-091-0/+1
* Add frameworks/opt/net/wifi to root.bpLogan Chien2017-04-251-0/+1
* Add frameworks/* to root Android.bpColin Cross2017-04-191-5/+1
* Add prebuilts/clang/host/linux-x86 to root.bp.Stephen Hines2017-03-311-0/+1
* Add frameworks/hardware/interfaces and system/hardware/interfaceHridya Valsaraju2017-03-021-0/+2
* Add device blueprint files to root build.Michael Wright2017-02-151-0/+1
* Add test/vts-testcase/* to root.bpTri Vo2017-01-061-0/+1
* Add development/*/Android.bp.Logan Chien2017-01-041-1/+1
* Revert "Revert "root.bp: Add vendor/*/*""Steven Moreland2016-12-201-0/+1
* root.bp: Use system/*Dan Willemsen2016-12-201-8/+1
* Revert "root.bp: Add vendor/*/*"Colin Cross2016-12-191-1/+0
* root.bp: Add vendor/*/*Steven Moreland2016-12-161-0/+1
* Add test/vts into soong build target.Zhuoyao Zhang2016-12-121-0/+1
* Add frameworks/compile/* to root Android.bpColin Cross2016-12-081-0/+1
* Add development/ndk/Android.bp.Dan Albert2016-11-081-0/+1
* Move globbing to BlueprintColin Cross2016-11-031-1/+4
* Add frameworks/rs to root.bpDan Willemsen2016-10-061-0/+1
* Add frameworks/wilhelm to Android.bp.Dan Albert2016-10-041-0/+1
* Add entries in root.bp for hidl/hwbinderDan Willemsen2016-09-131-0/+4
* Add system/media/* to root.bpDan Willemsen2016-09-121-0/+1
* Add frameworks/av to root.bpDan Willemsen2016-08-261-0/+1
* Add artColin Cross2016-08-251-0/+1
* Revert "Add art"Colin Cross2016-08-241-1/+0
* Add artColin Cross2016-08-231-0/+1
* Include frameworks/nativeDan Willemsen2016-07-291-1/+1
* Add libnativehelper to root Android.bpColin Cross2016-07-271-0/+1
* Add system/extras/* to the root Android.bp fileColin Cross2016-07-121-0/+1
* Remove build/libsDan Willemsen2016-06-161-1/+0
* Add built/libs/* to root.bpDan Willemsen2016-06-061-0/+1
* Include bionic/Android.bpColin Cross2016-05-161-1/+1
* Use optional_dirs for non-soong projectsDan Willemsen2016-03-071-4/+7
* Add kati to root.bpDan Willemsen2016-01-131-0/+1
* Search all bionic subdirectoriesColin Cross2016-01-111-1/+1
* Remove art and libnativehelper from root Android.bpColin Cross2016-01-111-2/+0
* Rename Blueprints to Android.bpColin Cross2015-05-201-0/+2
* Add system/security and system/keymaster to root BlueprintsColin Cross2015-05-071-0/+2
* Add support for building android appsColin Cross2015-04-201-2/+3
* Update root.bp for additional libsTim Kilbourn2015-04-091-1/+4
* Add aidl file support to java buildsColin Cross2015-04-081-0/+1
* Support java libraries, binaries, and prebuiltsColin Cross2015-04-031-0/+3
* Allow bionic to specify its own root BlueprintsColin Cross2015-03-271-1/+1