aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add an option to preserve symbols and debug_frame.Christopher Ferris2019-05-171-5/+29
* Fix manifest_fixer_test.pyJaewoong Jung2019-05-141-1/+1
* Don't hide *.kotlin_module in turbine dependenciesColin Cross2019-05-081-4/+5
* Strip libgcc to only keep fallback symbolsYi Kong2019-04-301-15/+39
* Obsolete BUILD_BROKEN_DUP_COPY_HEADERSDan Willemsen2019-04-191-5/+0
* Obsolete BUILD_BROKEN_PHONY_TARGETSDan Willemsen2019-04-191-11/+2
* Merge "Add robolectric-shadows to setup_go_workspace_for_soong.sh"Colin Cross2019-04-101-0/+1
|\
| * Add robolectric-shadows to setup_go_workspace_for_soong.shColin Cross2019-04-081-0/+1
* | Add BUILD_BROKEN_USES_NETWORKDan Willemsen2019-04-091-0/+4
* | Check package restrictions for Java libs.Vladimir Marko2019-04-081-0/+72
|/
* Remove our clang-tidy wrapperGeorge Burgess IV2019-04-041-37/+0
* Soong: Add unbind option to setup_go_workspace_for_soong.sh scriptPatrice Arruda2019-03-291-43/+308
* Merge "Notice support for APEX"Treehugger Robot2019-03-211-0/+49
|\
| * Notice support for APEXJiyong Park2019-03-201-0/+49
* | Add support for no-vendor-variant VNDKVic Yang2019-03-201-1/+17
|/
* Refine error messages in case of missing api filesInseob Kim2019-03-201-0/+33
* Make manifest and APK agree on uncompressed native libsColin Cross2019-02-082-1/+75
* Add BUILD_BROKEN_ENG_DEBUG_TAGS to soong.logDan Willemsen2019-02-051-0/+266
* Use llvm-{strip,objcopy} by defaultYi Kong2019-02-041-12/+10
* Switch to clang-r349610Pirama Arumuga Nainar2019-01-311-2/+2
* Merge "Rename preferCodeIntegrity to useEmbeddedDex"Treehugger Robot2019-01-292-19/+20
|\
| * Rename preferCodeIntegrity to useEmbeddedDexVictor Hsieh2019-01-292-19/+20
* | Revert "system-clang-format: DontAlign"Tom Cherry2019-01-291-1/+0
|/
* system-clang-format: DontAlignSteven Moreland2019-01-281-0/+1
* Move system-clang-format to a central location.Steven Moreland2019-01-223-0/+21
* manifest_fixer: rename to --prefer-code-integrityVictor Hsieh2019-01-032-19/+19
* Allow NDK APIs to be marked as drafts.Dan Albert2018-11-281-1/+2
* manifest_fixer: make --prefer-integrity an enablerVictor Hsieh2018-11-191-1/+1
* build-ndk-prebuilts: Remove unused device configDan Willemsen2018-10-301-12/+0
* Move Ndk_abis from soong.config to soong.variablesColin Cross2018-10-241-6/+3
* Add --prefer-integrity option to manifest_fixer.pyVictor Hsieh2018-10-242-0/+63
* Remove strip.sh intermediatesColin Cross2018-10-181-0/+1
* android.test.{base|mock} are added as optional libraries.Jiyong Park2018-10-161-5/+11
* Make automatically added <uses-library> entries optionalPaul Duffin2018-10-111-2/+2
* Stop using GCC in toolchain_libraryDan Willemsen2018-10-081-21/+0
* Don't set targetSdkVersion to '1' for librariesColin Cross2018-10-022-3/+8
* Switch to clang-r339409.Stephen Hines2018-09-261-2/+2
* Hide warning on static executables in strip.shColin Cross2018-09-191-1/+3
* Enable toc support for Darwin and WindowsColin Cross2018-09-111-5/+43
* Make manifest_fixer.py keep targetSdkVersion high with min_sdk_versionColin Cross2018-09-102-31/+37
* Fix manifest_fixer_test.pyColin Cross2018-09-101-30/+31
* Fix inverted logic for objcopy vs. llvm-objcopy with --keep-symbolsColin Cross2018-09-071-2/+2
* Allow strip.sh --keep-mini-debug-info to work on non-elf filesColin Cross2018-09-051-3/+4
* Fix strip.sh --keep-mini-debug-infoColin Cross2018-09-051-2/+2
* Merge "Support setting android:usesNonSdkApi in manifest_fixer.py"David Brazdil2018-08-312-0/+66
|\
| * Support setting android:usesNonSdkApi in manifest_fixer.pyDavid Brazdil2018-08-282-0/+66
* | Clean up darwin cc toolchainDan Willemsen2018-08-281-1/+0
|/
* Add clang-tidy.sh to filter out troublesome flags.Chih-Hung Hsieh2018-08-221-0/+37
* Set targetSdkVersion in manifest_fixerColin Cross2018-07-262-35/+113
* Add a unified status reporting UIDan Willemsen2018-07-121-1/+1