aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Replace *Escape with *EscapeListColin Cross2019-03-041-1/+1
* Autogenerate some extra_options based on some build propertiesJulien Desprez2019-03-011-16/+36
* [SOONG] Not auto-generate test config if test_suite is ctsyangbill2019-02-191-14/+12
* Autogen python test config.yelinhsieh2019-01-133-0/+18
* Revert "ATest: GTest auto gen config support run_test_as in Android.bp ."Bill Yang2018-10-251-30/+14
* ATest: GTest auto gen config support run_test_as in Android.bp .yelinhsieh2018-10-221-14/+30
* TradeFed: Add "test_config_template" flag in Android.bpJack He2018-09-261-21/+51
* Fix template for native benchmark test configColin Cross2018-08-201-1/+1
* Move autogenerated test config into SoongColin Cross2018-08-143-0/+191