aboutsummaryrefslogtreecommitdiffstats
path: root/ui
Commit message (Expand)AuthorAgeFilesLines
* Go back to the host sed until we have a faster prebuilt.Elliott Hughes2019-05-091-1/+1
* Don't dump BUILD_BROKEN_USES_BUILD_[HOST_]SHARED_TEST_LIBRARYDan Willemsen2019-05-081-2/+0
* Merge "Support install-clean and data-clean"Treehugger Robot2019-05-031-2/+4
|\
| * Support install-clean and data-cleanColin Cross2019-05-031-2/+4
* | Merge "Allow the host expr."Elliott Hughes2019-05-031-1/+1
|\ \
| * | Allow the host expr.Elliott Hughes2019-05-011-1/+1
| |/
* / xz: force use of the prebuilt.Elliott Hughes2019-05-011-3/+4
|/
* Revert "bzip2/xz: use the prebuilts."Elliott Hughes2019-04-301-0/+2
* bzip2/xz: use the prebuilts.Elliott Hughes2019-04-291-2/+0
* Obsolete BUILD_BROKEN_DUP_COPY_HEADERSDan Willemsen2019-04-191-1/+0
* Obsolete BUILD_BROKEN_PHONY_TARGETSDan Willemsen2019-04-193-28/+5
* Dump make deprecation status to logsDan Willemsen2019-04-171-0/+36
* Add BUILD_BROKEN_USES_NETWORKDan Willemsen2019-04-093-2/+26
* Add toybox seq.Elliott Hughes2019-04-081-0/+1
* Panic if logging is attempted after CloseColin Cross2019-03-211-1/+5
* Wait for ninja proto processing to finish when exitingColin Cross2019-03-215-21/+125
* dumpvars += BOARD_VNDK_VERSIONSteven Moreland2019-03-071-0/+1
* Use python / python2.7 prebuiltsDan Willemsen2019-02-181-35/+33
* Switch sed(1) to toybox.Elliott Hughes2019-02-151-1/+1
* Use prebuilt awk on Darwin tooDan Willemsen2019-02-142-7/+2
* Stop calling our host $PATH prebuilts toyboxDan Willemsen2019-02-142-65/+68
* More verbose message on goma_ctl.py ensure_start failure.Yoshisato Yanagisawa2019-02-121-2/+2
* Merge "Switch to one-true-awk."Elliott Hughes2019-02-121-1/+1
|\
| * Switch to one-true-awk.Elliott Hughes2019-02-061-1/+1
* | Provide an option to reduce build's verbosity.Sasha Smundak2019-02-072-9/+12
* | Add BUILD_BROKEN_ENG_DEBUG_TAGS to soong.logDan Willemsen2019-02-051-0/+1
|/
* Turn on more warnings during CleanSpec processingDan Willemsen2019-02-041-0/+3
* Merge "Increase max line length for KatiReader bufio.Scanner"Treehugger Robot2019-01-301-0/+1
|\
| * Increase max line length for KatiReader bufio.ScannerColin Cross2019-01-301-0/+1
* | Fix runtime panics being suppressedDan Willemsen2019-01-282-4/+20
|/
* Merge "Add --top_level_phony to catch more real-to-phony problems"Treehugger Robot2019-01-251-0/+1
|\
| * Add --top_level_phony to catch more real-to-phony problemsDan Willemsen2019-01-241-0/+1
* | Switch cp(1) to toybox.Elliott Hughes2019-01-251-1/+1
* | Switch hostname(1) to toybox.Elliott Hughes2019-01-241-1/+1
|/
* Revert "Switch to toybox hostname(1)."Elliott Hughes2019-01-191-1/+1
* Switch to toybox which(1).Elliott Hughes2019-01-191-1/+1
* Switch to toybox pgrep(1), pkill(1), and ps(1).Elliott Hughes2019-01-191-3/+3
* Switch to toybox hostname(1).Elliott Hughes2019-01-181-1/+1
* Switch to toybox wc(1).Elliott Hughes2019-01-181-1/+1
* Switch to toybox md5sum/sha1sum/sha256sum/sha512sum.Elliott Hughes2019-01-171-44/+44
* Merge "Switch to toybox mv(1)."Elliott Hughes2019-01-171-1/+1
|\
| * Switch to toybox mv(1).Elliott Hughes2019-01-161-1/+1
* | Fix nested minijail0 executionDan Willemsen2019-01-171-0/+3
|/
* Switch to toybox rm(1).Elliott Hughes2019-01-161-1/+1
* Effectively disable network access during the buildDan Willemsen2019-01-151-3/+0
* Implement linux sandboxing with nsjailDan Willemsen2019-01-153-16/+151
* Move to toybox sort(1).Elliott Hughes2019-01-141-1/+1
* Switch to toybox readlink(1).Elliott Hughes2019-01-141-1/+1
* Switch to toybox xargs(1).Elliott Hughes2019-01-141-1/+1
* Move mktemp(1) to toybox.Elliott Hughes2019-01-121-1/+1