aboutsummaryrefslogtreecommitdiffstats
blob: 5ffeb3288ec094865327c9290e443a37faa0a969 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
// Copyright 2016 Google Inc. All rights reserved.
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//     http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.

package cc

import (
	"android/soong/android"
)

func init() {
	android.RegisterModuleType("cc_prebuilt_library_shared", prebuiltSharedLibraryFactory)
	android.RegisterModuleType("cc_prebuilt_library_static", prebuiltStaticLibraryFactory)
	android.RegisterModuleType("cc_prebuilt_binary", prebuiltBinaryFactory)
}

type prebuiltLinkerInterface interface {
	Name(string) string
	prebuilt() *android.Prebuilt
}

type prebuiltLinkerProperties struct {

	// a prebuilt library or binary. Can reference a genrule module that generates an executable file.
	Srcs []string `android:"path,arch_variant"`

	// Check the prebuilt ELF files (e.g. DT_SONAME, DT_NEEDED, resolution of undefined
	// symbols, etc), default true.
	Check_elf_files *bool
}

type prebuiltLinker struct {
	android.Prebuilt

	properties prebuiltLinkerProperties
}

func (p *prebuiltLinker) prebuilt() *android.Prebuilt {
	return &p.Prebuilt
}

func (p *prebuiltLinker) PrebuiltSrcs() []string {
	return p.properties.Srcs
}

type prebuiltLibraryLinker struct {
	*libraryDecorator
	prebuiltLinker
}

var _ prebuiltLinkerInterface = (*prebuiltLibraryLinker)(nil)

func (p *prebuiltLibraryLinker) linkerInit(ctx BaseModuleContext) {}

func (p *prebuiltLibraryLinker) linkerDeps(ctx DepsContext, deps Deps) Deps {
	return p.libraryDecorator.linkerDeps(ctx, deps)
}

func (p *prebuiltLibraryLinker) linkerFlags(ctx ModuleContext, flags Flags) Flags {
	return flags
}

func (p *prebuiltLibraryLinker) linkerProps() []interface{} {
	return p.libraryDecorator.linkerProps()
}

func (p *prebuiltLibraryLinker) link(ctx ModuleContext,
	flags Flags, deps PathDeps, objs Objects) android.Path {
	// TODO(ccross): verify shared library dependencies
	if len(p.properties.Srcs) > 0 {
		p.libraryDecorator.exportIncludes(ctx, "-I")
		p.libraryDecorator.reexportFlags(deps.ReexportedFlags)
		p.libraryDecorator.reexportDeps(deps.ReexportedFlagsDeps)

		builderFlags := flagsToBuilderFlags(flags)

		in := p.Prebuilt.SingleSourcePath(ctx)

		if p.shared() {
			p.unstrippedOutputFile = in
			libName := ctx.baseModuleName() + flags.Toolchain.ShlibSuffix()
			if p.needsStrip(ctx) {
				stripped := android.PathForModuleOut(ctx, "stripped", libName)
				p.strip(ctx, in, stripped, builderFlags)
				in = stripped
			}

			// Optimize out relinking against shared libraries whose interface hasn't changed by
			// depending on a table of contents file instead of the library itself.
			tocFile := android.PathForModuleOut(ctx, libName+".toc")
			p.tocFile = android.OptionalPathForPath(tocFile)
			TransformSharedObjectToToc(ctx, in, tocFile, builderFlags)
		}

		return in
	}

	return nil
}

func (p *prebuiltLibraryLinker) shared() bool {
	return p.libraryDecorator.shared()
}

func (p *prebuiltLibraryLinker) nativeCoverage() bool {
	return false
}

// cc_prebuilt_library_shared installs a precompiled shared library that are
// listed in the srcs property in the device's directory.
func prebuiltSharedLibraryFactory() android.Module {
	module, _ := NewPrebuiltSharedLibrary(android.HostAndDeviceSupported)
	return module.Init()
}

func NewPrebuiltSharedLibrary(hod android.HostOrDeviceSupported) (*Module, *libraryDecorator) {
	module, library := NewLibrary(hod)
	library.BuildOnlyShared()
	module.compiler = nil

	prebuilt := &prebuiltLibraryLinker{
		libraryDecorator: library,
	}
	module.linker = prebuilt

	module.AddProperties(&prebuilt.properties)

	android.InitPrebuiltModule(module, &prebuilt.properties.Srcs)

	// Prebuilt libraries can be included in APEXes
	android.InitApexModule(module)

	return module, library
}

// cc_prebuilt_library_static installs a precompiled static library that are
// listed in the srcs property in the device's directory.
func prebuiltStaticLibraryFactory() android.Module {
	module, _ := NewPrebuiltStaticLibrary(android.HostAndDeviceSupported)
	return module.Init()
}

func NewPrebuiltStaticLibrary(hod android.HostOrDeviceSupported) (*Module, *libraryDecorator) {
	module, library := NewLibrary(hod)
	library.BuildOnlyStatic()
	module.compiler = nil

	prebuilt := &prebuiltLibraryLinker{
		libraryDecorator: library,
	}
	module.linker = prebuilt

	module.AddProperties(&prebuilt.properties)

	android.InitPrebuiltModule(module, &prebuilt.properties.Srcs)
	return module, library
}

type prebuiltBinaryLinker struct {
	*binaryDecorator
	prebuiltLinker
}

var _ prebuiltLinkerInterface = (*prebuiltBinaryLinker)(nil)

func (p *prebuiltBinaryLinker) link(ctx ModuleContext,
	flags Flags, deps PathDeps, objs Objects) android.Path {
	// TODO(ccross): verify shared library dependencies
	if len(p.properties.Srcs) > 0 {
		builderFlags := flagsToBuilderFlags(flags)

		fileName := p.getStem(ctx) + flags.Toolchain.ExecutableSuffix()
		in := p.Prebuilt.SingleSourcePath(ctx)

		p.unstrippedOutputFile = in

		if p.needsStrip(ctx) {
			stripped := android.PathForModuleOut(ctx, "stripped", fileName)
			p.strip(ctx, in, stripped, builderFlags)
			in = stripped
		}

		// Copy binaries to a name matching the final installed name
		outputFile := android.PathForModuleOut(ctx, fileName)
		ctx.Build(pctx, android.BuildParams{
			Rule:        android.CpExecutable,
			Description: "prebuilt",
			Output:      outputFile,
			Input:       in,
		})

		return outputFile
	}

	return nil
}

// cc_prebuilt_binary installs a precompiled executable in srcs property in the
// device's directory.
func prebuiltBinaryFactory() android.Module {
	module, _ := NewPrebuiltBinary(android.HostAndDeviceSupported)
	return module.Init()
}

func NewPrebuiltBinary(hod android.HostOrDeviceSupported) (*Module, *binaryDecorator) {
	module, binary := NewBinary(hod)
	module.compiler = nil

	prebuilt := &prebuiltBinaryLinker{
		binaryDecorator: binary,
	}
	module.linker = prebuilt

	module.AddProperties(&prebuilt.properties)

	android.InitPrebuiltModule(module, &prebuilt.properties.Srcs)
	return module, binary
}